产品详情

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4.7 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.25 BW at Acl (MHz) 2800 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 6200 Architecture Bipolar, Current FB, Fully Differential ADC Driver Vn at flatband (typ) (nV√Hz) 0.9 Iq per channel (typ) (mA) 52 Rail-to-rail No Vos (offset voltage at 25°C) (max) (mV) 3 Operating temperature range (°C) -40 to 125 Iout (typ) (mA) 150 2nd harmonic (dBc) 68 3rd harmonic (dBc) 70 Frequency of harmonic distortion measurement (MHz) 250 GBW (typ) (MHz) 2500 Input bias current (max) (pA) 8000000 Features Shutdown CMRR (typ) (dB) 83 Rating Catalog
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4.7 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.25 BW at Acl (MHz) 2800 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 6200 Architecture Bipolar, Current FB, Fully Differential ADC Driver Vn at flatband (typ) (nV√Hz) 0.9 Iq per channel (typ) (mA) 52 Rail-to-rail No Vos (offset voltage at 25°C) (max) (mV) 3 Operating temperature range (°C) -40 to 125 Iout (typ) (mA) 150 2nd harmonic (dBc) 68 3rd harmonic (dBc) 70 Frequency of harmonic distortion measurement (MHz) 250 GBW (typ) (MHz) 2500 Input bias current (max) (pA) 8000000 Features Shutdown CMRR (typ) (dB) 83 Rating Catalog
UQFN (NHJ) 14 6.25 mm² 2.5 x 2.5
  • Small-Signal Bandwidth 2.8 GHz
  • 2 VPP Large-Signal Bandwidth 1.8 GHz
  • 0.1 dB Gain Flatness 830 MHz
  • OIP3 at 150 MHz 46.5 dBm
  • HD2/HD3 at 75 MHz –96 / –97 dBc
  • Input Noise Voltage 0.9 nV/√Hz
  • Input Noise Current 11 pA/√Hz
  • Slew Rate 6200 V/µs
  • Power 260 mW
  • Typical Supply Current 52 mA
  • 14-Lead UQFN Package
  • Small-Signal Bandwidth 2.8 GHz
  • 2 VPP Large-Signal Bandwidth 1.8 GHz
  • 0.1 dB Gain Flatness 830 MHz
  • OIP3 at 150 MHz 46.5 dBm
  • HD2/HD3 at 75 MHz –96 / –97 dBc
  • Input Noise Voltage 0.9 nV/√Hz
  • Input Noise Current 11 pA/√Hz
  • Slew Rate 6200 V/µs
  • Power 260 mW
  • Typical Supply Current 52 mA
  • 14-Lead UQFN Package

The LMH6554 device is a high-performance fully differential amplifier designed to provide the exceptional signal fidelity and wide large-signal bandwidth necessary for driving 8- to 16-bit high-speed data acquisition systems. Using TI’s proprietary differential current mode input stage architecture, the LMH6554 has unity gain, small-signal bandwidth of 2.8 GHz and allows operation at gains greater than unity without sacrificing response flatness, bandwidth, harmonic distortion, or output noise performance.

The low-impedance differential output of the device is designed to drive ADC inputs and any intermediate filter stage. The LMH6554 delivers 16-bit linearity up to 75 MHz when driving 2-V peak-to-peak into loads as low as 200 Ω.

The LMH6554 is fabricated in TI’s advanced complementary BiCMOS process and is available in a space-saving 14-lead UQFN package for higher performance.

The LMH6554 device is a high-performance fully differential amplifier designed to provide the exceptional signal fidelity and wide large-signal bandwidth necessary for driving 8- to 16-bit high-speed data acquisition systems. Using TI’s proprietary differential current mode input stage architecture, the LMH6554 has unity gain, small-signal bandwidth of 2.8 GHz and allows operation at gains greater than unity without sacrificing response flatness, bandwidth, harmonic distortion, or output noise performance.

The low-impedance differential output of the device is designed to drive ADC inputs and any intermediate filter stage. The LMH6554 delivers 16-bit linearity up to 75 MHz when driving 2-V peak-to-peak into loads as low as 200 Ω.

The LMH6554 is fabricated in TI’s advanced complementary BiCMOS process and is available in a space-saving 14-lead UQFN package for higher performance.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 8
类型 标题 下载最新的英语版本 日期
* 数据表 LMH6554 2.8-GHz Ultra Linear Fully Differential Amplifier 数据表 (Rev. P) PDF | HTML 2015年 1月 14日
电子书 The Signal e-book: 有关运算放大器设计主题的博客文章汇编 英语版 2018年 1月 31日
应用手册 AN-1719 Noise Figure Analysis Fully Differential Amplifier (Rev. A) 2013年 5月 1日
用户指南 LMH6554LE-EVAL High Speed Differential Amplifier Evaluation Board (Rev. C) 2013年 5月 1日
应用手册 AN-2177 Using the LMH6554 as a ADC Driver (Rev. A) 2013年 4月 26日
应用手册 Using High Speed Diff Amp to Drive ADCs (Rev. A) 2013年 4月 26日
更多文献资料 Featured High Speed Differential Amplifiers 2012年 10月 23日
应用手册 A Walk Along the Signal Path (High-Speed Signal Path) 2005年 3月 30日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

LMH6554LE-EVAL — 用于 LMH6554 的评估板

The LMH6554LE−EVAL evaluation board is designed to aid in the characterization of National Semiconductors LMH6554 fully differential amplifier in an 14 lead LLP package. The LMH6554 is part of the LMH® high speed amplifier family. Use the evaluation board as a guide for high frequency layout (...)

用户指南: PDF
TI.com 上无现货
仿真模型

LMH6554 ADS Model

SNOJ010.ZIP (44 KB) - Spice Model
仿真模型

LMH6554 PSpice Model (Rev. A)

SNOM157A.ZIP (47 KB) - PSpice Model
计算工具

SBOR022 TI FDA Calculator

支持的产品和硬件

支持的产品和硬件

产品
全差分放大器
LMH6550 400MHz 差分高速运算放大器 LMH6551 370MHz 差分高速运算放大器 LMH6552 1.5GHz 全差动放大器 LMH6553 具有输出限制钳位的 900MHz 全差动放大器 LMH6554 2.8GHz 超线性全差分放大器 LMP8350 具有可选功率模式的超低失真全差动精密 ADC 驱动器 OPA862 12.6V、低噪声、单端到差分、高输入阻抗放大器 THS4120 具有关断状态的 3.3 V 100 MHz 43 V/us 全差动 CMOS 放大器 THS4121 3.3V、100MHz、43V/us、全差动 CMOS 放大器 THS4130 具有关断功能的 150MHz 全差分输入/输出低噪声放大器 THS4131 全差分输入/输出低噪声放大器 THS4140 具有关断功能的 160MHz 全差分输入/输出高压摆率放大器 THS4141 160MHz 全差分输入/输出高压摆率放大器 THS4150 具有关断功能的 150MHz 全差分输入/输出高压摆率放大器 THS4151 150MHz 全差分输入/输出高压摆率放大器 THS4500 具有断电功能的 15V 高速全差分放大器 THS4501 高速全差动放大器,+/-5V THS4503 高速全差动放大器 THS4504 具有关断状态的宽带低失真全差动放大器 THS4505 宽带、低失真、全差分放大器 THS4508 宽带全差分放大器 THS4509 1.9GHz、宽带、低噪声、低失真、全差分放大器 THS4511 1.6GHz、单位增益稳定、宽带、低噪声、低失真、全差分放大器 THS4513 1.6GHz、最小增益 1V/V、低噪声、低失真、全差分放大器 THS4520 轨到轨输出宽带全差分放大器 THS4521 极低功耗轨到轨输出全差动放大器 THS4522 极低功耗双通道轨到轨输出全差动放大器 THS4524 极低功耗四通道轨到轨输出全差分放大器 THS4531 超低功耗 0.25mA、RRO、全差动放大器 THS4531A 超低功耗、RRO、全差动放大器 THS4532 双通道、超低功耗 0.25mA、RRO、全差动放大器 THS4541 高速差动 I/O 放大器 THS4551 低噪声精密 150MHz 全差分放大器 THS4552 双通道、低噪声、精密、150MHz 全差分放大器 THS4561 低功耗、60MHz、宽电源电压范围全差分放大器 THS4567 具有 VICM 和 VOCM 控制的 220MHz CMOS 输入全差分放大器 THS770006 具有 +6dB 固定增益的高速全差动 ADC 驱动器放大器
音频运算放大器
OPA1637 高保真、高电压 (36V)、低噪声 (3.7nV/rtHz) Burr-Brown™ 音频全差分放大器
精密运算放大器 (Vos<1mV)
THP210 高精密(40μV、0.1μV/C)、高压 (36V)、低噪声 (3.7nV/√Hz) 全差分放大器
射频 FDA
LMH3401 7GHz、超宽带、全差动放大器 LMH5401 8GHz 超宽带、全差动放大器
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
TIDA-00093 — 优化 THS4509 以驱动高速 ADC 参考设计

此参考设计展示了高速放大器 THS4509 执行单端至差动转换以驱动高速模数转换器 (ADC),同时保持卓越的噪声和失真性能的能力。为交流和直流耦合应用显示了连接到 ADS4449 四通道、250 MSPS、14 位 ADC 时的性能与输入频率之间的关系。讨论了用于共模电压、电源和接口的各种选项,这些选项经过测量,满足各种应用的要求。显示了抗混叠滤波器示例以及它们所提供的性能改进。
设计指南: PDF
原理图: PDF
参考设计

TIDA-00092 — 优化 LMH6554 以驱动高速 ADC

此参考设计展示了高速放大器 LMH6554 执行单端至差动转换以驱动高速模拟至数字转换器 (ADC),同时保持卓越的噪声和失真性能的能力。为交流和直流耦合应用显示了连接到 ADS4449 四通道、250 MSPS、14 位 ADC 时的性能与输入频率之间的关系。讨论了用于共模电压、电源和接口的各种选项,这些选项经过测量,满足各种应用的要求。显示了抗混叠滤波器示例以及它们所提供的性能改进。
设计指南: PDF
原理图: PDF
封装 引脚 下载
UQFN (NHJ) 14 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频