产品详情

2nd harmonic (dBc) 78 3rd harmonic (dBc) 75 Frequency of harmonic distortion measurement (MHz) 200 Acl, min spec gain (V/V) 0.5 Architecture Fully Differential ADC Driver, VGA BW at Acl (MHz) 1400 Gain (max) (dB) 25.74 Gain (min) (dB) -4.3 Step size (dB) 0.2 Type RF VGA Iq per channel (typ) (mA) 116 Number of channels 4 Rating Catalog Operating temperature range (°C) -40 to 85 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.25 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4.75 Vs (min) (V) 4.75 Vs (max) (V) 5.25
2nd harmonic (dBc) 78 3rd harmonic (dBc) 75 Frequency of harmonic distortion measurement (MHz) 200 Acl, min spec gain (V/V) 0.5 Architecture Fully Differential ADC Driver, VGA BW at Acl (MHz) 1400 Gain (max) (dB) 25.74 Gain (min) (dB) -4.3 Step size (dB) 0.2 Type RF VGA Iq per channel (typ) (mA) 116 Number of channels 4 Rating Catalog Operating temperature range (°C) -40 to 85 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.25 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4.75 Vs (min) (V) 4.75 Vs (max) (V) 5.25
WQFN (NJY) 54 55 mm² 10 x 5.5
  • OIP3: 49dBm at 200MHz
  • Noise Figure: 8.5dB
  • Voltage Gain: 26dB
  • 1dB Gain Steps
  • Enable pins active in SPI mode
  • −3dB bandwidth of 1400 MHz
  • Gain Step Accuracy: 0.2 dB
  • Disable function for each channel
  • Parallel and Serial gain control
  • Low Power Mode for power management flexibility
  • Small footprint LLP package
  • OIP3: 49dBm at 200MHz
  • Noise Figure: 8.5dB
  • Voltage Gain: 26dB
  • 1dB Gain Steps
  • Enable pins active in SPI mode
  • −3dB bandwidth of 1400 MHz
  • Gain Step Accuracy: 0.2 dB
  • Disable function for each channel
  • Parallel and Serial gain control
  • Low Power Mode for power management flexibility
  • Small footprint LLP package

The LMH6523 contains four, high performance, digitally controlled variable gain amplifiers (DVGA). It has been designed for use in narrowband and broadband IF sampling applications. Typically, the LMH6523 drives a high performance ADC in a broad range of mixed signal and digital communication applications such as mobile radio and cellular base stations where automatic gain control (AGC) is required to increase system dynamic range.

Each channel of LMH6523 has an independent, digitally controlled attenuator and a high linearity, differential output, amplifier. All circuitry has been optimized for low distortion and maximum system design flexibility. Power consumption is managed by a three-state enable pin. Individual channels can be disabled or placed into a Low Power Mode or a higher performance, High Power Mode. The enable pin is active in both serial and parallel modes for systems that require high speed power control.

The LMH6523 digitally controlled attenuator provides precise 1dB gain steps over a 31dB range. The digital attenuator can be controlled by either a SPI Serial bus or a high speed parallel bus.

The output amplifier has a differential output, allowing large signal swings on a single 5V supply. The low impedance output provides maximum flexibility when driving a wide range filter designs or analog to digital converters. For applications which have very large changes in signal level LMH6523 can support up to 62dB of gain range by cascading channels.

The LMH6523 operates over the industrial temperature range of −40°C to 85°C. The LMH6523 is available in a 54-Pin, thermally enhanced, LLP package.

The LMH6523 contains four, high performance, digitally controlled variable gain amplifiers (DVGA). It has been designed for use in narrowband and broadband IF sampling applications. Typically, the LMH6523 drives a high performance ADC in a broad range of mixed signal and digital communication applications such as mobile radio and cellular base stations where automatic gain control (AGC) is required to increase system dynamic range.

Each channel of LMH6523 has an independent, digitally controlled attenuator and a high linearity, differential output, amplifier. All circuitry has been optimized for low distortion and maximum system design flexibility. Power consumption is managed by a three-state enable pin. Individual channels can be disabled or placed into a Low Power Mode or a higher performance, High Power Mode. The enable pin is active in both serial and parallel modes for systems that require high speed power control.

The LMH6523 digitally controlled attenuator provides precise 1dB gain steps over a 31dB range. The digital attenuator can be controlled by either a SPI Serial bus or a high speed parallel bus.

The output amplifier has a differential output, allowing large signal swings on a single 5V supply. The low impedance output provides maximum flexibility when driving a wide range filter designs or analog to digital converters. For applications which have very large changes in signal level LMH6523 can support up to 62dB of gain range by cascading channels.

The LMH6523 operates over the industrial temperature range of −40°C to 85°C. The LMH6523 is available in a 54-Pin, thermally enhanced, LLP package.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
类型 标题 下载最新的英语版本 日期
* 数据表 LMH6523 High Performance Quad DVGA 数据表 2012年 10月 24日
电子书 The Signal e-book: 有关运算放大器设计主题的博客文章汇编 英语版 2018年 1月 31日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

LMH6522EVAL — LMH6522EVAL 评估模块

LMH6522EVAL 评估板旨在为 LMH6522 四路数字控制可变增益放大器 (DVGA) 的测试和测量提供便利。该板配置为 50 欧姆单端信号路径,用于标准实验室设备。LMH6522EVAL 板提供开关控制的增益配置,可以连接外部微控制器进行 SPI 控制。
用户指南: PDF
TI.com 上无现货
仿真模型

LMH6523 PSpice Model

SNOM714.ZIP (192 KB) - PSpice Model
仿真模型

LMH6523 TINA-TI Reference Design

SNOM337.TSC (2539 KB) - TINA-TI Reference Design
仿真模型

LMH6523 TINA-TI Spice Model

SNOM338.ZIP (11 KB) - TINA-TI Spice Model
封装 引脚 下载
WQFN (NJY) 54 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频