ZHCSDQ5A April 2015 – May 2015 LMH6401
PRODUCTION DATA.
DEVICE | BW (AV = 12 dB) | DISTORTION | NOISE |
---|---|---|---|
LMH5401 | 6.2 GHz | –75-dBc HD2, –75-dBc HD3 at 500 MHz | 1.25 nV/√Hz |
LMH3401 | 7 GHz, G = 16 dB | –79-dBc HD2, –77-dBc HD3 at 500 MHz | 1.4 nV/√Hz |
LMH6554 | 1.6 GHz | –79-dBc HD2, –70-dBc HD3 at 250 MHz | 0.9 nV/√Hz |
DEVICE | MAX GAIN, BW | DISTORTION | NOISE FIGURE |
---|---|---|---|
LMH6517 | 22 dB, 1.2 GHz | 43-dBm OIP3 at 200 MHz, –74-dBc HD3 at 200 MHz | 5.5 dB |
LMH6521 | 26 dB, 1.2 GHz | 49-dBm OIP3 at 200 MHz, –84-dBc HD3 at 200 MHz | 7.3 dB |
LMH6881 | 26 dB, 2.4 GHz | 42-dBm OIP3 at 200 MHz, –76-dBc HD3 at 200 MHz | 9.7 dB |