产品详情

Function Sync separator Number of outputs 5 Core supply voltage (V) 3.3, 5 Output supply voltage (V) 3.3, 5 Input type CMOS Output type CMOS Operating temperature range (°C) -40 to 85 Features Video sync separator Rating Catalog
Function Sync separator Number of outputs 5 Core supply voltage (V) 3.3, 5 Output supply voltage (V) 3.3, 5 Input type CMOS Output type CMOS Operating temperature range (°C) -40 to 85 Features Video sync separator Rating Catalog
VSSOP (DGS) 10 14.7 mm² 3 x 4.9
  • Analog Video Sync Separation for NTSC, PAL, 480I/P, 576I/P, 720P, 1080I/P/PsF, and Many VESA-Compatible Timing Formats
  • Composite Video (CVBS), S-Video (Y/C), and Component Video (YPBPR/GBR) and PC Graphics (RGsB) Interfaces
  • SD/PC Bi-Level Sync & HD Tri-Level Sync Compatible
  • Composite, Horizontal, and Vertical Sync Outputs
  • Burst/Back Porch Timing, Odd/Even Field, and HD Detect Flag outputs
  • Automatic Video Format Detection
  • Fixed-Level Sync Slicing for Video Inputs from 0.5 to 2 VPP
  • 3.3V to 5V Supply Operation

All trademarks are the property of their respective owners.

  • Analog Video Sync Separation for NTSC, PAL, 480I/P, 576I/P, 720P, 1080I/P/PsF, and Many VESA-Compatible Timing Formats
  • Composite Video (CVBS), S-Video (Y/C), and Component Video (YPBPR/GBR) and PC Graphics (RGsB) Interfaces
  • SD/PC Bi-Level Sync & HD Tri-Level Sync Compatible
  • Composite, Horizontal, and Vertical Sync Outputs
  • Burst/Back Porch Timing, Odd/Even Field, and HD Detect Flag outputs
  • Automatic Video Format Detection
  • Fixed-Level Sync Slicing for Video Inputs from 0.5 to 2 VPP
  • 3.3V to 5V Supply Operation

All trademarks are the property of their respective owners.

The LMH1980 is an auto-detecting SD/HD/PC video sync separator ideal for use in a wide range of video applications, such as automotive LCD monitors, video capture & editing devices, surveillance & security equipment, and machine vision and inspection systems.

The LMH1980 accepts an analog video input signal with either bi-level or tri-level sync and automatically detects the video format, eliminating the need for external RSET resistor adjustment required by other sync separators (e.g.: LM1881). The outputs provide timing signals in CMOS logic, including Composite, Horizontal, and Vertical Syncs, Burst/Back Porch Timing, and Odd/Even Field outputs. The HD flag output (pin 5) provides a logic low signal only when a valid HD video input with tri-level sync is detected. The HD flag can be used to disable an external switch-controlled SD chroma filter when HD video is detected, or enable it when SD video is detected. For non-standard video with bi-level sync and without vertical serration pulses, a default vertical sync pulse will be output and no horizontal sync pulses will be output during the vertical sync interval.

The LMH1980 is available in a space-saving 10-lead Mini-SO Package (VSSOP) and operates over a temperature range of −40°C to +85°C.

The LMH1980 is an auto-detecting SD/HD/PC video sync separator ideal for use in a wide range of video applications, such as automotive LCD monitors, video capture & editing devices, surveillance & security equipment, and machine vision and inspection systems.

The LMH1980 accepts an analog video input signal with either bi-level or tri-level sync and automatically detects the video format, eliminating the need for external RSET resistor adjustment required by other sync separators (e.g.: LM1881). The outputs provide timing signals in CMOS logic, including Composite, Horizontal, and Vertical Syncs, Burst/Back Porch Timing, and Odd/Even Field outputs. The HD flag output (pin 5) provides a logic low signal only when a valid HD video input with tri-level sync is detected. The HD flag can be used to disable an external switch-controlled SD chroma filter when HD video is detected, or enable it when SD video is detected. For non-standard video with bi-level sync and without vertical serration pulses, a default vertical sync pulse will be output and no horizontal sync pulses will be output during the vertical sync interval.

The LMH1980 is available in a space-saving 10-lead Mini-SO Package (VSSOP) and operates over a temperature range of −40°C to +85°C.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 6
类型 标题 下载最新的英语版本 日期
* 数据表 LMH1980 Auto-Detecting SD/HD/PC Video Sync Separator 数据表 (Rev. A) 2013年 3月 15日
应用手册 LMH1980 Sync Separator Design Considerations in Cable Hot-Plug Applicatio 2016年 3月 27日
应用手册 Migrating From the LM1881 to the LMH1980 (Rev. A) 2013年 5月 3日
EVM 用户指南 AN-1618 LMH1980 Evaluation Board Instruction Manual (Rev. B) 2013年 4月 26日
EVM 用户指南 AN-1841 LMH1982 Evaluation Board User Guide (Rev. A) 2013年 4月 26日
应用手册 Application Note 1841 LMH1982 Evaluation Board User Guide (cn) 最新英语版本 (Rev.A) 2008年 5月 21日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

LMH1980MMEVAL — 用于 LMH1980 的评估板

The LMH1980 Evaluation Board can be used to test the LMH1980 Auto-Detecting SD/HD/PC Video Sync Separator and as a reference for PCB layout design.
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
VSSOP (DGS) 10 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频