LMH0397 (正在供货)

 - LMH0397
数据表
 

More Information

For more information on the LMH0397  Request Now

描述

The LMH0397 is a 3G-SDI 75-Ω bidirectional I/O with integrated reclocker. This device can be configured either in input mode as an adaptive cable equalizer or in output mode as a dual cable driver, allowing system designers the flexibility to use a single BNC either as an input or output port to simplify HD-SDI video hardware designs. The integrated reclocker locks to all supported SMPTE data rates up to 2.97 Gbps in both modes. The bidirectional I/O has an on-chip 75-Ω termination and return loss compensation network that meets the stringent SMPTE return loss requirements.

An additional 75-Ω driver output allows the LMH0397 to support a variety of system functions. In EQ (Equalizer) Mode, this second 75-Ω driver can be used as a loop-through output. In Cable Driver (CD) Mode, this 75-Ω driver can be used as a second fan-out cable driver. The host-side 100-Ω driver can also be used as a loopback output in CD Mode for monitoring purposes.

The on-chip reclocker attenuates high-frequency jitter and fully regenerates the data using a clean, low-jitter clock. The reclocker has a built-in loop filter and does not require any input reference clock. The LMH0397 also has an internal eye opening monitor and a programmable pin for CDR lock indication, input carrier detect, or hardware interrupts to support system diagnostics and board bring-up.

The LMH0397 is powered from a single 2.5-V supply. The device is offered in a small 5-mm × 5-mm, 32-pin WQFN package. The LMH0397 is also pin-compatible with the LMH1297.

特性

  • User-Configurable Adaptive Cable Equalizer or Cable Driver With Integrated Reclocker
  • Supports ST-424 (3G), ST-292 (HD), and ST-259 (SD)
  • Compatible With DVB-ASI and AES10 (MADI)
  • Integrated Reclocker Locks to SMPTE Rates of 2.97 Gbps, 1.485 Gbps, or Divide-by-1.001 Subrates and 270 Mbps
  • On-Chip 75-Ω Termination and Return Loss Compensation Network
  • EQ (Equalizer) Mode:
    • Adaptive Cable Equalizer With Integrated Reclocker
    • 100-Ω Output Driver With De-Emphasis
    • Reclocked 75-Ω Loop-Through Output
    • EQ Mode Cable Reach
      (Belden 1694A, SDI_OUT Disabled):
      • 200 m at 2.97 Gbps
      • 300 m at 1.485 Gbps
      • 600 m at 270 Mbps
  • CD (Cable Driver) Mode:
    • Dual Differential Output Cable Drivers With Integrated Reclocker
    • Adaptive PCB Input Equalizer
    • Reclocked 100-Ω Loopback Output
  • Automatic Pre-Emphasis and Slew Rate Control on 75-Ω Outputs
  • Polarity Inversion on 75-Ω and 100-Ω Outputs
  • Automatic Power Save in Absence of Input Signal
    • Power Dissipation: 25 mW (Typical)
  • Power-Down Control Through ENABLE Pin
  • Single 2.5-V Supply
    • EQ Mode Power Dissipation: 275 mW (Typical)
    • CD Mode Power Dissipation: 290 mW (Typical)
  • Programmable Through Pins, SPI, or SMBus Interface
  • –40°C to +85°C Operating Temperature Range
  • 5-mm × 5-mm, 32-Pin WQFN Package
  • Pin Compatible with the LMH1297 for Easy Upgrade to 12G-SDI

All trademarks are the property of their respective owners.

查看更多内容

参数 与其它产品相比 SDI 电缆均衡器、驱动器、时钟恢复器和交叉点

 
Function
Supply Voltage (V)
ESD HBM (kV)
Max Data Rate (Mbps)
In / Out count
Operating Temperature Range (C)
Package Group
Package Size: mm2:W x L (PKG)
Pin/Package
LMH0397 LMH1297
Cable Driver
Cable Driver with Reclocker
Config I/O
Equalizer
Equalizer with Reclocker   
Cable Driver
Cable Driver with Reclocker
Config I/O
Equalizer
Equalizer with Reclocker   
2.5    2.5   
6    6   
2970    11880   
1/2    1/2   
-40 to 85    -40 to 85   
WQFN    WQFN   
32WQFN: 25 mm2: 5 x 5(WQFN)    32WQFN: 25 mm2: 5 x 5(WQFN)   
32WQFN    32WQFN   

特色工具和软件