LMH0394
- ST 424, ST 292, ST 344, ST 259, and DVB-ASI
Compliant(1) - Equalized Cable Lengths (Belden 1694A): 200
Meters at 2.97 Gbps, 220 Meters at 1.485 Gbps,
and 400 Meters at 270 Mbps - Ultra Low Power Consumption: 115 mW (Normal
Operation) - Power-Save Mode With Auto Sleep Control
(17-mW Typical Power Consumption in Power-
Save Mode) - Designed for Crosstalk Immunity
- Output De-Emphasis to Compensate for FR4 Board
Trace Losses - Digital and Analog Programmable MUTEREF
Threshold - Optional SPI Register Access
- Input Data Rates: 125 Mbps to 2.97 Gbps
- Internally Terminated 100-Ω LVDS Outputs With
Programmable Output Common-Mode Voltage and
Swing - Programmable Launch Amplitude Optimization
- Cable Length Indicator
- Single 2.5-V Supply Operation
- 16-pin WQFN Package
- Industrial Temperature Range: −40°C to +85°C
- Footprint Compatible with the LMH0384 and also
the LMH0344, LMH0044, and LMH0074 in Pin
Mode
The LMH0394 3-Gbps HD/SD SDI Low Power Extended Reach Adaptive Cable Equalizer is designed to equalize data transmitted over cable (or any media with similar dispersive loss characteristics). The equalizer operates over a wide range of data rates from 125 Mbps to 2.97 Gbps and supports ST 424, ST 292, ST 344, ST 259, and DVB-ASI standards.
The LMH0394 provides extended cable reach with improved immunity to crosstalk and ultra low power consumption. The equalizer includes active sensing circuitry that ensures robust performance and enhanced immunity to variations in the input signal launch amplitude. The output driver offers programmable de-emphasis for up to 40” of FR4 trace losses. The LMH0394 includes power management to further reduce power consumption when no input signal is present.
The LMH0394 supports two modes of operation. In pin mode, the LMH0394 operates with control pins to set its operating state, and is footprint compatible with the LMH0384, LMH0344, and legacy SDI equalizers. In SPI mode, an optional SPI serial interface can be used to access and configure multiple LMH0394 devices in a daisy-chain configuration. This allows users to program the output common-mode voltage and swing, output de-emphasis level, input launch amplitude, and power management settings. Users may also access a cable length indicator and all pin mode features.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | LMH0394 3G HD/SD SDI Low Power Extended Reach Adaptive Cable Equalizer 数据表 (Rev. M) | PDF | HTML | 2015年 7月 31日 | ||
应用手册 | 3G-SDI Cable Equalizer Compatibility Guide – TI / MACOM | 2017年 9月 13日 | ||||
应用手册 | 3G-SDI Cable Equalizer Compatibility Guide – TI / Semtech | 2017年 9月 13日 | ||||
选择指南 | Broadcast and Professional Video Interface Solutions (Rev. E) | 2017年 4月 5日 | ||||
应用手册 | AN-1943 Understanding Serial Digital Video Bit Rates (Rev. A) | 2013年 4月 26日 | ||||
应用手册 | AN-2145 Power Considerations for SDI Products (Rev. B) | 2013年 4月 26日 | ||||
应用手册 | AN-2146 Power Design for SDI and Other Noise-Sensitive Devices (Rev. A) | 2013年 4月 26日 | ||||
EVM 用户指南 | SD394EVK - Evaluation Board for LMH0394 Cable Equalizer | 2012年 1月 27日 | ||||
EVM 用户指南 | SD394SPIEVK - Evaluation Board for LMH0394 Cable Equalizer | 2012年 1月 27日 | ||||
应用手册 | High-Speed Board Layout Challenges in FPGA/SDI Sub-Systems | 2009年 11月 12日 | ||||
设计指南 | Broadcast Video Owner's Manual | 2006年 11月 17日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
SD394EVK — SD394EVK - 用于 LMH0394 电缆均衡器的评估板
The SD394EVK is an evaluation board designed to demonstrate the performance and capabilities of the LMH0394 3G HD/SD SDI Low Power Extended Reach Adaptive Cable Equalizer.
The board accepts 75Ω input signals conforming to the SMPTE 424M, SMPTE 292M, or SMPTE 259M standards. The LMH0394 will restore (...)
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
TINA-TI — 基于 SPICE 的模拟仿真程序
TINA-TI 安装需要大约 500MB。直接安装,如果想卸载也很容易。我们相信您肯定会爱不释手。
TINA 是德州仪器 (TI) 专有的 DesignSoft 产品。该免费版本具有完整的功能,但不支持完整版 TINA 所提供的某些其他功能。
如需获取可用 TINA-TI 模型的完整列表,请参阅:SpiceRack - 完整列表
需要 HSpice (...)
封装 | 引脚 | 下载 |
---|---|---|
WQFN (RUM) | 16 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。