LMH0384

正在供货

3G HD/SD SDI 远距离和可配置自适应电缆均衡器

产品详情

Function Equalizer Supply voltage (V) 3.3 Power consumption (mW) 230 Data rate (max) (Mbps) 2970 Control interface Pin, SPI Operating temperature range (°C) -40 to 85
Function Equalizer Supply voltage (V) 3.3 Power consumption (mW) 230 Data rate (max) (Mbps) 2970 Control interface Pin, SPI Operating temperature range (°C) -40 to 85
WQFN (RUM) 16 16 mm² 4 x 4
  • Compliant With ST 424, ST 292, ST 344, and ST
    259
  • Supports DVB-ASI at 270 Mbps
  • Wide Range of Data Rates: 125 Mbps to 2.97
    Gbps
  • Equalizes up to 140 Meters of Belden 1694A at
    2.97 Gbps, up to 200 Meters of Belden 1694A at
    1.485 Gbps, or Up to 400 Meters of Belden 1694A
    at 270 Mbps
  • Power Save Mode With Auto Sleep Control (35
    mW Typical Power Consumption in Power Save
    Mode)
  • Optional SPI Register Access
  • Manual Bypass and Output Mute With a
    Programmable Threshold
  • Internally Terminated 100-Ω LVDS Outputs With
    SPI Programmable Output Common-Mode Voltage
    and Swing
  • Programmable Launch Amplitude Optimization in
    SPI Mode
  • Cable Length Indicator in SPI Mode
  • Single 3.3-V Supply Operation
  • 16-Pin WQFN  Package
  • Industrial Temperature Range: –40°C to +85°C
  • Footprint Compatible With the LMH0344,
    LMH0044, and LMH0074 in Pin Mode
  • Compliant With ST 424, ST 292, ST 344, and ST
    259
  • Supports DVB-ASI at 270 Mbps
  • Wide Range of Data Rates: 125 Mbps to 2.97
    Gbps
  • Equalizes up to 140 Meters of Belden 1694A at
    2.97 Gbps, up to 200 Meters of Belden 1694A at
    1.485 Gbps, or Up to 400 Meters of Belden 1694A
    at 270 Mbps
  • Power Save Mode With Auto Sleep Control (35
    mW Typical Power Consumption in Power Save
    Mode)
  • Optional SPI Register Access
  • Manual Bypass and Output Mute With a
    Programmable Threshold
  • Internally Terminated 100-Ω LVDS Outputs With
    SPI Programmable Output Common-Mode Voltage
    and Swing
  • Programmable Launch Amplitude Optimization in
    SPI Mode
  • Cable Length Indicator in SPI Mode
  • Single 3.3-V Supply Operation
  • 16-Pin WQFN  Package
  • Industrial Temperature Range: –40°C to +85°C
  • Footprint Compatible With the LMH0344,
    LMH0044, and LMH0074 in Pin Mode

The LMH0384 3-Gbps HD - SD SDI Extended Reach and Configurable Adaptive Cable Equalizer is designed to equalize data transmitted over cable (or any media with similar dispersive loss characteristics). The equalizer operates over a wide range of data rates from 125 Mbps to 2.97 Gbps and supports ST 424, ST 292, ST 344, and ST 259 standards.

The LMH0384 device includes active sensing features and design enhancements including longer cable equalization, lower output jitter, configurable pin mode and SPI modes, a power-saving sleep mode, and programmable output common-mode voltage and swing. The LMH0384 implements DC restoration to correctly handle pathological data conditions.

The LMH0384 includes an auto sleep mode to power down the device when no input signal is detected. Other features include separate carrier detect and output mute pins which may be tied together to mute the output when no input signal is present, and a programmable mute reference which may be used to mute the output at a selectable level of signal degradation.

The LMH0384 supports two modes of operation. In pin mode (non-SPI mode) the LMH0384 is footprint compatible with the LMH0344 and legacy SDI equalizers. In the optional SPI mode, the LMH0384 provides register access to all of its features along with a cable length indicator, programmable output common-mode voltage and swing, and launch amplitude optimization.

The LMH0384 3-Gbps HD - SD SDI Extended Reach and Configurable Adaptive Cable Equalizer is designed to equalize data transmitted over cable (or any media with similar dispersive loss characteristics). The equalizer operates over a wide range of data rates from 125 Mbps to 2.97 Gbps and supports ST 424, ST 292, ST 344, and ST 259 standards.

The LMH0384 device includes active sensing features and design enhancements including longer cable equalization, lower output jitter, configurable pin mode and SPI modes, a power-saving sleep mode, and programmable output common-mode voltage and swing. The LMH0384 implements DC restoration to correctly handle pathological data conditions.

The LMH0384 includes an auto sleep mode to power down the device when no input signal is detected. Other features include separate carrier detect and output mute pins which may be tied together to mute the output when no input signal is present, and a programmable mute reference which may be used to mute the output at a selectable level of signal degradation.

The LMH0384 supports two modes of operation. In pin mode (non-SPI mode) the LMH0384 is footprint compatible with the LMH0344 and legacy SDI equalizers. In the optional SPI mode, the LMH0384 provides register access to all of its features along with a cable length indicator, programmable output common-mode voltage and swing, and launch amplitude optimization.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 18
类型 标题 下载最新的英语版本 日期
* 数据表 LMH0384 3-Gbps HD - SD SDI Extended Reach and Configurable Adaptive Cable Equalizer 数据表 (Rev. G) PDF | HTML 2015年 6月 30日
应用手册 3G-SDI Cable Equalizer Compatibility Guide – TI / MACOM 2017年 9月 13日
应用手册 3G-SDI Cable Equalizer Compatibility Guide – TI / Semtech 2017年 9月 13日
选择指南 Broadcast and Professional Video Interface Solutions (Rev. E) 2017年 4月 5日
应用手册 AN-1943 Understanding Serial Digital Video Bit Rates (Rev. A) 2013年 4月 26日
应用手册 AN-1972 Board Layout Challenges in Serial Digital Interface (Rev. C) 2013年 4月 26日
应用手册 AN-1988 LMH0340 / LMH0341 SerDes Family LVDS Timing Overview (Rev. A) 2013年 4月 26日
应用手册 AN-2145 Power Considerations for SDI Products (Rev. B) 2013年 4月 26日
应用手册 AN-2146 Power Design for SDI and Other Noise-Sensitive Devices (Rev. A) 2013年 4月 26日
应用手册 Replacing the CLC012 Adaptive Cable Equalizer with the LMH0074 (Rev. A) 2013年 4月 26日
应用手册 Replacing the CLC014 Adaptive Cable Equalizer with the LMH0074 (Rev. A) 2013年 4月 26日
设计指南 适用于 Xilinx FPGA 的模拟器件 解决方案指南 2012年 4月 24日
用户指南 SD384SPIEVK - Eval Bd for LMH0384 Cable Equalizer with SPI GUI User Guide 2012年 1月 27日
EVM 用户指南 SD384EVK - Evaluation Board for LMH0384 Cable Equalizer User Guide 2012年 1月 26日
应用手册 High-Speed Board Layout Challenges in FPGA/SDI Sub-Systems 2009年 11月 12日
应用手册 Application Note 1972 Board Layout Challenges in Serial Digital Interface (cn) 2009年 9月 13日
应用手册 Getting Signal Launch Right for High Speed Sub-systems 2009年 8月 3日
设计指南 Broadcast Video Owner's Manual 2006年 11月 17日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

SD384EVK — SD384EVK - 用于 LMH0384 电缆均衡器的评估板

The SD384EVK is an evaluation board designed to demonstrate the performance and capabilities of the LMH0384 3 Gbps HD/SD SDI Extended Reach and Configurable Adaptive Cable Equalizer.

The board accepts 75Ω input signals conforming to the SMPTE 424M, SMPTE 292M, or SMPTE 259M standards. The LMH0384 (...)

用户指南: PDF
TI.com 上无现货
仿真模型

LMH0384 IBIS Model

SNAM169.ZIP (8 KB) - IBIS Model
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
WQFN (RUM) 16 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频