可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同
TLV9101 正在供货 单通道、16V、1.1MHz、低功耗运算放大器 Wider supply range (2.7 V to 16 V), higher GBW (1.1 MHz), faster slew rate (4.5 V/us), lower offset voltage (1.5 mV), lower noise (30 nV/√Hz)

产品详情

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 11 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Rail-to-rail In, Out GBW (typ) (MHz) 0.05 Slew rate (typ) (V/µs) 0.027 Vos (offset voltage at 25°C) (max) (mV) 3 Iq per channel (typ) (mA) 0.025 Vn at 1 kHz (typ) (nV√Hz) 110 Rating Catalog Operating temperature range (°C) -40 to 85 Offset drift (typ) (µV/°C) 2 Input bias current (max) (pA) 1 CMRR (typ) (dB) 85 Iout (typ) (A) 0.007 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.3 Input common mode headroom (to positive supply) (typ) (V) 0.25 Output swing headroom (to negative supply) (typ) (V) 0.01 Output swing headroom (to positive supply) (typ) (V) -0.01
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 11 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Rail-to-rail In, Out GBW (typ) (MHz) 0.05 Slew rate (typ) (V/µs) 0.027 Vos (offset voltage at 25°C) (max) (mV) 3 Iq per channel (typ) (mA) 0.025 Vn at 1 kHz (typ) (nV√Hz) 110 Rating Catalog Operating temperature range (°C) -40 to 85 Offset drift (typ) (µV/°C) 2 Input bias current (max) (pA) 1 CMRR (typ) (dB) 85 Iout (typ) (A) 0.007 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.3 Input common mode headroom (to positive supply) (typ) (V) 0.25 Output swing headroom (to negative supply) (typ) (V) 0.01 Output swing headroom (to positive supply) (typ) (V) -0.01
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • Tiny 5-Pin SOT-23 Package Saves Space
  • Very Wide Common Mode Input Range
  • Specified at 2.7V, 5V, and 10V
  • Typical Supply Current 25 μA at 5V
  • 50 kHz Gain-Bandwidth at 5V
  • Similar to Popular LMC6462
  • Output to Within 20 mV of Supply Rail at 100k Load
  • Good Capacitive Load Drive

All trademarks are the property of their respective owners.

  • Tiny 5-Pin SOT-23 Package Saves Space
  • Very Wide Common Mode Input Range
  • Specified at 2.7V, 5V, and 10V
  • Typical Supply Current 25 μA at 5V
  • 50 kHz Gain-Bandwidth at 5V
  • Similar to Popular LMC6462
  • Output to Within 20 mV of Supply Rail at 100k Load
  • Good Capacitive Load Drive

All trademarks are the property of their respective owners.

The LMC7111 is a micropower CMOS operational amplifier available in the space saving SOT-23 package. This makes the LMC7111 ideal for space and weight critical designs. The wide common-mode input range makes it easy to design battery monitoring circuits which sense signals above the V+ supply. The main benefits of the Tiny package are most apparent in small portable electronic devices, such as mobile phones, pagers, and portable computers. The tiny amplifiers can be placed on a board where they are needed, simplifying board layout.

The LMC7111 is a micropower CMOS operational amplifier available in the space saving SOT-23 package. This makes the LMC7111 ideal for space and weight critical designs. The wide common-mode input range makes it easy to design battery monitoring circuits which sense signals above the V+ supply. The main benefits of the Tiny package are most apparent in small portable electronic devices, such as mobile phones, pagers, and portable computers. The tiny amplifiers can be placed on a board where they are needed, simplifying board layout.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 3
类型 标题 下载最新的英语版本 日期
* 数据表 LMC7111 Tiny CMOS Operational Amplifier with Rail-to-Rail Input and Output 数据表 (Rev. E) 2013年 3月 22日
电子书 The Signal e-book: 有关运算放大器设计主题的博客文章汇编 英语版 2018年 1月 31日
应用手册 AN-1515 A Comprehensive Study of the Howland Current Pump (Rev. A) 2013年 4月 26日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

DIP-ADAPTER-EVM — DIP 适配器评估模块

借助 DIP-Adapter-EVM 加快运算放大器的原型设计和测试,该 EVM 有助于快速轻松地连接小型表面贴装 IC 并且价格低廉。您可以使用随附的 Samtec 端子板连接任何受支持的运算放大器,或者将这些端子板直接连接至现有电路。

DIP-Adapter-EVM 套件支持六种常用的业界通用封装,包括:

  • D 和 U (SOIC-8)
  • PW (TSSOP-8)
  • DGK(MSOP-8、VSSOP-8)
  • DBV(SOT23-6、SOT23-5 和 SOT23-3)
  • DCK(SC70-6 和 SC70-5)
  • DRL (SOT563-6)
用户指南: PDF
TI.com 上无现货
评估板

DIYAMP-EVM — 通用自制 (DIY) 放大器电路评估模块

DIYAMP-EVM 是独特的评估模块 (EVM) 系列,可为工程师和 DIY 爱好者提供现实生活中的放大器电路,使您能够快速完成设计概念评估和仿真验证。它采用 3 种行业标准封装选项(SC70、SOT23、SOIC)并提供 12 种流行的放大器配置,包括放大器、滤波器、稳定性补偿以及同时适用于单电源和双电源的比较器配置。

DIYAMP-EVM 系列可实现快速、方便的原型设计,并且使用常用的 0805 或 0603 表面贴装式组件。通过配置多个组合,EVM 使您能够构建广泛的评估电路,从简单的放大器电路到复杂的信号链。所有 EVM 均与试验电路板、超小型 A 版 (...)

用户指南: PDF | HTML
仿真模型

LMC7111 PSPICE Model

SNOM177.ZIP (4 KB) - PSpice Model
计算工具

ANALOG-ENGINEER-CALC — 模拟工程师计算器

模拟工程师计算器旨在加快模拟电路设计工程师经常使用的许多重复性计算。该基于 PC 的工具提供图形界面,其中显示各种常见计算的列表(从使用反馈电阻器设置运算放大器增益到为稳定模数转换器 (ADC) 驱动器缓冲器电路选择合适的电路设计元件)。除了可用作单独的工具之外,该计算器还能够很好地与模拟工程师口袋参考书中所述的概念配合使用。
设计工具

CIRCUIT060013 — 采用 T 网络反馈电路的反相放大器

该设计将输入信号 VIN 反相并应用 1000V/V 或 60dB 的信号增益。具有 T 反馈网络的反相放大器可用于获得高增益,而无需 R4 具有很小的值或反馈电阻器具有很大的值。
设计工具

CIRCUIT060015 — 可调节基准电压电路

该电路结合了一个反相和同相放大器,可使基准电压在正负输入电压范围内进行调节。可通过增加增益来提高最大负基准电压电平。
设计工具

CIRCUIT060074 — 采用比较器的高侧电流检测电路

该高侧电流检测解决方案使用一个具有轨到轨输入共模范围的比较器,如果负载电流上升至超过 1A,则在比较器输出端 (COMP OUT) 产生过流警报 (OC-Alert) 信号。该实现中的 OC-Alert 信号低电平有效。因此,当超过 1A 阈值后,比较器输出变为低电平。实现了迟滞,使得当负载电流减小至 0.5 A(减少 50%)时,OC-Alert 将返回到逻辑高电平状态。该电路使用漏极开路输出比较器,从而对输出高逻辑电平进行电平转换,以控制数字逻辑输入引脚。对于需要驱动 MOSFET 开关栅极的应用,最好使用具有推挽输出的比较器。
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
TIDA-01623 — 功率密度为 30W/in3、效率高达 93.4% 的 100W 交流/直流适配器参考设计

这一经过全面测试的输参考设计是一款高效、高功率密度的交流/直流适配器解决方案,具有宽输入电压范围(100V 至 240V 交流电),适用于笔记本电脑适配器和智能手机充电器应用。此设计包括基于 UCC28056 的前端转换模式 (TM) 功率因数校正 (PFC) 电路,后跟基于 UCC28780、用于隔离式直流/直流转换的有源钳位反激式转换器。
设计指南: PDF
原理图: PDF
参考设计

TIDA-010047 — 功率密度为 22W/in3、峰值效率为 93.1%、且具有 Si MOSFET 的 100W USB-PD 3.0 交流/直流适配器参考设计

This fully-tested reference design is a high-efficiency, high-power-density, AC/DC adapter solution with a wide input voltage range (100- to 240-V AC) for laptop adapters and smartphone charger applications. This design consists of a front-end transition-mode (TM) power factor correction (PFC) (...)
设计指南: PDF
原理图: PDF
封装 引脚 下载
SOT-23 (DBV) 5 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频