LMC6482QML

正在供货

超低偏置电流、精密 CMOS 轨至轨输入和输出运算放大器

产品详情

Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 15.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 3 Vos (offset voltage at 25°C) (max) (mV) 0.75 Offset drift (typ) (µV/°C) 1 Input bias current (max) (pA) 25 GBW (typ) (MHz) 1.25 Slew rate (typ) (V/µs) 1.3 Rail-to-rail In, Out Iq per channel (typ) (mA) 0.5 Vn at 1 kHz (typ) (nV√Hz) 37 CMRR (typ) (dB) 82 Rating Military Operating temperature range (°C) -55 to 125 Iout (typ) (A) 0.011 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.25 Input common mode headroom (to positive supply) (typ) (V) 0.25 Output swing headroom (to negative supply) (typ) (V) 0.18 Output swing headroom (to positive supply) (typ) (V) -0.2
Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 15.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 3 Vos (offset voltage at 25°C) (max) (mV) 0.75 Offset drift (typ) (µV/°C) 1 Input bias current (max) (pA) 25 GBW (typ) (MHz) 1.25 Slew rate (typ) (V/µs) 1.3 Rail-to-rail In, Out Iq per channel (typ) (mA) 0.5 Vn at 1 kHz (typ) (nV√Hz) 37 CMRR (typ) (dB) 82 Rating Military Operating temperature range (°C) -55 to 125 Iout (typ) (A) 0.011 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.25 Input common mode headroom (to positive supply) (typ) (V) 0.25 Output swing headroom (to negative supply) (typ) (V) 0.18 Output swing headroom (to positive supply) (typ) (V) -0.2
CDIP (NAB) 8 79.9592 mm² 10.16 x 7.87 DIESALE (Y) See data sheet

    (Typical unless otherwise noted)

  • Rail-to-Rail Input Common-Mode Voltage Range (Ensured Over Temperature)
  • Rail-to-Rail Output Swing (within 20mV of supply rail, 100KΩ load)
  • Ensured 5V and 15V Performance
  • Excellent CMRR and PSRR: 82dB
  • Ultra Low Input Current: 20fA
  • High Voltage Gain (RL = 500KΩ): 130dB
  • Specified for 2KΩ and 600Ω loads

All trademarks are the property of their respective owners.

    (Typical unless otherwise noted)

  • Rail-to-Rail Input Common-Mode Voltage Range (Ensured Over Temperature)
  • Rail-to-Rail Output Swing (within 20mV of supply rail, 100KΩ load)
  • Ensured 5V and 15V Performance
  • Excellent CMRR and PSRR: 82dB
  • Ultra Low Input Current: 20fA
  • High Voltage Gain (RL = 500KΩ): 130dB
  • Specified for 2KΩ and 600Ω loads

All trademarks are the property of their respective owners.

The LMC6482 provides a common-mode range that extends to both supply rails. This rail-to-rail performance combined with excellent accuracy, due to a high CMRR, makes it unique among rail-to-rail input amplifiers.

It is ideal for systems, such as data acquisition, that require a large input signal range. The LMC6482 is also an excellent upgrade for circuits using limited common-mode range amplifiers such as the TLC272 and TLC277.

Maximum dynamic signal range is assured in low voltage and single supply systems by the LMC6482's rail-to-rail output swing. The LMC6482's rail-to-rail output swing is ensured for loads down to 600Ω.

Ensured low voltage characteristics and low power dissipation make the LMC6482 especially well-suited for battery-operated systems.

See the LMC6484 data sheet for a Quad CMOS operational amplifier with these same features.

The LMC6482 provides a common-mode range that extends to both supply rails. This rail-to-rail performance combined with excellent accuracy, due to a high CMRR, makes it unique among rail-to-rail input amplifiers.

It is ideal for systems, such as data acquisition, that require a large input signal range. The LMC6482 is also an excellent upgrade for circuits using limited common-mode range amplifiers such as the TLC272 and TLC277.

Maximum dynamic signal range is assured in low voltage and single supply systems by the LMC6482's rail-to-rail output swing. The LMC6482's rail-to-rail output swing is ensured for loads down to 600Ω.

Ensured low voltage characteristics and low power dissipation make the LMC6482 especially well-suited for battery-operated systems.

See the LMC6484 data sheet for a Quad CMOS operational amplifier with these same features.

下载

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 1
类型 标题 下载最新的英语版本 日期
* 数据表 LMC6482QML CMOS Dual Rail-To-Rail Input and Output Operational Amplifier 数据表 (Rev. A) 2013年 3月 26日

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频