LMC6482-MIL
- Typical Unless Otherwise Noted
- Rail-to-Rail Input Common-Mode Voltage Range (Ensured Over Temperature)
- Rail-to-Rail Output Swing (Within 20-mV of Supply Rail, 100-kΩ Load)
- Ensured 3-V, 5-V, and 15-V Performance
- Excellent CMRR and PSRR: 82 dB
- Ultralow Input Current: 20 fA
- High Voltage Gain (R L = 500 k Ω): 130 dB
- Specified for 2-kΩ and 600-Ω Loads
- Power-Good Output
- Available in VSSOP Package
The LMC6482-MIL device provides a common-mode range that extends to both supply rails. This rail-to-rail performance combined with excellent accuracy, due to a high CMRR, makes it unique among rail-to-rail input amplifiers. The device is ideal for systems, such as data acquisition, that require a large input signal range. The LMC6482-MIL is also an excellent upgrade for circuits using limited common-mode range amplifiers such as the TLC272 and TLC277.
Maximum dynamic signal range is assured in low voltage and single supply systems by the rail-to-rail output swing of the LMC6482-MIL. The rail-to-rail output swing is ensured for loads down to 600 Ω of the device. Ensured low-voltage characteristics and low-power dissipation make the LMC6482-MIL especially well-suited for battery-operated systems. LMC6482-MIL is also available in a VSSOP package, which is almost half the size of a SOIC-8 device. See the LMC6484 data sheet for a quad CMOS operational amplifier with these same features.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | LMC6482-MIL CMOS Dual Rail-to-Rail Input and Output Operational Amplifier 数据表 | PDF | HTML | 2017年 6月 22日 | ||
电子书 | The Signal e-book: 有关运算放大器设计主题的博客文章汇编 | 英语版 | 2018年 1月 31日 | |||
应用手册 | AN-1234 RSDS™ Flat Panel Display Design Guidelines Part 1 (Rev. A) | 2013年 5月 6日 | ||||
应用手册 | AN-1237 RSDS™ Flat Panel Display Design Guidelines Part 2 (Rev. A) | 2013年 5月 6日 | ||||
应用手册 | AN-1515 A Comprehensive Study of the Howland Current Pump (Rev. A) | 2013年 4月 26日 | ||||
应用手册 | Effect of Heavy Loads on Accuracy and Linearity of Op Amp Circuits (Rev. B) | 2013年 4月 22日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
OPAMPS-SELGUIDE — 放大器产品 SelGuide 软件
Included in the results is a summary table of key (...)
封装 | 引脚 | 下载 |
---|---|---|
DIESALE (Y) | — |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点