LMC6462 双路微功耗轨至轨输入和输出 CMOS 运算放大器 | 德州仪器 TI.com.cn

LMC6462 (正在供货)

双路微功耗轨至轨输入和输出 CMOS 运算放大器

双路微功耗轨至轨输入和输出 CMOS 运算放大器 - LMC6462
数据表
 

备选器件推荐

  • LM8272  -  Higher Bandwidth, Higher Slew Rate, Lower Power Consumption, RRIO.
  • LMP7702  -  Higher Precision, RRIO,lower Power Consumption, Higher CMRR
  • LMV841  -  LMV841 - Single CMOS Input, RRIO, Wide Supply Range Operational Amplifiers
  • LMV841-Q1  -  LMV841 - Single CMOS Input, RRIO, Wide Supply Range Operational Amplifiers

Other devices and data sheet

Other device variants can also be found in the  LMC6462-MIL product page

This data sheet applies to both  LMC6462 and  LMC6462-MIL

描述

The LMC6462/4 is a micropower version of the popular LMC6482/4, combining Rail-to-Rail Input and Output Range with very low power consumption.

The LMC6462/4 provides an input common-mode voltage range that exceeds both rails. The rail-to-rail output swing of the amplifier, ensured for loads down to 25 kΩ, assures maximum dynamic signal range. This rail-to-rail performance of the amplifier, combined with its high voltage gain makes it unique among rail-to-rail amplifiers. The LMC6462/4 is an excellent upgrade for circuits using limited common-mode range amplifiers.

The LMC6462/4, with ensured specifications at 3V and 5V, is especially well-suited for low voltage applications. A quiescent power consumption of 60 μW per amplifier (at VS = 3V) can extend the useful life of battery operated systems. The amplifier's 150 fA input current, low offset voltage of 0.25 mV, and 85 dB CMRR maintain accuracy in battery-powered systems.

特性

  • (Typical Unless Otherwise Noted)
  • Ultra Low Supply Current  20 μA/Amplifier
  • Ensured Characteristics at 3V and 5V
  • Rail-to-Rail Input Common-Mode Voltage Range
  • Rail-to-Rail Output Swing
    • (within 10 mV of rail, VS = 5V and RL = 25 kΩ)
  • Low Input Current 150 fA
  • Low Input Offset Voltage 0.25 mV

All trademarks are the property of their respective owners.

查看更多内容

参数 与其它产品相比 精密 运算放大器 (Vos<1mV)

 
Number of Channels (#)
Total Supply Voltage (Min) (+5V=5, +/-5V=10)
Total Supply Voltage (Max) (+5V=5, +/-5V=10)
GBW (Typ) (MHz)
Slew Rate (Typ) (V/us)
Rail-to-Rail
Vos (Offset Voltage @ 25C) (Max) (mV)
Offset Drift (Typ) (uV/C)
Iq per channel (Typ) (mA)
Vn at 1kHz (Typ) (nV/rtHz)
CMRR (Typ) (dB)
Rating
Operating Temperature Range (C)
Package Group
Package Size: mm2:W x L (PKG)
Input Bias Current (Max) (pA)
Output Current (Typ) (mA)
Features
Architecture
LMC6462
2    
3    
15.5    
0.05    
0.015    
In
Out    
0.5    
1.5    
0.02    
80    
85    
Catalog    
-40 to 85    
PDIP
SOIC    
See datasheet (PDIP)
8SOIC: 29 mm2: 6 x 4.9(SOIC)    
1.5    
27    
N/A    
CMOS    

特色工具和软件

WEBENCH® Designer LMC6462

Amplifier Topology
 Non-inverting
 Inverting
Desired Power Supply Voltage
Positive Supply (Vcc):  V
Negative Supply (Vee):  V
Allowed Power Supply(Vcc-Vee) = 3.0 to 15.5 V
Desired Input and Output Requirements
  Min Max
Vin  V  V
Vout  V  V
Minimum Temperature = -40.0 °C
Maximum Temperature = 85.0 °C