LMC6062-MIL
- (Typical Unless Otherwise Noted)
- Low Offset Voltage 100μV
- Ultra Low Supply current 16μA/Amplifier
- Operates from 4.5V to 15V Single Supply
- Ultra Low Input Bias Current 10fA
- Output Swing within 10mV of Supply Rail, 100k Load
- Input Common-Mode Range Includes V−
- High Voltage Gain 140dB
- Improved Latchup Immunity
All trademarks are the property of their respective owners.
The LMC6062 is a precision dual low offset voltage, micropower operational amplifier, capable of precision single supply operation. Performance characteristics include ultra low input bias current, high voltage gain, rail-to-rail output swing, and an input common mode voltage range that includes ground. These features, plus its low power consumption, make the LMC6062 ideally suited for battery powered applications.
Other applications using the LMC6062 include precision full-wave rectifiers, integrators, references, sample-and-hold circuits, and true instrumentation amplifiers.
This device is built with TI's advanced double-Poly Silicon-Gate CMOS process.
For designs that require higher speed, see the LMC6082 precision dual operational amplifier.
PATENT PENDING
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | LMC6062 Precision CMOS Dual Micropower Operational Amplifier 数据表 (Rev. D) | 2013年 3月 13日 | |||
电子书 | The Signal e-book: 有关运算放大器设计主题的博客文章汇编 | 英语版 | 2018年 1月 31日 | |||
应用手册 | AN-856 A SPICE Comp Macromodel for CMOS Op Amplifiers (Rev. C) | 2013年 5月 6日 | ||||
应用手册 | Effect of Heavy Loads on Accuracy and Linearity of Op Amp Circuits (Rev. B) | 2013年 4月 22日 | ||||
更多文献资料 | Die D/S LMC6062I-MDC-MWC Precision CMOS Dual Micropower Op Amp | 2013年 1月 10日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
封装 | 引脚 | 下载 |
---|---|---|
DIESALE (Y) | — |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点