LM94022-Q1
- LM94022/-Q1 is AEC-Q100 Grade 0 qualified and
is Manufactured on an Automotive Grade Flow - Low 1.5-V to 5.5-V Operation With Low 5.4-µA
Supply Current - Push-Pull Output With ±50-µA Source Current Capability
- Four Selectable Gains
- Very Accurate Over Wide Temperature Range of
−50°C to +150°C:- ±1.5ºC Temperature Accuracy for 20ºC to
40ºC Range - ±1.8ºC Temperature Accuracy for –50ºC to
70ºC Range - ±2.1ºC Temperature Accuracy for –50ºC to
90ºC Range - ±2.7ºC Temperature Accuracy for –50ºC to
150ºC Range
- ±1.5ºC Temperature Accuracy for 20ºC to
- Output is Short-Circuit Protected
- Extremely Small SC70 Package
- For the Similar Functionality in a TO-92 Package,
See LMT84, LMT85, LMT86, or LMT87 - Footprint Compatible With the Industry-Standard
LM20 Temperature Sensor
The LM94022/-Q1 device is a precision analog output CMOS integrated-circuit temperature sensor with selectable linear negative temperature coefficient (NTC). A class-AB output structure gives the LM94022/-Q1 strong output source and sink current capability for driving heavy transient loads such as that presented by the input of a sample-and-hold analog-to-digital converter. The low 5.4-µA supply current and 1.5-V operating voltage of the LM94022/-Q1 make it ideal for battery-powered systems as well as general temperature-sensing applications.
The Gain Select 1 (GS1) and Gain Select 0 (GS0) logic inputs select one of four gains for the temperature-to-voltage output transfer function: −5.5 mV/°C, −8.2 mV/°C, −10.9 mV/°C, and −13.6 mV/°C. Selecting –5.5 mV/°C (GS1 and GS0 both tied low), allows the LM94022/-Q1 to operate down to 1.5-V supply while measuring temperature over the full range of −50°C to +150°C. Maximum temperature sensitivity, –13.6 mV/°C, is selected when GS1 and GS0 are both tied high. The gain-select inputs can be tied directly to VDD or Ground without any pullup or pulldown resistors, reducing component count and board area. These inputs can also be driven by logic signals allowing the system to optimize the gain during operation or system diagnostics.
您可能感兴趣的相似产品
功能与比较器件相同且具有相同引脚
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | LM94022/-Q1 1.5-V, SC70, Multi-Gain Analog Temperature Sensor With Class-AB Output 数据表 (Rev. F) | PDF | HTML | 2015年 9月 29日 | ||
用户指南 | WEBENCH® Sensor Designer Thermocouple Sensor Ver 1 PCB (unpopulated) User Guide | 2012年 1月 27日 | ||||
白皮书 | Temperature sensor solutions for low-voltage systems | 2005年 5月 11日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
封装 | 引脚 | 下载 |
---|---|---|
SOT-SC70 (DCK) | 5 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点