LM94021
- LM94021Q is AEC-Q100 Grade 0 Qualified
and is Manufactured on an Automotive Grade Flow - Low 1.5V Operation
- Four Selectable Gains
- Very Accurate Over Wide Temperature Range of
−50°C to +150°C - Low Quiescent Current
- Output is Short-Circuit Protected
- Extremely Small SC70 Package
- Footprint Compatible with the Industry-Standard
LM20 Temperature Sensor - UL Recognized Component
The LM94021 is a precision analog output CMOS integrated-circuit temperature sensor that operates at a supply voltage as low as 1.5V. While operating over the wide temperature range of −50°C to +150°C, the LM94021 delivers an output voltage that is inversely proportional to measured temperature. The LM94021's low supply current makes it ideal for battery-powered systems as well as general temperature sensing applications.
Two logic inputs, Gain Select 1 (GS1) and Gain Select 0 (GS0), select the gain of the temperature-to-voltage output transfer function. Four slopes are selectable: −5.5 mV/°C, −8.2 mV/°C, −10.9 mV/°C, and −13.6 mV/°C. In the lowest gain configuration (GS1 and GS0 both tied low), the LM94021 can operate with a 1.5V supply while measuring temperature over the full −50°C to +150°C operating range. Tying both inputs high causes the transfer function to have the largest gain of −13.6 mV/°C for maximum temperature sensitivity. The gain-select inputs can be tied directly to VDD or Ground without any pull-up or pull-down resistors, reducing component count and board area. These inputs can also be driven by logic signals allowing the system to optimize the gain during operation or system diagnostics.
您可能感兴趣的相似产品
功能优于比较器件,可直接替换
功能与比较器件相同且具有相同引脚
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | LM94021/LM94021Q Multi-Gain Analog Temperature Sensor 数据表 (Rev. E) | 2013年 6月 28日 | |||
证书 | UL Certification 20141125-E232195 Vol 1 Sec 7 | 2023年 11月 17日 | ||||
证书 | UL Certificate of Compliance Vol1-Sec7 E232195 | 2018年 8月 6日 | ||||
EVM 用户指南 | LM9402xEVM User's Guide | 2013年 9月 12日 | ||||
设计指南 | LM94021 LM94022 LM94023 Design Aid (Rev. A) | 2012年 1月 26日 | ||||
白皮书 | Temperature sensor solutions for low-voltage systems | 2005年 5月 11日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
LM9402XEVM — 用于多增益模拟温度传感器的评估模块
The Texas Instruments LM9402xEVM evaluation module helps designers evaluate the operation and performance of the LM94021, LM94022, and LM94023 analog temperature sensors.
封装 | 引脚 | 下载 |
---|---|---|
SOT-SC70 (DCK) | 5 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点