主页 电源管理 电源开关 电子保险丝和热插拔控制器

LM9061

正在供货

7V 至 26V 高侧保护控制器

产品详情

FET External Vin (min) (V) 7 Vin (max) (V) 26 Vabsmax_cont (V) 60 Current limit (min) (A) 0.01 Current limit (max) (A) 500 Overcurrent response Circuit breaker Fault response Latch-off Soft start Adjustable Overvoltage response Cut-off Rating Catalog Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 125 Function Inductive load compatibility, Overvoltage protection
FET External Vin (min) (V) 7 Vin (max) (V) 26 Vabsmax_cont (V) 60 Current limit (min) (A) 0.01 Current limit (max) (A) 500 Overcurrent response Circuit breaker Fault response Latch-off Soft start Adjustable Overvoltage response Cut-off Rating Catalog Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 125 Function Inductive load compatibility, Overvoltage protection
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • Withstands 60-V Supply Transients
  • Overvoltage Shut-OFF With VCC > 30 V
  • Lossless Overcurrent Protection Latch-OFF
    • Current Sense Resistor is Not Required
    • Minimizes Power Loss With High Current Loads
  • Programmable Delay of Protection Latch-OFF
  • Gradual Turnoff to Minimize Inductive Load Transient Voltages
  • CMOS Logic-Compatible ON and OFF Control Input
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • Withstands 60-V Supply Transients
  • Overvoltage Shut-OFF With VCC > 30 V
  • Lossless Overcurrent Protection Latch-OFF
    • Current Sense Resistor is Not Required
    • Minimizes Power Loss With High Current Loads
  • Programmable Delay of Protection Latch-OFF
  • Gradual Turnoff to Minimize Inductive Load Transient Voltages
  • CMOS Logic-Compatible ON and OFF Control Input

The LM9061 family consists of charge-pump devices which provides the gate drive to an external power MOSFET of any size configured as a high-side driver or switch. This includes multiple parallel connected MOSFETs for very high current applications. A CMOS logic-compatible ON and OFF input controls the output gate drive voltage. In the ON state, the charge pump voltage, which is well above the available VCC supply, is directly applied to the gate of the MOSFET. A built-in 15-V Zener clamps the maximum gate to source voltage of the MOSFET. When commanded OFF a 110-µA current sink discharges the gate capacitances of the MOSFET for a gradual turnoff characteristic to minimize the duration of inductive load transient voltages and further protect the power MOSFET.

Lossless protection of the power MOSFET is a key feature of the LM9061. The voltage drop (VDS) across the power device is continually monitored and compared against an externally programmable threshold voltage. A small current-sensing resistor in series with the load, which causes a loss of available energy, is not required for the protection circuitry. If the VDS voltage, due to excessive load current, exceeds the threshold voltage, the output is latched OFF in a more gradual fashion (through a 10-µA output current sink) after a programmable delay time interval.

The LM9061 family consists of charge-pump devices which provides the gate drive to an external power MOSFET of any size configured as a high-side driver or switch. This includes multiple parallel connected MOSFETs for very high current applications. A CMOS logic-compatible ON and OFF input controls the output gate drive voltage. In the ON state, the charge pump voltage, which is well above the available VCC supply, is directly applied to the gate of the MOSFET. A built-in 15-V Zener clamps the maximum gate to source voltage of the MOSFET. When commanded OFF a 110-µA current sink discharges the gate capacitances of the MOSFET for a gradual turnoff characteristic to minimize the duration of inductive load transient voltages and further protect the power MOSFET.

Lossless protection of the power MOSFET is a key feature of the LM9061. The voltage drop (VDS) across the power device is continually monitored and compared against an externally programmable threshold voltage. A small current-sensing resistor in series with the load, which causes a loss of available energy, is not required for the protection circuitry. If the VDS voltage, due to excessive load current, exceeds the threshold voltage, the output is latched OFF in a more gradual fashion (through a 10-µA output current sink) after a programmable delay time interval.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 3
类型 标题 下载最新的英语版本 日期
* 数据表 LM9061 and LM9061-Q1 High-Side Protection Controller 数据表 (Rev. I) PDF | HTML 2017年 1月 4日
电子书 11 Ways to Protect Your Power Path 2019年 7月 3日
EVM 用户指南 LM9061 High-Side Protection Controller EVM 2014年 11月 7日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

LM9061EVM — LM9061EVM 高侧保护控制器评估模块

LM9061EVM 评估模块演示的是接电负载的高侧保护,用于防护过流和过压的情况。高侧 MOSFET 的栅极驱动由一个开/关输入控制。过流保护会在从 MOSFET 中监测到压降 (VDS) 时启用,压降参考的是外部可编程阈值电压。如果 VDS 电压因过高的负载电流而超出阈值电压,MOSFET 的栅极驱动就会关闭,从而断开负载与输入电源的连接。与负载串联的电流感应电阻器并非保护电路所必需,这样可以在较高的电流负载下获得更高的性能。

用户指南: PDF
TI.com 上无现货
计算工具

TVS-RECOMMENDATION-CALC TVS diode recommendation tool

This tool suggests suitable TVS for given system parameters and abs max voltage rating of the device.
支持的产品和硬件

支持的产品和硬件

此设计资源支持这些类别中的大部分产品。

查看产品详情页,验证是否能提供支持。
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
TIDA-00296 — 汽车车身控制模块驱动器参考设计

TIDA-00296 是一项重点介绍 TI 高侧和低侧继电器、电机以及负载驱动器产品系列的参考设计。我们选择了针对该设计的负载(门锁、车窗升降电机、座椅加热器、HVAC、车灯和 LED)来展示 BCM 可驱动的负载范围以及 TI 解决方案如何满足这些领域。
测试报告: PDF
原理图: PDF
封装 引脚 下载
SOIC (D) 8 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频