LM8365

正在供货

具有低静态电流和可编程输出延迟的低电平有效复位 IC

产品详情

Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 2.7, 4.5 Reset threshold accuracy (%) 2.5 Iq (typ) (mA) 0.00065 Output driver type/reset output Active-low, Open-drain Supply voltage (min) (V) 1 Supply voltage (max) (V) 6 Rating Catalog Watchdog timer WDI (s) None Operating temperature range (°C) -40 to 85
Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 2.7, 4.5 Reset threshold accuracy (%) 2.5 Iq (typ) (mA) 0.00065 Output driver type/reset output Active-low, Open-drain Supply voltage (min) (V) 1 Supply voltage (max) (V) 6 Rating Catalog Watchdog timer WDI (s) None Operating temperature range (°C) -40 to 85
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • Extremely-Low Quiescent Current: 0.62 µA at
    VIN = 2.6 V
  • High Accuracy Threshold Voltage (±2.5%)
  • Open-Drain Output
  • Programmable Output Delay by External Capacitor
    (130 ms Typical With 0.1 µF)
  • Input Voltage Range: 1 V to 6 V
  • Pin-for-Pin Compatible With MC33465
  • Extremely-Low Quiescent Current: 0.62 µA at
    VIN = 2.6 V
  • High Accuracy Threshold Voltage (±2.5%)
  • Open-Drain Output
  • Programmable Output Delay by External Capacitor
    (130 ms Typical With 0.1 µF)
  • Input Voltage Range: 1 V to 6 V
  • Pin-for-Pin Compatible With MC33465

The LM8365 device is a micropower undervoltage sensing circuit that is ideal for use in battery-powered microprocessor based systems, where extended battery life is a key requirement.

Threshold voltages of 2.7 V and 4.5 V are available with an active-low, open-drain output. These devices feature a very-low quiescent current of 0.65 µA typical. The LM8365 features a highly accurate voltage reference, a comparator with precise thresholds and built-in hysteresis to prevent erratic reset operation, a time delayed output which can be programmed by the system designer, and specified Reset operation down to 1 V with extremely-low standby current.

The LM8365 device is a micropower undervoltage sensing circuit that is ideal for use in battery-powered microprocessor based systems, where extended battery life is a key requirement.

Threshold voltages of 2.7 V and 4.5 V are available with an active-low, open-drain output. These devices feature a very-low quiescent current of 0.65 µA typical. The LM8365 features a highly accurate voltage reference, a comparator with precise thresholds and built-in hysteresis to prevent erratic reset operation, a time delayed output which can be programmed by the system designer, and specified Reset operation down to 1 V with extremely-low standby current.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相似
TPS3840 正在供货 具有手动复位和可编程复位时间延迟功能的毫微功耗高输入电压监控器 350-nA nano power voltage supervisor with programmable delay, MR pin and up to 10-V VIN.

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 7
类型 标题 下载最新的英语版本 日期
* 数据表 LM8365 Micropower Undervoltage-Sensing Circuit With Programmable Output Delay 数据表 (Rev. C) PDF | HTML 2015年 12月 31日
选择指南 Voltage Supervisors (Reset ICs) Quick Reference Guide (Rev. H) 2020年 2月 28日
电子书 电压监测仪和电压检测器:提示、技巧和基础知识 英语版 2019年 8月 28日
选择指南 电源管理指南 2018 (Rev. K) 2018年 7月 31日
选择指南 电源管理指南 2018 (Rev. R) 2018年 6月 25日
技术文章 Selecting voltage detectors, supervisors, and reset ICs for system safety: part 2 PDF | HTML 2016年 10月 21日
EVM 用户指南 LM8365EVM User's Guide 2015年 10月 14日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

LM8365EVM — LM8365 微功耗欠压监控器评估模块

LM8365 评估模块 (EVM) 帮助设计人员使用可编程输出延迟来评估 LM8365 微功耗欠压监控器的功能和性能。此 EVM 使用 LM8365 的 2.7V 复位阈值版本。此 EVM 通过选择对应于可编程延迟时间的 3 种不同电容器来证明 LM8365 的功能正常。

用户指南: PDF
TI.com 上无现货
仿真模型

LM8365BAL27 PSpice Transient Model

SNVMAO7.ZIP (47 KB) - PSpice Model
仿真模型

LM8365BAL27 Unencrypted PSpice Transient Model

SNVMAO6.ZIP (2 KB) - PSpice Model
仿真模型

LM8365BAL45 PSpice Transient Model

SNVMAO9.ZIP (48 KB) - PSpice Model
仿真模型

LM8365BAL45 Unencrypted PSpice Transient Model

SNVMAO8.ZIP (2 KB) - PSpice Model
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
TIDA-010008 — 用于针对电网应用提供瞬态保护且基于平缓钳位 TVS 的参考设计

该参考设计采用多种方法,使用平缓钳位浪涌保护措施、ESD 器件、电子保险丝或负载开关,来保护交流或直流模拟输入、直流模拟输出、交流或直流二进制输入、带高侧或低侧驱动器的数字输出、LCD 偏置电源、USB 接口(电源和数据)和具有 24、12 或 5V 输入的板载电源(用于多个电网应用),使其免受过压、过载和瞬变(1.2/50us,42Ω)的影响。该设计监测温度、湿度、磁场和电源以进行诊断。
设计指南: PDF
原理图: PDF
封装 引脚 下载
SOT-23 (DBV) 5 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频