产品详情

Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 10 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 GBW (typ) (MHz) 15 Slew rate (typ) (V/µs) 7 Rail-to-rail No Vos (offset voltage at 25°C) (max) (mV) 5 Iq per channel (typ) (mA) 2.5 Vn at 1 kHz (typ) (nV√Hz) 4.5 Features Premium Sound, Standard Amps THD + N at 1 kHz (typ) (%) 0.002 Rating Catalog Operating temperature range (°C) -40 to 85 Iout (typ) (A) 0.04 Architecture Bipolar CMRR (typ) (dB) 100 Input bias current (max) (pA) 1000000
Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 10 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 GBW (typ) (MHz) 15 Slew rate (typ) (V/µs) 7 Rail-to-rail No Vos (offset voltage at 25°C) (max) (mV) 5 Iq per channel (typ) (mA) 2.5 Vn at 1 kHz (typ) (nV√Hz) 4.5 Features Premium Sound, Standard Amps THD + N at 1 kHz (typ) (%) 0.002 Rating Catalog Operating temperature range (°C) -40 to 85 Iout (typ) (A) 0.04 Architecture Bipolar CMRR (typ) (dB) 100 Input bias current (max) (pA) 1000000
PDIP (P) 8 92.5083 mm² 9.81 x 9.43 SOIC (D) 8 29.4 mm² 4.9 x 6 VSSOP (DGK) 8 14.7 mm² 3 x 4.9
Wide dynamic range: >140dB
Low input noise   voltage: 4.5nV/ ^Hz
High slew rate: 7 V/μs (typ); 5V/μs (min)
High gain bandwidth: 15MHz (typ); 10MHz (min)
Wide power bandwidth: 120KHz
Low distortion: 0.002%
Low offset voltage: 0.3mV
Large phase margin: 60°
Available in 8 pin MSOP package  

Wide dynamic range: >140dB
Low input noise   voltage: 4.5nV/ ^Hz
High slew rate: 7 V/μs (typ); 5V/μs (min)
High gain bandwidth: 15MHz (typ); 10MHz (min)
Wide power bandwidth: 120KHz
Low distortion: 0.002%
Low offset voltage: 0.3mV
Large phase margin: 60°
Available in 8 pin MSOP package  

The LM833 is a dual general purpose operational amplifier designed with particular emphasis on performance in audio systems.

This dual amplifier IC utilizes new circuit and processing techniques to deliver low noise, high speed and wide bandwidth without increasing external components or decreasing stability. The LM833 is internally compensated for all closed loop gains and is therefore optimized for all preamp and high level stages in PCM and HiFi systems.

The LM833 is pin-for-pin compatible with industry standard dual operational amplifiers.


The LM833 is a dual general purpose operational amplifier designed with particular emphasis on performance in audio systems.

This dual amplifier IC utilizes new circuit and processing techniques to deliver low noise, high speed and wide bandwidth without increasing external components or decreasing stability. The LM833 is internally compensated for all closed loop gains and is therefore optimized for all preamp and high level stages in PCM and HiFi systems.

The LM833 is pin-for-pin compatible with industry standard dual operational amplifiers.


下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同且具有相同引脚
LM4562 正在供货 2 通道、55MHz、高保真、高性能音频运算放大器 This product is a lower distortion audio op amp with better specs all around
LME49720 正在供货 2 通道、55MHz、低噪声、高性能 RRO 音频运算放大器 This product is a lower distortion audio op amp with better specs all around

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 6
类型 标题 下载最新的英语版本 日期
* 数据表 LM833-N Dual Audio Operational Amplifier 数据表 (Rev. E) 2012年 5月 18日
电子书 The Signal e-book: 有关运算放大器设计主题的博客文章汇编 英语版 2018年 1月 31日
应用手册 AN-346 High-Performance Audio Applications of The LM833 (Rev. D) 2013年 5月 7日
应用手册 Effect of Heavy Loads on Accuracy and Linearity of Op Amp Circuits (Rev. B) 2013年 4月 22日
应用手册 Basic Introduction to Filters - Active, Passive, and Switched-Cap (Rev. A) 2010年 4月 21日
应用手册 AN-1002 ADC16071/ADC16471 Analog Layout and Interface Design Considerations 2004年 5月 14日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

计算工具

ANALOG-ENGINEER-CALC — 模拟工程师计算器

模拟工程师计算器旨在加快模拟电路设计工程师经常使用的许多重复性计算。该基于 PC 的工具提供图形界面,其中显示各种常见计算的列表(从使用反馈电阻器设置运算放大器增益到为稳定模数转换器 (ADC) 驱动器缓冲器电路选择合适的电路设计元件)。除了可用作单独的工具之外,该计算器还能够很好地与模拟工程师口袋参考书中所述的概念配合使用。
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
PDIP (P) 8 查看选项
SOIC (D) 8 查看选项
VSSOP (DGK) 8 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频