LM78M

正在供货

适用于 5V 系统的 500mA、35V 线性稳压器

产品详情

Output options Fixed Output Iout (max) (A) 0.5 Vin (max) (V) 35 Vin (min) (V) 7.2 Vout (max) (V) 15 Vout (min) (V) 5 Fixed output options (V) 5 Noise (µVrms) 40 Iq (typ) (mA) 4 Thermal resistance θJA (°C/W) 38 Rating Catalog Load capacitance (min) (µF) 0.1 Regulated outputs (#) 1 Accuracy (%) 3 PSRR at 100 KHz (dB) 40 Dropout voltage (Vdo) (typ) (mV) 1800 Operating temperature range (°C) -40 to 125
Output options Fixed Output Iout (max) (A) 0.5 Vin (max) (V) 35 Vin (min) (V) 7.2 Vout (max) (V) 15 Vout (min) (V) 5 Fixed output options (V) 5 Noise (µVrms) 40 Iq (typ) (mA) 4 Thermal resistance θJA (°C/W) 38 Rating Catalog Load capacitance (min) (µF) 0.1 Regulated outputs (#) 1 Accuracy (%) 3 PSRR at 100 KHz (dB) 40 Dropout voltage (Vdo) (typ) (mV) 1800 Operating temperature range (°C) -40 to 125
TO-220 (NDE) 3 46.5328 mm² 10.16 x 4.58 TO-252 (NDP) 3 65.2078 mm² 6.58 x 9.91
  • For a lower cost alternative, see the UA78M
  • Output current in excess of 0.5 A
  • No external components
  • Internal thermal overload protection
  • Internal short circuit current-limiting
  • Output transistor safe-area compensation
  • Available in 3-pin TO-220, TO-252, and TO packages
  • Output voltages of 5 V and 15 V
  • For a lower cost alternative, see the UA78M
  • Output current in excess of 0.5 A
  • No external components
  • Internal thermal overload protection
  • Internal short circuit current-limiting
  • Output transistor safe-area compensation
  • Available in 3-pin TO-220, TO-252, and TO packages
  • Output voltages of 5 V and 15 V

The LM341 and LM78M05 three-pin positive voltage regulators employ built-in current limiting, thermal shutdown, and safe-operating area protection, which makes them virtually immune to damage from output overloads.

With adequate heat sinking, they can deliver in excess of 0.5-A output current. Typical applications would include local (on-card) regulators which can eliminate the noise and degraded performance associated with single-point regulation.

The LM341 and LM78M05 three-pin positive voltage regulators employ built-in current limiting, thermal shutdown, and safe-operating area protection, which makes them virtually immune to damage from output overloads.

With adequate heat sinking, they can deliver in excess of 0.5-A output current. Typical applications would include local (on-card) regulators which can eliminate the noise and degraded performance associated with single-point regulation.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能优于比较器件,可直接替换
UA78M 正在供货 500mA、30V 线性稳压器 Pin-to-pin equivalent for cost-sensitive applications

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 7
类型 标题 下载最新的英语版本 日期
* 数据表 LM341 and LM78M05 Series 3-Terminal 500-mA Positive Voltage Regulators 数据表 (Rev. G) PDF | HTML 2020年 6月 17日
应用手册 A Topical Index of TI LDO Application Notes (Rev. F) 2019年 6月 27日
应用手册 AN-103 LM340 Series Three Terminal Positive Regulators (Rev. A) 2013年 5月 6日
应用手册 AN-1148 Linear Regulators: Theory of Operation and Compensation (Rev. B) 2013年 5月 6日
应用手册 Packaging Limits Range of Linear Regulators 2010年 5月 8日
应用手册 Digital Designer's Guide to Linear Voltage Regulators & Thermal Mgmt (LDO) (Rev. A) 2008年 6月 4日
应用手册 Understanding the Terms and Definitions of LDO Voltage Regulators 1999年 10月 21日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

MLTLDO2EVM-037 — 用于 DCY、DDA 和 KVU 封装的通用 LDO 线性稳压器评估模块

借助采用多种封装选项的 MLTLDO2EVM-037 低压降 (LDO) 评估模块 (EVM),设计工程师能评估可能用于其自身电路应用的线性稳压器采用多种常见封装时的运行情况和性能。这种 EVM 配置包含一个 DDA、3 引脚和 5 引脚 KVU 以及 DCY 封装,便于工程师焊接和评估部件。

用户指南: PDF
TI.com 上无现货
封装 引脚 下载
TO-220 (NDE) 3 查看选项
TO-252 (NDP) 3 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频