LM75B
- No External Components Required
- Shutdown Mode to Minimize Power Consumption
- Up to Eight LM75s Can be Connected to a Single Bus
- Power Up Defaults Permit Stand-alone Operation as Thermostat
- UL Recognized Component (LM75B and LM75C)
- Key Specifications:
- Supply Voltage
- LM75B, LM75C: 3 V to 5.5 V
- Supply Current
- Operating: 280 μA (typical)
- Shutdown: 4 μA (typical)
- Temperature Accuracy
- −25°C to 100°C: ±2°C (maximum)
- −55°C to 125°C: ±3°C (maximum)
- Supply Voltage
All trademarks are the property of their respective owners.
The LM75B and LM75C are industry-standard digital temperature sensors with an integrated Sigma-Delta analog-to-digital converter and I2C interface. The LM75 provides 9-bit digital temperature readings with an accuracy of ±2°C from -25°C to 100°C and ±3°C over –55°C to 125°C.
Communication is accomplished over a 2-wire interface which operates up to 400kHz. The LM75 has three address pins, allowing up to eight LM75 devices to operate on the same 2-wire bus. The LM75 has a dedicated over-temperature output (O.S.) with programmable limit and hystersis. This output has programmable fault tolerance, which allows the user to define the number of consecutive error conditions that must occur before O.S. is activated.
The wide temperature and supply range and I2C interface make the LM75 ideal for a number of applications including base stations, electronic test equipment, office electronics, personal computers, and any other system where thermal management is critical to performance. The LM75B and LM75C are available in an SOIC package or VSSOP package.
您可能感兴趣的相似产品
功能优于比较器件,可直接替换
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | LM75x Digital Temperature Sensor and Thermal Watchdog With Two-Wire Interface 数据表 (Rev. D) | PDF | HTML | 2015年 10月 15日 | ||
应用手册 | LM75B 和 TMP1075 业界通用器件:设计指南和规格比较 (Rev. A) | PDF | HTML | 英语版 (Rev.A) | PDF | HTML | 2024年 3月 8日 | |
应用手册 | Applying I2C-Compatible Temperature Sensors in Systems With Slow Clock Edges (Rev. A) | 2013年 5月 6日 | ||||
应用手册 | Tiny Temperature Sensors for Remote Systems | 2003年 2月 17日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
TIDA-010008 — 用于针对电网应用提供瞬态保护且基于平缓钳位 TVS 的参考设计
封装 | 引脚 | 下载 |
---|---|---|
SOIC (D) | 8 | 查看选项 |
VSSOP (DGK) | 8 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点