LM7301 采用 TinyPak 封装的 4 MHz GBW、轨至轨输入/输出运算放大器 | 德州仪器 TI.com.cn

LM7301 (正在供货)

采用 TinyPak 封装的 4 MHz GBW、轨至轨输入/输出运算放大器

 

描述

The LM7301 provides high performance in a wide range of applications. The LM7301 offers greater than rail-to-rail input range, full rail-to-rail output swing, large capacitive load driving ability, and low distortion.

With only 0.6-mA supply current, the 4-MHz gain-bandwidth of this device supports new portable applications where higher power devices unacceptably drain battery life.

The LM7301 can be driven by voltages that exceed both power supply rails, thus eliminating concerns over exceeding the common-mode voltage range. The rail-to-rail output swing capability provides the maximum possible dynamic range at the output. This is particularly important when operating on low supply voltages.

Operating on supplies of 1.8 V to 32 V, the LM7301 is excellent for a very wide range of applications in low power systems.

Placing the amplifier right at the signal source reduces board size and simplifies signal routing. The LM7301 fits easily on low profile PCMCIA cards.

特性

  • At VS = 5 V (Typical Unless Otherwise Noted)
  • Tiny, Space-Saving, 5-Pin SOT-23 Package
  • Greater than Rail-to-Rail Input CMVR: −0.25 V to 5.2 V
  • Rail-to-Rail Output Swing: 007 V to 4.93 V
  • Wide Gain-Bandwidth: 4 MHz
  • Low Supply Current: 0.6 mA
  • Wide Supply Range: 1.8 V to 32 V
  • High PSRR: 104 dB
  • High CMRR: 93 dB
  • Excellent Gain: 97 dB

All trademarks are the property of their respective owners.

查看更多内容

参数 与其它产品相比 通用 运算放大器

 
Number of channels (#)
Total Supply Voltage (Min) (+5V=5, +/-5V=10)
Total Supply Voltage (Max) (+5V=5, +/-5V=10)
GBW (Typ) (MHz)
Slew Rate (Typ) (V/us)
Rail-to-rail
Vos (offset voltage @ 25 C) (Max) (mV)
Iq per channel (Typ) (mA)
Vn at 1 kHz (Typ) (nV/rtHz)
Rating
Operating temperature range (C)
Package Group
Package size: mm2:W x L (PKG)
Offset drift (Typ) (uV/C)
Features
Input bias current (Max) (pA)
CMRR (Typ) (dB)
Output current (Typ) (mA)
Architecture
LM7301 LM6142 LM6144 LM8261 LM8272
1     2     4     1     2    
2.2     1.8     1.8     2.5     2.5    
30     24     24     30     24    
4     17     17     21     13    
1.25     25     25     12     12    
In
Out    
In
Out    
In
Out    
In
Out    
In
Out    
6     1     1     5     5    
0.6     0.65     0.65     0.97     0.9    
36     16     16     15     15    
Catalog     Catalog     Catalog     Catalog     Catalog    
-40 to 85     -40 to 85     -40 to 85     -40 to 85     -40 to 85    
SOIC | 8
SOT-23 | 5    
PDIP | 8
SOIC | 8    
PDIP | 14
SOIC | 14    
SOT-23 | 5     VSSOP | 8    
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
5SOT-23: 8 mm2: 2.8 x 2.9 (SOT-23 | 5)    
See datasheet (PDIP)
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)    
See datasheet (PDIP)
14SOIC: 52 mm2: 6 x 8.65 (SOIC | 14)    
5SOT-23: 8 mm2: 2.8 x 2.9 (SOT-23 | 5)     8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)    
2     3     3     2     2    
   
   
   
High Cload Drive     High Cload Drive    
200000     280000     280000     2000000     2000000    
93     107     107     110     80    
9.5     8     8     53     100    
Bipolar     Bipolar     Bipolar     Bipolar     Bipolar    

设计工具

WEBENCH® Designer LM7301

Amplifier Topology
 Non-inverting
 Inverting
Desired Power Supply Voltage
Positive Supply (Vcc):  V
Negative Supply (Vee):  V
Allowed Power Supply(Vcc-Vee) = 2.2 to 30.0 V
Desired Input and Output Requirements
  Min Max
Vin  V  V
Vout  V  V
Minimum Temperature = -40.0 °C
Maximum Temperature = 85.0 °C