产品详情

Local sensor accuracy (max) 1 Type Local Operating temperature range (°C) -40 to 150 Supply voltage (min) (V) 2.7 Interface type I2C, SMBus Supply voltage (max) (V) 5.5 Features ALERT, One-shot conversion, UL recognized Supply current (max) (µA) 550 Temp resolution (max) (Bits) 14 Remote channels (#) 0 Addresses 6 Rating Catalog
Local sensor accuracy (max) 1 Type Local Operating temperature range (°C) -40 to 150 Supply voltage (min) (V) 2.7 Interface type I2C, SMBus Supply voltage (max) (V) 5.5 Features ALERT, One-shot conversion, UL recognized Supply current (max) (µA) 550 Temp resolution (max) (Bits) 14 Remote channels (#) 0 Addresses 6 Rating Catalog
SOT-23-THN (DDC) 6 8.12 mm² 2.9 x 2.8
  • Single Address Pin Offers Choice of Three
    Selectable Addresses Per Version for a Total of
    Six Possible Addresses.
  • SMBus and I2C-compatible Two-Wire Interface
  • Supports 400-Khz Operation
  • Shutdown Mode With One-shot Feature Available
    for Very Low Average Power Consumption
  • Programmable Digital Temperature Resolution
    From 11 Bits to 14 Bits
  • Fast Conversion Rate Ideal for Quick Power Up
    and Measuring Rapidly Changing Temperature
  • Open-Drain ALERT Output Pin Goes Active When
    Temperature is Above a Programmed
    Temperature Limit
  • Very Stable, Low-noise Digital Output
  • UL Recognized Component
  • Key Specifications
    •  Supply Current
      • Operating
        • 320 µA (Typical)
        • 495 µA (Maximum)
      • Shutdown
        • 8 µA (Maximum)
        • 1.9 µA (Typical)
    • Temperature Accuracy
      • −10°C to 80°C: ±1.0°C (Maximum)
      • −25°C to 115°C: ±1.5°C (Maximum)
      • −40°C to 150°C: ±2°C (Maximum)
    • Resolution
      • 0.25°C to 0.03125°C
    • Conversion Time
      • 11-Bit (0.25°C): 14 ms (Maximum)
      • 14-Bit (0.03125°C): 112 ms (Maximum)
  • Single Address Pin Offers Choice of Three
    Selectable Addresses Per Version for a Total of
    Six Possible Addresses.
  • SMBus and I2C-compatible Two-Wire Interface
  • Supports 400-Khz Operation
  • Shutdown Mode With One-shot Feature Available
    for Very Low Average Power Consumption
  • Programmable Digital Temperature Resolution
    From 11 Bits to 14 Bits
  • Fast Conversion Rate Ideal for Quick Power Up
    and Measuring Rapidly Changing Temperature
  • Open-Drain ALERT Output Pin Goes Active When
    Temperature is Above a Programmed
    Temperature Limit
  • Very Stable, Low-noise Digital Output
  • UL Recognized Component
  • Key Specifications
    •  Supply Current
      • Operating
        • 320 µA (Typical)
        • 495 µA (Maximum)
      • Shutdown
        • 8 µA (Maximum)
        • 1.9 µA (Typical)
    • Temperature Accuracy
      • −10°C to 80°C: ±1.0°C (Maximum)
      • −25°C to 115°C: ±1.5°C (Maximum)
      • −40°C to 150°C: ±2°C (Maximum)
    • Resolution
      • 0.25°C to 0.03125°C
    • Conversion Time
      • 11-Bit (0.25°C): 14 ms (Maximum)
      • 14-Bit (0.03125°C): 112 ms (Maximum)

The LM73 is an integrated, digital-output temperature sensor featuring an incremental Delta-Sigma ADC with a two-wire interface that is compatible with the SMBus and I2C interfaces. The host can query the LM73 at any time to read temperature.

Available in a 6-pin SOT package, the LM73 occupies very little board area while operating over a wide temperature range (–40°C to 150°C) and providing ±1°C accuracy from –10°C to 80°C. The user can optimize between the conversion time and the sensitivity of the LM73 by programming it to report temperature in any of four different resolutions. Defaulting to 11-bit mode (0.25°C/LSB), the LM73 measures temperature in a maximum time of 14 ms, making it ideal for applications that require temperature data very soon after power-up. In its maximum resolution, 14-bit mode (0.03125°C/LSB), the LM73 is optimized to sense very small changes in temperature.

A single multi-level address line selects one of three unique device addresses. An open-drain ALERT output goes active when the temperature exceeds a programmable limit. Both the data and clock lines are filtered for excellent noise tolerance and reliable communication. Additionally, a time-out feature on the clock and data lines causes the LM73 to automatically reset these lines if either is held low for an extended time, thus exiting any bus lock-up condition without processor intervention.

The LM73 is an integrated, digital-output temperature sensor featuring an incremental Delta-Sigma ADC with a two-wire interface that is compatible with the SMBus and I2C interfaces. The host can query the LM73 at any time to read temperature.

Available in a 6-pin SOT package, the LM73 occupies very little board area while operating over a wide temperature range (–40°C to 150°C) and providing ±1°C accuracy from –10°C to 80°C. The user can optimize between the conversion time and the sensitivity of the LM73 by programming it to report temperature in any of four different resolutions. Defaulting to 11-bit mode (0.25°C/LSB), the LM73 measures temperature in a maximum time of 14 ms, making it ideal for applications that require temperature data very soon after power-up. In its maximum resolution, 14-bit mode (0.03125°C/LSB), the LM73 is optimized to sense very small changes in temperature.

A single multi-level address line selects one of three unique device addresses. An open-drain ALERT output goes active when the temperature exceeds a programmable limit. Both the data and clock lines are filtered for excellent noise tolerance and reliable communication. Additionally, a time-out feature on the clock and data lines causes the LM73 to automatically reset these lines if either is held low for an extended time, thus exiting any bus lock-up condition without processor intervention.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同
TMP102 正在供货 采用 2.56mm2 封装、具有 I2C/SMBus 接口的 2C 数字温度传感器 Lower cost, smaller size and lower power alternative
TMP1075 正在供货 1°C I²C 温度传感器,性能已升级,与业界通用 LM75/TMP75 相当 Lower power (4 µA) I²C alternative with support for up to 32 device addresses

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 4
类型 标题 下载最新的英语版本 日期
* 数据表 LM73 2.7-V, SOT-23, 11- to 14-Bit Digital Temperature Sensor With 2-Wire Interface 数据表 (Rev. F) PDF | HTML 2015年 10月 29日
应用手册 How to Read and Interpret Digital Temperature Sensor Output Data PDF | HTML 2024年 4月 12日
证书 UL Certificate of Compliance Vol1-Sec6 E232195 2018年 8月 9日
应用手册 Applying I2C-Compatible Temperature Sensors in Systems With Slow Clock Edges (Rev. A) 2013年 5月 6日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

驱动程序或库

LM73SW-LINUX — 用于 LM73 的 Linux 驱动程序

The Linux driver supports the LM73 Temperature Sensor. The Linux driver supports communication through the I2C bus and interfaces with the Hardware Monitoring sub-system.

 

Linux Mainline Status

Available in Linux Main line: Yes
Available through git.ti.com: N/A

Supported Devices:

  • lm73

 

Linux Source Files

(...)

支持软件

DIGITALTEMPSENSORSEVM-SW Eval Board Software for Hardware Monitors and Digital Temp Sensors

Evaluation Board Software for Hardware Monitors and Digital Temperature Sensors
支持的产品和硬件

支持的产品和硬件

产品
数字温度传感器
LM63 1 条远程和本地通道温度传感器,带风扇控制功能 LM64 带风扇控制功能和 5 个 GPIO 的远程和本地温度传感器 LM71 具有 SPI 接口的 ±1.5°C 温度传感器 LM71-Q1 具有 SPI 接口的汽车级 ±1.5°C 温度传感器 LM73 具有 I2C/SMBus 接口的 ±1°C 温度传感器 LM86 具有 SMBus 接口的 ±0.75°C 远程和本地温度传感器 LM89 具有 SMBus 接口和 2 个地址用于总线共享的 ±0.75°C 远程和本地温度传感器 LM90 具有 SMBus 接口的远程和本地温度传感器 LM93 具有 2 条远程和 1 条本地通道的温度传感器,带硬件监控器和 16 个电源电压监控器 LM95010 具有 SensorPath 接口的 ±2°C 温度传感器 LM95071 具有 SPI 接口的 ±1°C 温度传感器 LM95221 带 β 补偿、采用 SMBus 和 I2C 接口的 ±3°C 双通道远程和本地温度传感器 LM95231 采用 TruTherm 技术且具有 SMBus 接口的双路远程和本地温度传感器 LM95235 具有 SMBus 接口、采用 β 补偿技术、适用于 65/90nm 二极管的 ±0.75°C 远程和本地温度传感器 LM95235-Q1 采用 TruTherm 技术且具有 SMBus 接口的汽车级 ±2°C 远程和本地温度传感器 LM96000 硬件监控器,带风扇控制功能和 6 个电源电压监控器 LM96080 1 条本地通道温度传感器,带风扇转速控制功能和电源电压监控器 LM96163 具有 1 条远程和本地通道的温度传感器,带 β 补偿和风扇控制功能 LM99 采用 TruTherm 技术且具有 SMBus 接口的远程和本地温度传感器
支持软件

SENSOREVAL Eval Board Software For Hardware Monitors And Digital Temperature Sensors

SensorEval
SensorEval software supports the latest TI temperature sensor and hardware monitor evaluation boards via USB interface. It also allows access to sensors mounted directly on motherboards that support Intel chip sets.

  • Download SensorEval Software and Manual
  • Windows XP support is offered for (...)
支持的产品和硬件

支持的产品和硬件

产品
数字温度传感器
LM63 1 条远程和本地通道温度传感器,带风扇控制功能 LM64 带风扇控制功能和 5 个 GPIO 的远程和本地温度传感器 LM71 具有 SPI 接口的 ±1.5°C 温度传感器 LM71-Q1 具有 SPI 接口的汽车级 ±1.5°C 温度传感器 LM73 具有 I2C/SMBus 接口的 ±1°C 温度传感器 LM75A 具有 I2C/SMBus 接口的 2C 业界通用温度传感器 LM86 具有 SMBus 接口的 ±0.75°C 远程和本地温度传感器 LM89 具有 SMBus 接口和 2 个地址用于总线共享的 ±0.75°C 远程和本地温度传感器 LM90 具有 SMBus 接口的远程和本地温度传感器 LM93 具有 2 条远程和 1 条本地通道的温度传感器,带硬件监控器和 16 个电源电压监控器 LM95010 具有 SensorPath 接口的 ±2°C 温度传感器 LM95071 具有 SPI 接口的 ±1°C 温度传感器 LM95172-Q1 具有 SPI 接口且支持 200°C 温度的汽车级 ±1°C 温度传感器 LM95214 具有 SMBus 接口的 ±2°C 四路远程和本地温度传感器 LM95221 带 β 补偿、采用 SMBus 和 I2C 接口的 ±3°C 双通道远程和本地温度传感器 LM95231 采用 TruTherm 技术且具有 SMBus 接口的双路远程和本地温度传感器 LM95233 采用 TruTherm 技术且具有 SMBus 接口的 ±2°C 双路远程和本地温度传感器 LM95234 采用 TruTherm 技术且具有 SMBus 接口的 ±2°C 四路远程和本地温度传感器 LM95235 具有 SMBus 接口、采用 β 补偿技术、适用于 65/90nm 二极管的 ±0.75°C 远程和本地温度传感器 LM95235-Q1 采用 TruTherm 技术且具有 SMBus 接口的汽车级 ±2°C 远程和本地温度传感器 LM95241 带 β 补偿、采用 SMBus 和 I2C 接口的 ±1.25°C 双通道远程和本地温度传感器 LM95245 具有 SMBus 接口、采用 β 补偿技术、适用于 45nm 二极管的 ±0.75°C 远程和本地温度传感器 LM96000 硬件监控器,带风扇控制功能和 6 个电源电压监控器 LM96080 1 条本地通道温度传感器,带风扇转速控制功能和电源电压监控器 LM96163 具有 1 条远程和本地通道的温度传感器,带 β 补偿和风扇控制功能 LM99 采用 TruTherm 技术且具有 SMBus 接口的远程和本地温度传感器
精密 ADC
ADC128D818 具有温度传感器、内部/外部电压基准和 I2C 接口的 12 位、82SPS、8 通道 Δ-Σ ADC
仿真模型

LM73 IBIS Model

SNOM464.ZIP (41 KB) - IBIS Model
封装 引脚 下载
SOT-23-THN (DDC) 6 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频