产品详情

Architecture Voltage FB Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 GBW (typ) (MHz) 100 BW at Acl (MHz) 80 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 3000 Vn at flatband (typ) (nV√Hz) 12 Vn at 1 kHz (typ) (nV√Hz) 12 Iq per channel (typ) (mA) 2.3 Vos (offset voltage at 25°C) (max) (mV) 1.5 Rail-to-rail No Rating Space Operating temperature range (°C) -55 to 125 CMRR (typ) (dB) 110 Input bias current (max) (pA) 2500000 Offset drift (typ) (µV/°C) 6 Iout (typ) (mA) 85 2nd harmonic (dBc) 50 3rd harmonic (dBc) 50 Frequency of harmonic distortion measurement (MHz) 5 Radiation, TID (typ) (krad) 100 Radiation, SEL (MeV·cm2/mg) Bipolar
Architecture Voltage FB Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 GBW (typ) (MHz) 100 BW at Acl (MHz) 80 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 3000 Vn at flatband (typ) (nV√Hz) 12 Vn at 1 kHz (typ) (nV√Hz) 12 Iq per channel (typ) (mA) 2.3 Vos (offset voltage at 25°C) (max) (mV) 1.5 Rail-to-rail No Rating Space Operating temperature range (°C) -55 to 125 CMRR (typ) (dB) 110 Input bias current (max) (pA) 2500000 Offset drift (typ) (µV/°C) 6 Iout (typ) (mA) 85 2nd harmonic (dBc) 50 3rd harmonic (dBc) 50 Frequency of harmonic distortion measurement (MHz) 5 Radiation, TID (typ) (krad) 100 Radiation, SEL (MeV·cm2/mg) Bipolar
CDIP (NAB) 8 79.9592 mm² 10.16 x 7.87 CFP (NAC) 16 62.9285 mm² 9.91 x 6.35 DIESALE (Y) See data sheet

  • Available with Radiation Guarantee
  • High Dose Rate

    300 krad(Si)

    ELDRS Free

    100 krad(Si)

  • Easy to Use Voltage Feedback Topology
  • High Slew Rate  3000V/μs
  • Wide Unity-Gain Bandwidth 100MHz
  • Low Supply Current 2.3mA / Amplifier
  • High Output Current 50mA / Amplifier
  • Specified for ±15V and ±5V operation

  • Available with Radiation Guarantee
  • High Dose Rate

    300 krad(Si)

    ELDRS Free

    100 krad(Si)

  • Easy to Use Voltage Feedback Topology
  • High Slew Rate  3000V/μs
  • Wide Unity-Gain Bandwidth 100MHz
  • Low Supply Current 2.3mA / Amplifier
  • High Output Current 50mA / Amplifier
  • Specified for ±15V and ±5V operation

  • The LM6172 is a dual high speed voltage feedback amplifier. It is unity-gain stable and provides excellent DC and AC performance. With 100MHz unity-gain bandwidth, 3000V/μs slew rate and 50mA of output current per channel, the LM6172 offers high performance in dual amplifiers; yet it only consumes 2.3mA of supply current each channel.

    The LM6172 operates on ±15V power supply for systems requiring large voltage swings, such as ADSL, scanners and ultrasound equipment. It is also specified at ±5V power supply for low voltage applications such as portable video systems.

    The LM6172 is built with National's advanced VIP III (Vertically Integrated PNP) complementary bipolar process.


    The LM6172 is a dual high speed voltage feedback amplifier. It is unity-gain stable and provides excellent DC and AC performance. With 100MHz unity-gain bandwidth, 3000V/μs slew rate and 50mA of output current per channel, the LM6172 offers high performance in dual amplifiers; yet it only consumes 2.3mA of supply current each channel.

    The LM6172 operates on ±15V power supply for systems requiring large voltage swings, such as ADSL, scanners and ultrasound equipment. It is also specified at ±5V power supply for low voltage applications such as portable video systems.

    The LM6172 is built with National's advanced VIP III (Vertically Integrated PNP) complementary bipolar process.


    下载 观看带字幕的视频 视频

    您可能感兴趣的相似产品

    open-in-new 比较替代产品
    功能与比较器件相同且具有相同引脚
    LM6172QML 正在供货 双通道高速、低功耗、低失真电压反馈放大器 Military grade version

    技术文档

    star =有关此产品的 TI 精选热门文档
    未找到结果。请清除搜索并重试。
    查看全部 11
    类型 标题 下载最新的英语版本 日期
    * 数据表 LM6172QML Dual High Speed, Low Pwr, Low Dist, VFeedback Amps 数据表 (Rev. A) 2011年 10月 5日
    * SMD LM6172QML-SP SMD 5962R9560403VXA 2016年 6月 21日
    * 辐射与可靠性报告 LM6172AMGWRLQV ELDRS Characterization Report 2012年 5月 14日
    更多文献资料 TI Engineering Evaluation Units vs. MIL-PRF-38535 QML Class V Processing (Rev. A) 2023年 8月 31日
    应用简报 采用德州仪器 (TI) 工具包进行模拟前端设计 PDF | HTML 英语版 PDF | HTML 2023年 2月 22日
    应用手册 单粒子效应置信区间计算 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2022年 12月 2日
    应用手册 重离子轨道环境单粒子效应估算 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2022年 11月 30日
    电子书 电子产品辐射手册 (Rev. B) 2022年 5月 7日
    选择指南 TI Space Products (Rev. I) 2022年 3月 3日
    电子书 电子产品辐射手册 (Rev. A) 2019年 5月 21日
    电子书 The Signal e-book: 有关运算放大器设计主题的博客文章汇编 英语版 2018年 1月 31日

    设计和开发

    如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

    计算工具

    ANALOG-ENGINEER-CALC — 模拟工程师计算器

    模拟工程师计算器旨在加快模拟电路设计工程师经常使用的许多重复性计算。该基于 PC 的工具提供图形界面,其中显示各种常见计算的列表(从使用反馈电阻器设置运算放大器增益到为稳定模数转换器 (ADC) 驱动器缓冲器电路选择合适的电路设计元件)。除了可用作单独的工具之外,该计算器还能够很好地与模拟工程师口袋参考书中所述的概念配合使用。
    计算工具

    VOLT-DIVIDER-CALC — Voltage divider calculation tool

    The voltage divider calculation tool (VOLT-DIVIDER-CALC) quickly determines a set of resistors for a voltage divider. This KnowledgeBase JavaScript utility can be used to find a set of resistors for a voltage divider to achieve the desired output voltage. VOLT-DIVIDER-CALC can also be used to (...)
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
    CDIP (NAB) 8 查看选项
    CFP (NAC) 16 查看选项
    DIESALE (Y)

    订购和质量

    包含信息:
    • RoHS
    • REACH
    • 器件标识
    • 引脚镀层/焊球材料
    • MSL 等级/回流焊峰值温度
    • MTBF/时基故障估算
    • 材料成分
    • 鉴定摘要
    • 持续可靠性监测
    包含信息:
    • 制造厂地点
    • 封装厂地点

    支持和培训

    视频