双路运算放大器、双路比较器和可调节参考 - LM613

LM613 (正在供货)

双路运算放大器、双路比较器和可调节参考

 

描述

The LM613 consists of dual op-amps, dual comparators, and a programmable voltage reference in a 16-pin package. The op-amps out-performs most single-supply op-amps by providing higher speed and bandwidth along with low supply current. This device was specifically designed to lower cost and board space requirements in transducer, test, measurement, and data acquisition systems.

Combining a stable voltage reference with wide output swing op-amps makes the LM613 ideal for single supply transducers, signal conditioning and bridge driving where large common-mode-signals are common. The voltage reference consists of a reliable band-gap design that maintains low dynamic output impedance (1Ω typical), excellent initial tolerance (0.6%), and the ability to be programmed from 1.2V to 6.3V via two external resistors. The voltage reference is very stable even when driving large capacitive loads, as are commonly encountered in CMOS data acquisition systems.

As a member of TI's Super-Block family, the LM613 is a space-saving monolithic alternative to a multi-chip solution, offering a high level of integration without sacrificing performance.

特性

    OP AMP

  • Low Operating Current (Op Amp): 300 μA
  • Wide Supply Voltage Range: 4V to 36V
  • Wide Common-Mode Range: V to (V+ − 1.8V)
  • Wide Differential Input Voltage: ±36V
  • Available in Plastic Package Rated for Military Temp. Range Operation
  • REFERENCE

  • Adjustable Output Voltage: 1.2V to 6.3V
  • Tight Initial Tolerance Available: ±0.6%
  • Wide Operating Current Range: 17 μA to 20 mA
  • Tolerant of Load Capacitance

All trademarks are the property of their respective owners.

查看更多内容

参数 与其它产品相比 比较器

 
Number of Channels (#)
Output Type
Vs (Min) (V)
Vs (Max) (V)
tRESP Low - to - High (us)
Vos (Offset Voltage @ 25C) (Max) (mV)
Iq per channel (Max) (mA)
Input Bias Current (+/-) (Max) (nA)
Rail-to-Rail
Special Features
Rating
Operating Temperature Range (C)
VICR (Max) (V)
VICR (Min) (V)
Package Group
LM613
2   
Open Collector   
4   
36   
1.3   
3.5   
0.235   
25   
Out   
With Op Amp
With Voltage Reference   
Catalog   
-40 to 85   
34.2   
0   
SOIC   

特色工具和软件