LM5068
- Safe Module Insertion and Removal from Live Backplanes
- In-Rush Current Limiting for Safe Board Insertion into Live Backplanes
- Fast Response to Over-Current Fault Conditions with Active Current Limiting
- -10V to -90V Input Range
- Programmable Under-Voltage/Over-Voltage Shutdown Protection with Adjustable Hysteresis
- Programmable Multi-Function Timer for Board Insertion De-Bounce Delay
- Fault Timer Avoids Nuisance Trips Caused by Short Duration Load Transients
- Active Gate Clamping During Initial Power Application
- Available in both Latched Fault and Automatic Re-Try Versions
- Available with either Active HIGH or Active LOW Power Good Flag
All trademarks are the property of their respective owners.
The LM5068 hot-swap controller provides intelligent control of power supply connections during the insertion and removal of circuit cards powered by live system backplanes.
The LM5068 provides both in-rush current control and short-circuit protection functions, and limits power supply transients in the backplane caused by the insertion of additional circuit cards. The LM5068 controls the external N-Channel MOSFET to provide programmable load current limiting and circuit breaker functions using a single external current sense resistor. The LM5068 issues a power good (PWRGD) signal at the conclusion of a successful power-on sequence. Input over-voltage or under -voltage fault conditions will cancel the PWRGD indication.
The LM5068-1 and -2 indicate power-good as an open-drain active HIGH PWRGD state. The LM5068-3 and -4 indicate power-good as an open-drain active LOW PWRGD state. The LM5068-1 and -3 latch off after a fault condition is detected while the LM5068-2 and -4 continuously re-try at intervals set by a programmable timer.
The LM5068 is available in a VSSOP-8 package.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | LM5068 Negative Voltage Hot Swap Controller 数据表 (Rev. C) | 2013年 3月 21日 | |||
选择指南 | 电源管理指南 2018 (Rev. K) | 2018年 7月 31日 | ||||
选择指南 | 电源管理指南 2018 (Rev. R) | 2018年 6月 25日 | ||||
选择指南 | Hot Swap Selection Tool | 2015年 7月 28日 | ||||
EVM 用户指南 | AN-1326 LM5068 Evaluation Board (Rev. A) | 2013年 5月 6日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
封装 | 引脚 | 下载 |
---|---|---|
VSSOP (DGK) | 8 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。