主页 电源管理 电源开关 电子保险丝和热插拔控制器

LM5060

正在供货

5.5V 至 65V 高侧保护控制器

可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相似
全新 TPS4800-Q1 预发布 具有保护和诊断功能的汽车级 100V 低 IQ 高侧驱动器 Wider operating input voltage range, current monitoring, short circuit protection and lower disable mode shutdown current

产品详情

FET External Vin (min) (V) 5.5 Vin (max) (V) 65 Vabsmax_cont (V) 75 Current limit (min) (A) 0.01 Current limit (max) (A) 500 Overcurrent response current limiting Fault response Latch-off Soft start Adjustable Overvoltage response Cut-off Features Fault output, Power good signal Rating Catalog Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 125 Function Adjustable current limit, Inrush current control, Overvoltage protection, Power good signal, Short circuit protection
FET External Vin (min) (V) 5.5 Vin (max) (V) 65 Vabsmax_cont (V) 75 Current limit (min) (A) 0.01 Current limit (max) (A) 500 Overcurrent response current limiting Fault response Latch-off Soft start Adjustable Overvoltage response Cut-off Features Fault output, Power good signal Rating Catalog Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 125 Function Adjustable current limit, Inrush current control, Overvoltage protection, Power good signal, Short circuit protection
VSSOP (DGS) 10 14.7 mm² 3 x 4.9
  • Available in Automotive Grade / AEC Q-100
  • Wide operating input voltage range:
    5.5 V to 65 V
  • Functional safety capable
    • Documentation available to aid functional safety system design
  • Less than 15-µA quiescent current in disabled mode
  • Controlled output rise time for safe connection of capacitive loads
  • Charge pump gate driver for external N-Channel MOSFET
  • Adjustable Undervoltage Lockout (UVLO) with hysteresis
  • UVLO Serves as second enable input for systems requiring safety redundancy
  • Programmable fault detection delay time
  • MOSFET latched off after load fault is detected
  • Active low open drain POWER GOOD (nPGD) output
  • Adjustable input Overvoltage Protection (OVP)
  • Immediate restart after overvoltage shutdown
  • 10-Lead VSSOP
  • Available in Automotive Grade / AEC Q-100
  • Wide operating input voltage range:
    5.5 V to 65 V
  • Functional safety capable
    • Documentation available to aid functional safety system design
  • Less than 15-µA quiescent current in disabled mode
  • Controlled output rise time for safe connection of capacitive loads
  • Charge pump gate driver for external N-Channel MOSFET
  • Adjustable Undervoltage Lockout (UVLO) with hysteresis
  • UVLO Serves as second enable input for systems requiring safety redundancy
  • Programmable fault detection delay time
  • MOSFET latched off after load fault is detected
  • Active low open drain POWER GOOD (nPGD) output
  • Adjustable input Overvoltage Protection (OVP)
  • Immediate restart after overvoltage shutdown
  • 10-Lead VSSOP

The LM5060 high-side protection controller provides intelligent control of a high-side N-channel MOSFET during normal on/off transitions and fault conditions. In-rush current is controlled by the nearly constant rise time of the output voltage. A POWER GOOD output indicates when the output voltage reaches the input voltage and the MOSFET is fully on. Input UVLO (with hysteresis) is provided as well as programmable input OVP. An enable input provides remote on or off control. The programmable UVLO input can be used as second enable input for safety redundancy. A single capacitor programs the initial start-up VGS fault detection delay time, the transition VDS fault detection delay time, and the continuous over-current VDS fault detection delay time. When a detected fault condition persists longer than the allowed fault delay time, the MOSFET is latched off until either the enable input or the UVLO input is toggled low and then high.

The LM5060 high-side protection controller provides intelligent control of a high-side N-channel MOSFET during normal on/off transitions and fault conditions. In-rush current is controlled by the nearly constant rise time of the output voltage. A POWER GOOD output indicates when the output voltage reaches the input voltage and the MOSFET is fully on. Input UVLO (with hysteresis) is provided as well as programmable input OVP. An enable input provides remote on or off control. The programmable UVLO input can be used as second enable input for safety redundancy. A single capacitor programs the initial start-up VGS fault detection delay time, the transition VDS fault detection delay time, and the continuous over-current VDS fault detection delay time. When a detected fault condition persists longer than the allowed fault delay time, the MOSFET is latched off until either the enable input or the UVLO input is toggled low and then high.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同且具有相同引脚
LM5060-Q1 正在供货 汽车类 5.5V 至 65V 高侧保护控制器 This product is the automotive qualified version.
功能与比较器件相似
LM7480-Q1 正在供货 用于驱动背对背 NFET 的 3V 至 65V、汽车理想二极管控制器 This product offers lower Iq, lower voltage support and a higher gate drive to support higher power applications.
TPS1663 正在供货 具有输出功率限制功能的 4.5V 至 60V、31mΩ、0.6A 至 6A 电子保险丝 Need a smaller solution? This device offers an integrated FET to reduce the solution size for 24V/6A applications.
TPS2660 正在供货 具有集成输入反极性保护功能的 4.2V 至 60V、150mΩ、0.1A 至 2.23A 电子保险丝 Need a smaller solution? This device offers integrated back-to-back FETs to reduce the solution size for 24V/2A applications.

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 6
类型 标题 下载最新的英语版本 日期
* 数据表 LM5060 High-Side Protection Controller With Low Quiescent Current 数据表 (Rev. H) PDF | HTML 2019年 12月 23日
电子书 11 Ways to Protect Your Power Path 2019年 7月 3日
选择指南 电源管理指南 2018 (Rev. K) 2018年 7月 31日
选择指南 电源管理指南 2018 (Rev. R) 2018年 6月 25日
EVM 用户指南 AN-2000 LM5060EVAL Evaluation Board (Rev. C) 2013年 5月 6日
应用手册 Surge Stopping and Reverse Voltage Protection with the LM5069 2013年 4月 11日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

LM5060EVAL — 用于 LM5060 的评估板

The LM5060 evaluation board is designed to demonstrate the capabilities of the LM5060 high side protection controller with low quiescent current. It is intended for evaluation of the functions of the LM5060. One high side N-channel power MOSFET is used. The evaluation board is designed to highlight (...)

用户指南: PDF
TI.com 上无现货
开发套件

EVMK2GX — 66AK2Gx 1GHz 评估模块

EVMK2GX(也称为“K2G”)1GHz 评估模块 (EVM) 可以让开发人员迅速开始评估 66AK2Gx 处理器系列,并加速音频、工业电机控制、智能电网保护和其他高可靠性实时计算密集型应用的开发。  66AK2Gx 与基于 KeyStone 的现有 SoC 器件类似,可以让 DSP 和 ARM 内核控制系统中的所有内存和外设。此架构有助于最大限度地提高软件灵活性,并可以在其中实现以 DSP 或 ARM 为中心的系统设计。

无论是 Linux 还是 TI-RTOS 操作系统,处理器 SDK 均支持此 EVM,而且此 EVM 采用 USB、PCIe 和千兆位以太网等主要外设。  (...)

用户指南: PDF
TI.com 上无现货
开发套件

EVMK2GXS — 66AK2Gx (K2G) 1GHz 高安全性评估模块

K2G 1GHz 高安全性评估模块 (EVM) 可让开发人员开始对高安全性开发版本 66AK2Gx 处理器的编程进行评估和测试,并加快音频和工业实时应用的下一级安全引导产品开发。无论是 Linux 还是 TI-RTOS 操作系统,处理器 SDK 均支持此 EVM,而且此 EVM 可支持与 EVMK2GX 相同的特性和功能。

注意:请注意,该 EVM 需要获得购买批准以及对软件的访问权限。请使用“立即订购”表中的“申请”按钮提交请求。

用户指南: PDF
仿真模型

LM5060 TINA-TI Reference Design (Rev. A)

SNVMA08A.TSC (153 KB) - TINA-TI Reference Design
仿真模型

LM5060 TINA-TI Transient Spice Model (Rev. A)

SNVMA09A.ZIP (26 KB) - TINA-TI Spice Model
仿真模型

LM5060 Unencrypted PSpice Transient Model Package (Rev. B)

SLIM321B.ZIP (77 KB) - PSpice Model
计算工具

SLVC667 LM5060 Design Calculator

支持的产品和硬件

支持的产品和硬件

产品
电子保险丝和热插拔控制器
LM5060 5.5V 至 65V 高侧保护控制器 LM5060-Q1 汽车类 5.5V 至 65V 高侧保护控制器
计算工具

TVS-RECOMMENDATION-CALC TVS diode recommendation tool

This tool suggests suitable TVS for given system parameters and abs max voltage rating of the device.
支持的产品和硬件

支持的产品和硬件

此设计资源支持这些类别中的大部分产品。

查看产品详情页,验证是否能提供支持。

模拟工具

PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
参考设计

PMP22125 — 电池备用开关、充电器和监测器参考设计

此参考设计实现了对备用电池和充电器的全面监测。它支持在 12Vdc/24Vdc 电源和 12V/24V 铅酸电池间切换,电池恒流充电的电流典型值为 1A,具有适用于电池和输入源的电池维护型浮充和监测电路。
测试报告: PDF
原理图: PDF
参考设计

PMP40182 — 双向电池初始化系统电源板参考设计

This reference design is a battery initialization reference design solution for automotive and battery applications. The module enables a high efficiency single stage conversion for charging and discharging the battery. This design features a 0.1% accurate current control loop using the high (...)
测试报告: PDF
原理图: PDF
参考设计

PMP10260 — 24VDC 输入(双汽车电池)汽车类多相同步降压参考设计

此高效、高功率参考设计使用 LM5119 双相同步降压控制器在 60A 下调节 14.4V。此设计可用于从卡车中常见的双电池系统为单一汽车电池电源供电。特性包括输入 EMI 滤波、输出热插拔保护、输入/输出电流监控和温度监控。
测试报告: PDF
原理图: PDF
封装 引脚 下载
VSSOP (DGS) 10 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频