LM5034

正在供货

具有 P 沟道钳位 FET 的 100V 双通道交错式有源钳位电流模式控制器

产品详情

Vin (max) (V) 15 Operating temperature range (°C) -40 to 125 Control mode Current Topology Active-clamp forward Rating Catalog Duty cycle (max) (%) 76
Vin (max) (V) 15 Operating temperature range (°C) -40 to 125 Control mode Current Topology Active-clamp forward Rating Catalog Duty cycle (max) (%) 76
TSSOP (PW) 20 41.6 mm² 6.5 x 6.4
  • Two Independent PWM Current Mode Controllers
  • Integrated High Voltage Startup Regulator
  • Compound 2.5A Main Output Gate Drivers
  • Single Resistor Oscillator Setting to 2 MHz
  • Synchronizable Oscillator
  • Active Clamp Gate Driver for P-Channel MOSFETs
  • Adjustable Gate Drive Overlap Time
  • Programmable Maximum Duty Cycle
  • Maximum Duty Cycle Fold-Back at High Line Voltage
  • Adjustable Timer for Hiccup Mode Current Limiting
  • Integrated Slope Compensation
  • Adjustable Line Under-Voltage Lockout
  • Independently Adjustable Soft-Start (Each Regulator)
  • Direct Interface with Opto-Coupler Transistor
  • Thermal Shutdown

All trademarks are the property of their respective owners.

  • Two Independent PWM Current Mode Controllers
  • Integrated High Voltage Startup Regulator
  • Compound 2.5A Main Output Gate Drivers
  • Single Resistor Oscillator Setting to 2 MHz
  • Synchronizable Oscillator
  • Active Clamp Gate Driver for P-Channel MOSFETs
  • Adjustable Gate Drive Overlap Time
  • Programmable Maximum Duty Cycle
  • Maximum Duty Cycle Fold-Back at High Line Voltage
  • Adjustable Timer for Hiccup Mode Current Limiting
  • Integrated Slope Compensation
  • Adjustable Line Under-Voltage Lockout
  • Independently Adjustable Soft-Start (Each Regulator)
  • Direct Interface with Opto-Coupler Transistor
  • Thermal Shutdown

All trademarks are the property of their respective owners.

The LM5034 dual current mode PWM controller contains all the features needed to control either two independent forward/active clamp dc/dc converters or a single high current converter comprised of two interleaved power stages. The two controller channels operate 180° out of phase thereby reducing input ripple current. The LM5034 includes a startup regulator that operates over a wide input range up to 100V and compound (bipolar + CMOS) gate drivers that provide a robust 2.5A peak sink current. The adjustable dead-time of the active clamp gate drivers and adjustable maximum PWM duty cycle reduce stress on the primary side MOSFET switches. Additional features include programmable line under-voltage lockout, cycle-by-cycle current limit, hiccup mode fault operation with adjustable restart delay, PWM slope compensation, soft-start, and a 2 MHz capable oscillator with synchronization capability.

The LM5034 dual current mode PWM controller contains all the features needed to control either two independent forward/active clamp dc/dc converters or a single high current converter comprised of two interleaved power stages. The two controller channels operate 180° out of phase thereby reducing input ripple current. The LM5034 includes a startup regulator that operates over a wide input range up to 100V and compound (bipolar + CMOS) gate drivers that provide a robust 2.5A peak sink current. The adjustable dead-time of the active clamp gate drivers and adjustable maximum PWM duty cycle reduce stress on the primary side MOSFET switches. Additional features include programmable line under-voltage lockout, cycle-by-cycle current limit, hiccup mode fault operation with adjustable restart delay, PWM slope compensation, soft-start, and a 2 MHz capable oscillator with synchronization capability.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 5
类型 标题 下载最新的英语版本 日期
* 数据表 LM5034 High Voltage Dual Interleaved Current Mode Controller with Active Clamp 数据表 (Rev. A) 2013年 3月 29日
选择指南 电源管理指南 2018 (Rev. K) 2018年 7月 31日
选择指南 电源管理指南 2018 (Rev. R) 2018年 6月 25日
EVM 用户指南 AN-1370 LM5034 Evaluation Board (Rev. A) 2013年 5月 6日
应用手册 Operation and Benefits of Active-Clamp Forward Power Converters 2007年 3月 22日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

LM5034EVAL — 具有有源钳位的高电压双路交错电流模式控制器

LM5034 High Voltage Dual Interleaved Current Mode Controller with Active Clamp

用户指南: PDF
TI.com 上无现货
封装 引脚 下载
TSSOP (PW) 20 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频