LM5001

正在供货

3.1V 至 75V 宽输入电压、1A 电流模式非同步开关模式稳压器

可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同
LM51581 正在供货 采用双随机展频技术的 1.5A、85V、2.2MHz 宽输入电压升压、反激式和 SEPIC 转换器 Newer device with higher Vout capability and higher switch current

产品详情

Vin (min) (V) 3.1 Vin (max) (V) 75 Topology Boost, Flyback, Forward, SEPIC Type Converter Switching frequency (min) (kHz) 50 Switching frequency (max) (kHz) 1500 Features Enable, Frequency synchronization, Nonsynchronous rectification, UVLO adjustable Vout (min) (V) 1.26 Vout (max) (V) 75 Rating Catalog Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.0031
Vin (min) (V) 3.1 Vin (max) (V) 75 Topology Boost, Flyback, Forward, SEPIC Type Converter Switching frequency (min) (kHz) 50 Switching frequency (max) (kHz) 1500 Features Enable, Frequency synchronization, Nonsynchronous rectification, UVLO adjustable Vout (min) (V) 1.26 Vout (max) (V) 75 Rating Catalog Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.0031
SOIC (D) 8 29.4 mm² 4.9 x 6 WSON (NGT) 8 16 mm² 4 x 4
  • AEC-Q100 Qualified (TJ = –40°C to 125°C)
  • Integrated 75-V N-Channel MOSFET
  • Ultra-Wide Input Voltage Range from
    3.1 V to 75 V
  • Integrated High Voltage Bias Regulator
  • Adjustable Output Voltage
  • 1.5% Output Voltage Accuracy
  • Current Mode Control with Selectable
    Compensation
  • Wide Bandwidth Error Amplifier
  • Integrated Current Sensing and Limiting
  • Integrated Slope Compensation
  • 85% Maximum Duty Cycle Limit
  • Single Resistor Oscillator Programming
  • Oscillator Synchronization Capability
  • Enable / Undervoltage Lockout (UVLO) Pin
  • Thermal Shutdown
  • AEC-Q100 Qualified (TJ = –40°C to 125°C)
  • Integrated 75-V N-Channel MOSFET
  • Ultra-Wide Input Voltage Range from
    3.1 V to 75 V
  • Integrated High Voltage Bias Regulator
  • Adjustable Output Voltage
  • 1.5% Output Voltage Accuracy
  • Current Mode Control with Selectable
    Compensation
  • Wide Bandwidth Error Amplifier
  • Integrated Current Sensing and Limiting
  • Integrated Slope Compensation
  • 85% Maximum Duty Cycle Limit
  • Single Resistor Oscillator Programming
  • Oscillator Synchronization Capability
  • Enable / Undervoltage Lockout (UVLO) Pin
  • Thermal Shutdown

The LM5001 high-voltage switch-mode regulator features all of the functions necessary to implement efficient high-voltage Boost, Flyback, SEPIC and Forward converters, using few external components. This easy-to-use regulator integrates a 75-V N-Channel MOSFET with a 1-A peak current limit. Current mode control provides inherently simple loop compensation and line-voltage feed-forward for superior rejection of input transients. The switching frequency is set with a single resistor and is programmable up to 1.5 MHz. The oscillator can also be synchronized to an external clock. Additional protection features include: current limit, thermal shutdown, undervoltage lockout and remote shutdown capability.

The LM5001 high-voltage switch-mode regulator features all of the functions necessary to implement efficient high-voltage Boost, Flyback, SEPIC and Forward converters, using few external components. This easy-to-use regulator integrates a 75-V N-Channel MOSFET with a 1-A peak current limit. Current mode control provides inherently simple loop compensation and line-voltage feed-forward for superior rejection of input transients. The switching frequency is set with a single resistor and is programmable up to 1.5 MHz. The oscillator can also be synchronized to an external clock. Additional protection features include: current limit, thermal shutdown, undervoltage lockout and remote shutdown capability.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 12
类型 标题 下载最新的英语版本 日期
* 数据表 LM5001x High-Voltage Switch-Mode Regulator 数据表 (Rev. H) PDF | HTML 2015年 7月 30日
选择指南 电源管理指南 2018 (Rev. K) 2018年 7月 31日
选择指南 电源管理指南 2018 (Rev. R) 2018年 6月 25日
技术文章 What is behind isolated DC/DC converter voltage regulation? PDF | HTML 2015年 8月 31日
白皮书 How to design boost, SEPIC or flyback regulators with wide VIN power ICs 2014年 7月 29日
白皮书 Wide VIN power management ICs simplify white paper (Rev. A) 2013年 9月 19日
EVM 用户指南 AN-1588 LM5001 Evaluation Board (Rev. B) 2013年 4月 30日
EVM 用户指南 AN-1630 LM5001 Non-Isolated Flyback Evaluation Board (Rev. B) 2013年 4月 30日
EVM 用户指南 AN-1956 LM5001 Boost Evaluation Board (Rev. B) 2013年 4月 30日
用户指南 Low Noise Split Rail Non-Isolated Boost + - 12V Power Supply User Guide 2012年 1月 27日
用户指南 Small Split Rail Isolated + - 5V Power Supply Generator User Guide 2012年 1月 27日
用户指南 ± 5V Isolated, Low Noise Split Rail Generator (0.25A, 2.5W total) User Guide 2012年 1月 27日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

LM5001BSTEVAL — LM5001BSTEVAL - 高电压开关模式稳压器评估模块

The LM5001 boost evaluation board is designed to provide the design engineer with a fully functional power converter based on the boost topology to evaluate the LM5001 high voltage switch mode regulator. The performance of the evaluation board is as follows:

用户指南: PDF
TI.com 上无现货
评估板

LM5001ISOEVAL — 高电压开关模式稳压器

LM5001 High Voltage Switch Mode Regulator

用户指南: PDF
TI.com 上无现货
评估板

LM5001NISOEVAL — LM5001 非隔离反向评估板

The LM5001 non-isolated flyback evaluation board is designed to provide the design engineer with a fully functional non-isolated flyback power converter based on Current Mode Control to evaluate the LM5001 switching regulator IC. The evaluation board provides a 5V output with 1A current capability. (...)

用户指南: PDF
TI.com 上无现货
仿真模型

LM5001 PSpice Transient Model

SNVM540.ZIP (67 KB) - PSpice Model
仿真模型

LM5001 TINA-TI Transient Reference Design

SNVM550.TSC (1083 KB) - TINA-TI Reference Design
仿真模型

LM5001 TINA-TI Transient Spice Model

SNVM551.ZIP (18 KB) - TINA-TI Spice Model
仿真模型

LM5001 Unencrypted PSpice Transient Model

SNVM921.ZIP (3 KB) - PSpice Model
计算工具

FLYBUCK-FLYBACK-DESIGN-CALC Flybuck / Flyback Calculator

This tool helps a power supply engineer to select the right isolated DC-DC topology based on the specifications. Depending on the topology chosen, the calculator also recommends the right IC for the design.

支持的产品和硬件

支持的产品和硬件

产品
AC/DC & DC/DC controllers (external FET)
LM3017 具有真正关断 (True Shutdown) 功能的高效低侧控制器 LM3478 2.97V~40V 宽输入范围升压/SEPIC/反激式直流/直流控制器 LM3478Q-Q1 适用于开关稳压器且具有 10µA 关断电流的 40V 宽输入电压、低侧 N 沟道控制器 LM3481 2.97V 至 48V 高效升压、SEPIC 和反激式控制器 LM3481-Q1 符合 AEC-Q100 标准的 2.97V 至 48V 高效升压、SEPIC 和反激式控制器 LM3488 适用于开关稳压器的 2.97V 至 40V 宽输入电压低侧 N 沟道控制器 LM3488Q-Q1 适用于开关稳压器且具有 5µA 关断电流的 40V 宽输入电压、低侧 N 沟道控制器 LM3524D 40V、0.2A 350KHz PWM 控制器 LM3578A 用于降压、升压、终端(具体取决于应用)的 2V 至 40V 开关稳压器 LM5020 13V 至 100V 宽输入电压、电流模式 PWM 升压、反激式、Sepic 控制器 LM5022 6V 至 60V 宽输入电压、电流模式升压、SEPIC 和反激式控制器 TL1451 双脉宽调制控制电路 TL1451A 具有宽输入电压范围的 3.6V 至 50V 双通道控制器 TL1451A-EP 增强型产品双路脉宽调制控制电路 TL1451A-Q1 符合 AEC-Q100 标准的 3.6V 至 50V 双通道 PWM 控制器 TL5001 具有宽输入范围、基准容差为 ±5%、工作温度范围为 –20°C 至 85°C 的 PWM 控制器 TL5001A 具有宽输入范围、基准容差为 ±3%、工作温度范围为 –20°C 至 85°C 的 PWM 控制器 TL5001A-Q1 具有宽输入范围、基准容差为 ±3%、工作温度范围为 –20°C 至 85°C 的 PWM 控制器 TL5001M 具有宽输入范围、基准容差为 ±5%、工作温度范围为 -55°C 至 125°C 的 PWM 控制器 TPS40210-Q1 具有 700mV 基准电压的 4.5V 至 52V 宽输入范围电流模式升压控制器 TPS40211-Q1 具有 260mV 基准电压的 4.5V 至 52V 宽输入范围电流模式升压控制器 TPS43000 多拓扑(降压、升压、sepic)高频直流/直流控制器 TPS55010 具有集成 FET 的 2.95V 至 6V 输入、2W、隔离式直流/直流转换器 UC2572 负输出反激脉宽调制器
AC/DC & DC/DC converters (integrated FET)
LM25017 7.5-48V 宽输入电压,650mA 恒定导通时间同步降压稳压器 LM25018 7.5-48V 宽输入电压,300mA 恒定导通时间同步降压稳压器 LM25019 7.5-48V 宽输入电压,100mA 恒定导通时间同步降压稳压器 LM2577 3.5V 至 40V、3A 低元件数升压稳压器 LM2585 4V 至 40V、3A 升压宽输入电压反激式稳压器 LM2586 具有频率同步功能的 4V 至 40V、3A 升压宽输入电压反激式稳压器 LM2587 4V 至 40V 宽输入电压、5A 降压反激稳压器 LM2588 具有频率同步功能的 4V 至 40V、5A 升压宽输入电压反激式稳压器 LM2621 1.2V 至 14V 输入电压、1A 负载电流、升压直流/直流 LM2623 0.8V 至 14V 输入电压、2A 负载电流、升压直流/直流 LM2735 520kHz/1.6MHz 高空间利用率的升压和 SEPIC 直流/直流稳压器 LM2735-Q1 符合 AEC-Q100 标准、高空间利用率的 520kHz、1.6MHz 升压和 SEPIC 直流/直流稳压器 LM34925 适用于隔离式直流/直流转换器的 7.5V 至 100V 宽输入电压、100mA 集成二次侧偏置稳压器 LM34926 适用于隔离式直流/直流转换器的 7.5V 至 100V 宽输入电压、300mA 集成二次侧偏置稳压器 LM34927 适用于隔离式直流/直流转换器的 7.5V 至 100V 宽输入电压、600mA 集成二次侧偏置稳压器 LM5000 3.1-40V 宽输入电压、2A 电流模式非同步升压稳压器 LM5001 3.1V 至 75V 宽输入电压、1A 电流模式非同步开关模式稳压器 LM5001-Q1 3.1V 至 75V 宽输入电压、1A 电流模式非同步开关模式稳压器 LM5002 3.1V 至 75V 宽输入电压、0.5A 电流模式升压、反激式、Sepic 转换器 LM5015 4.25-75V、单片双开关正向 DC-DC 稳压器 LM5017 7.5V-100V 宽输入电压、600mA 恒定导通时间同步降压稳压器 LM5018 7.5V-100V 宽输入电压,300mA 恒定导通时间同步降压稳压器 LM5019 7.5-100V 宽输入电压,100mA 恒定导通时间同步降压稳压器 LM5160 LM5160 宽输入 65V、2A 同步降压/Fly-Buck™ 转换器 LM5160-Q1 65V 宽输入、2A 同步降压/Fly-Buck™ 转换器 LM5160A LM5160A 宽输入 65V、2A 同步降压/Fly-Buck™ 转换器 LM5161 4.5V 至 100V 宽输入电压、1A 同步降压/Fly-Buck 转换器 LM78S40 1.5A 可调节升压、降压或反向稳压器 TPS55340 5A、40V 宽输入电压升压、反激式和 SEPIC 转换器 TPS55340-EP 增强型集成式 5A、40V 宽输入范围升压/SEPIC/反激式直流/直流稳压器 TPS55340-Q1 符合 AEC-Q100 标准的集成式 5A 40V 宽输入范围升压/SEPIC/反激式直流/直流稳压器 TPS61175 具有软启动功能和可编程开关频率的 3A、40V 高压升压转换器 TPS61175-Q1 具有软启动功能和可编程开关频率的 3A、40V 高压升压转换器
参考设计

TIDA-01498 — 具有宽输入电压范围的 4W PLC 电源参考设计

此参考设计展示了非隔离式 PLC 电源产生稳定输出电压(该电压介于最小和最大输入电压之间)的一种替代方法。尽管降压/升压拓扑更为常用,但耦合电感器单端初级电感转换器(通常称为 SEPIC)的效率会高得多,成本也更低。
设计指南: PDF
原理图: PDF
参考设计

TIDA-01214 — 采用 16 位 ADC 和数字隔离器的隔离式高精度模拟输入模块参考设计

This reference design provides accurate measurements of AC voltage and current inputs using a precision 16-bit SAR ADC over a wide input range, covering protection and measurement range (including sampling requirements of IEC 61850-9-2), simplifying system design and improving trip time (...)
设计指南: PDF
原理图: PDF
参考设计

PMP30373 — 适用于低噪声应用的小型负偏置电源参考设计

此电路参考设计使用 Cuk 拓扑。输出电压为 -12V/-15V。在 10V 至 60V 输入电压范围内可提供 200mA 输出电流(即使输入电压低至 6V,也可提供 140mA 输出电流)。理想的电路开关行为最大程度地减少了辐射发射。
测试报告: PDF
原理图: PDF
参考设计

TIDA-00500 — 用于 PLC 模块的基于电容的备用电源参考设计

TIDA-00500 是一种参考设计,用于在发生断电后在短时间内为负载供电。传统上,可编程逻辑控制器 (PLC) 都配有一个用作备用电源的可充电电池源。该电池源通常存在一些缺点,例如充电拓扑复杂、充电时间长、需要定期维护以及污染生态环境。如果在发生断电后 PLC 需要在短时间内保持运行,那么使用基于电容的备用电源是一种更加简单高效的方法,因为相比于标准的基于电池的解决方案,前者具有更高的功率密度。
设计指南: PDF
原理图: PDF
参考设计

PMP10151 — 具有可调节输出电压和输入电流限制的 SEPIC 参考设计

此参考设计提供 20V 至 25V 的可调输出电压和 10V 至 14V 的输入电压范围。它还具有将转换器输入电流限制在 70mA 至 135mA 之间的功能。可调值取决于 VID 接口,此接口可以是分立的,也可以是集成的。
测试报告: PDF
原理图: PDF
参考设计

PMP7902 — 用于模拟/数字电源的 1.25W 隔离型反激转换器

PMP7902 是一种利用 LM5001 非同步电流模式稳压器 IC 的隔离型反激式转换器。此设计接受 4.5V 至 5.5V 输入电压,可实现隔离式 5V 输出,并且能够为负载提供 0.25A 电流。此设计使用现成的 VERSAPAC 变压器,在初级和次级之间提供 500V 运行隔离。此设计通过精密分流稳压器提供对输出电压的严密控制,使用光耦合器穿过隔离层。
测试报告: PDF
原理图: PDF
参考设计

PMP9487 — 用于信息娱乐系统中的汽车仪表板的 CISPR 25 5 类额定功率多路输出电源

PMP9487 是采用 LM5001 稳压器 IC(用作 SEPIC)、LM46002(用作降压)和 LM2831Y 稳压器 IC(用作降压)的传导 EMI 优化 (CISPR 25) 8W SEPIC 转换器,适用于广泛输入电压汽车信息娱乐仪表盘应用。此设计接受 6.5Vin 至 20Vin 输入电压,可提供 12V (250mA)、3.3V (1.2A) 和 1.8V (500mA) 输出。此器件采用小型尺寸,是使用升压转换器和线性稳压器的价格低廉且更高效的解决方案。在汽车仪表盘中,整个电源树设计只使用一个差分滤波器。
测试报告: PDF
原理图: PDF
参考设计

PMP9481 — 用于汽车信息娱乐显示屏电源的 CISPR 25 5 类 3W 额定功率 SEPIC- 参考设计

PMP9481 是采用 LM5001 稳压器 IC 的传导 EMI 优化(CISPR 25 5 类)3W SEPIC 转换器,适用于广泛输入电压汽车应用。此设计接受 6.5Vin 至 20Vin 输入电压,可实现 12Vout 输出,并且能够为负载提供 0.25A 电流。此设计采用符合 AEC-Q100 1 级标准的汽车级 LM5001 升压控制器。LM5001 具有 3.1V 至 75V 的极宽输入电压范围,因此具有输入瞬变保护。电路板布局经过优化,提高了传导 EMI 性能。该板经过了汽车 EMC 标准 CISPR 25 测试,其传导发射符合 CISPR 25 5 类的要求。
测试报告: PDF
原理图: PDF
封装 引脚 下载
SOIC (D) 8 查看选项
WSON (NGT) 8 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频