LM5001-Q1

正在供货

3.1V 至 75V 宽输入电压、1A 电流模式非同步开关模式稳压器

产品详情

Vin (min) (V) 3.1 Vin (max) (V) 75 Topology Boost, Flyback, Forward, SEPIC Type Converter Switching frequency (min) (kHz) 50 Switching frequency (max) (kHz) 1500 Features Enable, Frequency synchronization, Nonsynchronous rectification, UVLO adjustable Vout (min) (V) 1.26 Vout (max) (V) 75 Rating Automotive Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.0031
Vin (min) (V) 3.1 Vin (max) (V) 75 Topology Boost, Flyback, Forward, SEPIC Type Converter Switching frequency (min) (kHz) 50 Switching frequency (max) (kHz) 1500 Features Enable, Frequency synchronization, Nonsynchronous rectification, UVLO adjustable Vout (min) (V) 1.26 Vout (max) (V) 75 Rating Automotive Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.0031
SOIC (D) 8 29.4 mm² 4.9 x 6
  • AEC-Q100 Qualified (TJ = –40°C to 125°C)
  • Integrated 75-V N-Channel MOSFET
  • Ultra-Wide Input Voltage Range from
    3.1 V to 75 V
  • Integrated High Voltage Bias Regulator
  • Adjustable Output Voltage
  • 1.5% Output Voltage Accuracy
  • Current Mode Control with Selectable
    Compensation
  • Wide Bandwidth Error Amplifier
  • Integrated Current Sensing and Limiting
  • Integrated Slope Compensation
  • 85% Maximum Duty Cycle Limit
  • Single Resistor Oscillator Programming
  • Oscillator Synchronization Capability
  • Enable / Undervoltage Lockout (UVLO) Pin
  • Thermal Shutdown
  • AEC-Q100 Qualified (TJ = –40°C to 125°C)
  • Integrated 75-V N-Channel MOSFET
  • Ultra-Wide Input Voltage Range from
    3.1 V to 75 V
  • Integrated High Voltage Bias Regulator
  • Adjustable Output Voltage
  • 1.5% Output Voltage Accuracy
  • Current Mode Control with Selectable
    Compensation
  • Wide Bandwidth Error Amplifier
  • Integrated Current Sensing and Limiting
  • Integrated Slope Compensation
  • 85% Maximum Duty Cycle Limit
  • Single Resistor Oscillator Programming
  • Oscillator Synchronization Capability
  • Enable / Undervoltage Lockout (UVLO) Pin
  • Thermal Shutdown

The LM5001 high-voltage switch-mode regulator features all of the functions necessary to implement efficient high-voltage Boost, Flyback, SEPIC and Forward converters, using few external components. This easy-to-use regulator integrates a 75-V N-Channel MOSFET with a 1-A peak current limit. Current mode control provides inherently simple loop compensation and line-voltage feed-forward for superior rejection of input transients. The switching frequency is set with a single resistor and is programmable up to 1.5 MHz. The oscillator can also be synchronized to an external clock. Additional protection features include: current limit, thermal shutdown, undervoltage lockout and remote shutdown capability.

The LM5001 high-voltage switch-mode regulator features all of the functions necessary to implement efficient high-voltage Boost, Flyback, SEPIC and Forward converters, using few external components. This easy-to-use regulator integrates a 75-V N-Channel MOSFET with a 1-A peak current limit. Current mode control provides inherently simple loop compensation and line-voltage feed-forward for superior rejection of input transients. The switching frequency is set with a single resistor and is programmable up to 1.5 MHz. The oscillator can also be synchronized to an external clock. Additional protection features include: current limit, thermal shutdown, undervoltage lockout and remote shutdown capability.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同
LM51581-Q1 正在供货 采用双随机展频技术的 1.5A、85V、2.2MHz 宽输入电压升压、反激式和 SEPIC 转换器 LM51581-Q1 has higher Vin, Vout capability and higher switch current

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
类型 标题 下载最新的英语版本 日期
* 数据表 LM5001x High-Voltage Switch-Mode Regulator 数据表 (Rev. H) PDF | HTML 2015年 7月 30日
功能安全信息 LM5001-Q1 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA PDF | HTML 2021年 12月 9日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

LM5001BSTEVAL — LM5001BSTEVAL - 高电压开关模式稳压器评估模块

The LM5001 boost evaluation board is designed to provide the design engineer with a fully functional power converter based on the boost topology to evaluate the LM5001 high voltage switch mode regulator. The performance of the evaluation board is as follows:

用户指南: PDF
TI.com 上无现货
评估板

LM5001ISOEVAL — 高电压开关模式稳压器

LM5001 High Voltage Switch Mode Regulator

用户指南: PDF
TI.com 上无现货
评估板

LM5001NISOEVAL — LM5001 非隔离反向评估板

The LM5001 non-isolated flyback evaluation board is designed to provide the design engineer with a fully functional non-isolated flyback power converter based on Current Mode Control to evaluate the LM5001 switching regulator IC. The evaluation board provides a 5V output with 1A current capability. (...)

用户指南: PDF
TI.com 上无现货
仿真模型

LM5001 PSpice Transient Model

SNVM540.ZIP (67 KB) - PSpice Model
仿真模型

LM5001 TINA-TI Transient Reference Design

SNVM550.TSC (1083 KB) - TINA-TI Reference Design
仿真模型

LM5001 TINA-TI Transient Spice Model

SNVM551.ZIP (18 KB) - TINA-TI Spice Model
仿真模型

LM5001 Unencrypted PSpice Transient Model

SNVM921.ZIP (3 KB) - PSpice Model
计算工具

FLYBUCK-FLYBACK-DESIGN-CALC Flybuck / Flyback Calculator

This tool helps a power supply engineer to select the right isolated DC-DC topology based on the specifications. Depending on the topology chosen, the calculator also recommends the right IC for the design.

支持的产品和硬件

支持的产品和硬件

产品
AC/DC & DC/DC controllers (external FET)
LM3017 具有真正关断 (True Shutdown) 功能的高效低侧控制器 LM3478 2.97V~40V 宽输入范围升压/SEPIC/反激式直流/直流控制器 LM3478Q-Q1 适用于开关稳压器且具有 10µA 关断电流的 40V 宽输入电压、低侧 N 沟道控制器 LM3481 2.97V 至 48V 高效升压、SEPIC 和反激式控制器 LM3481-Q1 符合 AEC-Q100 标准的 2.97V 至 48V 高效升压、SEPIC 和反激式控制器 LM3488 适用于开关稳压器的 2.97V 至 40V 宽输入电压低侧 N 沟道控制器 LM3488Q-Q1 适用于开关稳压器且具有 5µA 关断电流的 40V 宽输入电压、低侧 N 沟道控制器 LM3524D 40V、0.2A 350KHz PWM 控制器 LM3578A 用于降压、升压、终端(具体取决于应用)的 2V 至 40V 开关稳压器 LM5020 13V 至 100V 宽输入电压、电流模式 PWM 升压、反激式、Sepic 控制器 LM5022 6V 至 60V 宽输入电压、电流模式升压、SEPIC 和反激式控制器 TL1451 双脉宽调制控制电路 TL1451A 具有宽输入电压范围的 3.6V 至 50V 双通道控制器 TL1451A-EP 增强型产品双路脉宽调制控制电路 TL1451A-Q1 符合 AEC-Q100 标准的 3.6V 至 50V 双通道 PWM 控制器 TL5001 具有宽输入范围、基准容差为 ±5%、工作温度范围为 –20°C 至 85°C 的 PWM 控制器 TL5001A 具有宽输入范围、基准容差为 ±3%、工作温度范围为 –20°C 至 85°C 的 PWM 控制器 TL5001A-Q1 具有宽输入范围、基准容差为 ±3%、工作温度范围为 –20°C 至 85°C 的 PWM 控制器 TL5001M 具有宽输入范围、基准容差为 ±5%、工作温度范围为 -55°C 至 125°C 的 PWM 控制器 TPS40210-Q1 具有 700mV 基准电压的 4.5V 至 52V 宽输入范围电流模式升压控制器 TPS40211-Q1 具有 260mV 基准电压的 4.5V 至 52V 宽输入范围电流模式升压控制器 TPS43000 多拓扑(降压、升压、sepic)高频直流/直流控制器 TPS55010 具有集成 FET 的 2.95V 至 6V 输入、2W、隔离式直流/直流转换器 UC2572 负输出反激脉宽调制器
AC/DC & DC/DC converters (integrated FET)
LM25017 7.5-48V 宽输入电压,650mA 恒定导通时间同步降压稳压器 LM25018 7.5-48V 宽输入电压,300mA 恒定导通时间同步降压稳压器 LM25019 7.5-48V 宽输入电压,100mA 恒定导通时间同步降压稳压器 LM2577 3.5V 至 40V、3A 低元件数升压稳压器 LM2585 4V 至 40V、3A 升压宽输入电压反激式稳压器 LM2586 具有频率同步功能的 4V 至 40V、3A 升压宽输入电压反激式稳压器 LM2587 4V 至 40V 宽输入电压、5A 降压反激稳压器 LM2588 具有频率同步功能的 4V 至 40V、5A 升压宽输入电压反激式稳压器 LM2621 1.2V 至 14V 输入电压、1A 负载电流、升压直流/直流 LM2623 0.8V 至 14V 输入电压、2A 负载电流、升压直流/直流 LM2735 520kHz/1.6MHz 高空间利用率的升压和 SEPIC 直流/直流稳压器 LM2735-Q1 符合 AEC-Q100 标准、高空间利用率的 520kHz、1.6MHz 升压和 SEPIC 直流/直流稳压器 LM34925 适用于隔离式直流/直流转换器的 7.5V 至 100V 宽输入电压、100mA 集成二次侧偏置稳压器 LM34926 适用于隔离式直流/直流转换器的 7.5V 至 100V 宽输入电压、300mA 集成二次侧偏置稳压器 LM34927 适用于隔离式直流/直流转换器的 7.5V 至 100V 宽输入电压、600mA 集成二次侧偏置稳压器 LM5000 3.1-40V 宽输入电压、2A 电流模式非同步升压稳压器 LM5001 3.1V 至 75V 宽输入电压、1A 电流模式非同步开关模式稳压器 LM5001-Q1 3.1V 至 75V 宽输入电压、1A 电流模式非同步开关模式稳压器 LM5002 3.1V 至 75V 宽输入电压、0.5A 电流模式升压、反激式、Sepic 转换器 LM5015 4.25-75V、单片双开关正向 DC-DC 稳压器 LM5017 7.5V-100V 宽输入电压、600mA 恒定导通时间同步降压稳压器 LM5018 7.5V-100V 宽输入电压,300mA 恒定导通时间同步降压稳压器 LM5019 7.5-100V 宽输入电压,100mA 恒定导通时间同步降压稳压器 LM5160 LM5160 宽输入 65V、2A 同步降压/Fly-Buck™ 转换器 LM5160-Q1 65V 宽输入、2A 同步降压/Fly-Buck™ 转换器 LM5160A LM5160A 宽输入 65V、2A 同步降压/Fly-Buck™ 转换器 LM5161 4.5V 至 100V 宽输入电压、1A 同步降压/Fly-Buck 转换器 LM78S40 1.5A 可调节升压、降压或反向稳压器 TPS55340 5A、40V 宽输入电压升压、反激式和 SEPIC 转换器 TPS55340-EP 增强型集成式 5A、40V 宽输入范围升压/SEPIC/反激式直流/直流稳压器 TPS55340-Q1 符合 AEC-Q100 标准的集成式 5A 40V 宽输入范围升压/SEPIC/反激式直流/直流稳压器 TPS61175 具有软启动功能和可编程开关频率的 3A、40V 高压升压转换器 TPS61175-Q1 具有软启动功能和可编程开关频率的 3A、40V 高压升压转换器
参考设计

PMP22396 — 适用于汽车应用的 2460W 双向升压转换器参考设计

此参考设计是一款适用于汽车应用的 2460W 双向升压转换器。该电路由标称 12V 电池供电,提供 48V 的输出电压(电流为 51.25A)。该设计使用两个每相开关频率为 200kHz 的两相同步双向控制器。48V 输出用于驱动电机。当负载电流反向且输出电压达 54V 时,滞后的方向控制可让负载电流返回至 12V 电池。当输出电压恢复为 48V 时,升压操作也恢复正常。提供的安装孔用于在 MOSFET 下方安装底部散热器。
测试报告: PDF
原理图: PDF
参考设计

PMP30781 — 微型汽车 2W 辅助电源参考设计

此参考设计提供了 +12V 通用微型辅助电源。在此用例中,SEPIC 拓扑支持 6V 至 60V 的宽输入电压范围。即使输入低至 3.5V 时,此参考设计也能提供一半的输出功率。SEPIC 拓扑的另外一个优点是降低反射纹波,从而减少传导发射。通过小磁化电感设置很高的右半平面零点,这样可增加环路带宽,并通过保持良好的瞬态响应降低输出电容。
测试报告: PDF
原理图: PDF
参考设计

PMP30602 — 适用于汽车应用的微型 60V cuk 参考设计

这款微型参考设计可通过大约 5V 的输入电压提供 -60V 输出电压。输出电压通常由车用前置稳压器产生。LM5001-Q1 是控制器,TLV271-Q1 对负输出电压进行转换,使其适合 LM5001 的正反馈 (FB) 输入。通常,此转换器用作 LIDAR 应用的辅助电源。
测试报告: PDF
原理图: PDF
参考设计

PMP9487 — 用于信息娱乐系统中的汽车仪表板的 CISPR 25 5 类额定功率多路输出电源

PMP9487 是采用 LM5001 稳压器 IC(用作 SEPIC)、LM46002(用作降压)和 LM2831Y 稳压器 IC(用作降压)的传导 EMI 优化 (CISPR 25) 8W SEPIC 转换器,适用于广泛输入电压汽车信息娱乐仪表盘应用。此设计接受 6.5Vin 至 20Vin 输入电压,可提供 12V (250mA)、3.3V (1.2A) 和 1.8V (500mA) 输出。此器件采用小型尺寸,是使用升压转换器和线性稳压器的价格低廉且更高效的解决方案。在汽车仪表盘中,整个电源树设计只使用一个差分滤波器。
测试报告: PDF
原理图: PDF
参考设计

PMP9481 — 用于汽车信息娱乐显示屏电源的 CISPR 25 5 类 3W 额定功率 SEPIC- 参考设计

PMP9481 是采用 LM5001 稳压器 IC 的传导 EMI 优化(CISPR 25 5 类)3W SEPIC 转换器,适用于广泛输入电压汽车应用。此设计接受 6.5Vin 至 20Vin 输入电压,可实现 12Vout 输出,并且能够为负载提供 0.25A 电流。此设计采用符合 AEC-Q100 1 级标准的汽车级 LM5001 升压控制器。LM5001 具有 3.1V 至 75V 的极宽输入电压范围,因此具有输入瞬变保护。电路板布局经过优化,提高了传导 EMI 性能。该板经过了汽车 EMC 标准 CISPR 25 测试,其传导发射符合 CISPR 25 5 类的要求。
测试报告: PDF
原理图: PDF
参考设计

TIDA-00223 — 车用音频 I2S 同轴 D 类放大器的参考设计

这款基于 I²S/TDM 的参考设计是光纤/模拟铜线的低成本易用型替代品,用于将汽车(声音)控制面板连接到输出级/功率放大器。它既支持 I²S,也支持 TDM,能够将数字音频信号传输至扬声器的 16 个独立通道(各通道的功率输出均为 80W/4Ω)。它也支持采用单一屏蔽双绞线 (STP) 或同轴电缆通过 I²C 与控制单元或处理器进行双向通信。此外,TIDA-00223 参考设计附带电源,支持快速实施,并可满足现代汽车对于保护和诊断功能的所有需求。
设计指南: PDF
原理图: PDF
封装 引脚 下载
SOIC (D) 8 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频