产品详情

Audio input type Analog Input Architecture Class-AB Speaker channels (max) Mono Rating Catalog Power stage supply (max) (V) 5.5 Power stage supply (min) (V) 2.2 Load (min) (Ω) 4 Output power (W) 2 THD + N at 1 kHz (%) 0.2 Iq (typ) (mA) 4 Control interface Hardware Closed/open loop Closed Analog supply (min) (V) 2.2 Analog supply voltage (max) (V) 5.5 PSRR (dB) 64 Operating temperature range (°C) -40 to 85
Audio input type Analog Input Architecture Class-AB Speaker channels (max) Mono Rating Catalog Power stage supply (max) (V) 5.5 Power stage supply (min) (V) 2.2 Load (min) (Ω) 4 Output power (W) 2 THD + N at 1 kHz (%) 0.2 Iq (typ) (mA) 4 Control interface Hardware Closed/open loop Closed Analog supply (min) (V) 2.2 Analog supply voltage (max) (V) 5.5 PSRR (dB) 64 Operating temperature range (°C) -40 to 85
DSBGA (YZR) 9 3.0625 mm² 1.75 x 1.75 HVSSOP (DGQ) 10 14.7 mm² 3 x 4.9 VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • Available in Space-Saving Packages: WSON, Exposed-DAP MSOP-PowerPAD, VSSOP, and DSBGA
  • Ultra Low Current Shutdown Mode
  • Improved Click and Pop Circuitry Eliminates Noise During Turn-On and Turn-Off Transitions
  • 2.2 - 5.5V Operation
  • No Output Coupling Capacitors, Snubber Networks or Bootstrap Capacitors Required
  • Unity-Gain Stable
  • External Gain Configuration Capability
  • User Selectable Shutdown High or Low Logic Level

Key Specifications

  • Improved PSRR at 217Hz & 1KHz: 62dB
  • Power Output at 5.0V, 1% THD+N,
    • 4Ω (NGZ and DGQ only): 2W (Typ)
  • Power Output at 5.0V, 1% THD+N, 8Ω: 1.25W (Typ)
  • Power Output at 3.0V, 1% THD+N, 4Ω: 600mW (Typ)
  • Power Output at 3.0V, 1% THD+N, 8Ω: 425mW (Typ)
  • Shutdown Current: 0.1µA (Typ)

All trademarks are the property of their respective owners.

  • Available in Space-Saving Packages: WSON, Exposed-DAP MSOP-PowerPAD, VSSOP, and DSBGA
  • Ultra Low Current Shutdown Mode
  • Improved Click and Pop Circuitry Eliminates Noise During Turn-On and Turn-Off Transitions
  • 2.2 - 5.5V Operation
  • No Output Coupling Capacitors, Snubber Networks or Bootstrap Capacitors Required
  • Unity-Gain Stable
  • External Gain Configuration Capability
  • User Selectable Shutdown High or Low Logic Level

Key Specifications

  • Improved PSRR at 217Hz & 1KHz: 62dB
  • Power Output at 5.0V, 1% THD+N,
    • 4Ω (NGZ and DGQ only): 2W (Typ)
  • Power Output at 5.0V, 1% THD+N, 8Ω: 1.25W (Typ)
  • Power Output at 3.0V, 1% THD+N, 4Ω: 600mW (Typ)
  • Power Output at 3.0V, 1% THD+N, 8Ω: 425mW (Typ)
  • Shutdown Current: 0.1µA (Typ)

All trademarks are the property of their respective owners.

The LM4990 is an audio power amplifier primarily designed for demanding applications in mobile phones and other portable communication device applications. It is capable of delivering 1.25 watts of continuous average power to an 8Ω BTL load and 2 watts of continuous average power (NGZ and DGQ only) to a 4Ω BTL load with less than 1% distortion (THD+N+N) from a 5VDC power supply.

Boomer audio power amplifiers were designed specifically to provide high quality output power with a minimal amount of external components. The LM4990 does not require output coupling capacitors or bootstrap capacitors, and therefore is ideally suited for mobile phone and other low voltage applications where minimal power consumption is a primary requirement.

The LM4990 features a low-power consumption shutdown mode. To facilitate this, Shutdown may be enabled by either logic high or low depending on mode selection. Driving the shutdown mode pin either high or low enables the shutdown pin to be driven in a likewise manner to enable shutdown.

The LM4990 contains advanced pop & click circuitry which eliminates noise which would otherwise occur during turn-on and turn-off transitions.

The LM4990 is unity-gain stable and can be configured by external gain-setting resistors.

The LM4990 is an audio power amplifier primarily designed for demanding applications in mobile phones and other portable communication device applications. It is capable of delivering 1.25 watts of continuous average power to an 8Ω BTL load and 2 watts of continuous average power (NGZ and DGQ only) to a 4Ω BTL load with less than 1% distortion (THD+N+N) from a 5VDC power supply.

Boomer audio power amplifiers were designed specifically to provide high quality output power with a minimal amount of external components. The LM4990 does not require output coupling capacitors or bootstrap capacitors, and therefore is ideally suited for mobile phone and other low voltage applications where minimal power consumption is a primary requirement.

The LM4990 features a low-power consumption shutdown mode. To facilitate this, Shutdown may be enabled by either logic high or low depending on mode selection. Driving the shutdown mode pin either high or low enables the shutdown pin to be driven in a likewise manner to enable shutdown.

The LM4990 contains advanced pop & click circuitry which eliminates noise which would otherwise occur during turn-on and turn-off transitions.

The LM4990 is unity-gain stable and can be configured by external gain-setting resistors.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 1
类型 标题 下载最新的英语版本 日期
* 数据表 LM4990  2 Watt Audio Power Amplifier with Selectable Shutdown Logic Level 数据表 (Rev. E) 2013年 5月 2日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

模拟工具

PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
封装 引脚 下载
DSBGA (YZR) 9 查看选项
HVSSOP (DGQ) 10 查看选项
VSSOP (DGK) 8 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频