LM4140

正在供货

具有使能引脚的 0.1% 3ppm/°C 精密微功耗低压降串联电压基准

产品详情

VO (V) 1.024, 1.25, 2.048, 2.5, 4.096 Initial accuracy (max) (%) 0.1 Temp coeff (max) (ppm/°C) 3, 6, 10 Vin (min) (V) 1.8 Vin (max) (V) 5.5 Iq (typ) (mA) 0.23, 0.265 Rating Catalog Features Enable pin LFN 0.1 to 10 Hz (typ) (µVPP) 2.2 Iout/Iz (max) (mA) 8 Operating temperature range (°C) 0 to 70 Shutdown current (ISD) (typ) (µA) 0.1
VO (V) 1.024, 1.25, 2.048, 2.5, 4.096 Initial accuracy (max) (%) 0.1 Temp coeff (max) (ppm/°C) 3, 6, 10 Vin (min) (V) 1.8 Vin (max) (V) 5.5 Iq (typ) (mA) 0.23, 0.265 Rating Catalog Features Enable pin LFN 0.1 to 10 Hz (typ) (µVPP) 2.2 Iout/Iz (max) (mA) 8 Operating temperature range (°C) 0 to 70 Shutdown current (ISD) (typ) (µA) 0.1
SOIC (D) 8 29.4 mm² 4.9 x 6
  • High Initial Accuracy: 0.1%
  • Ultra-Low Noise
  • Low Temperature Coefficient: 3 ppm/°C (A Grade)
  • Low Voltage Operation: 1.8V
  • Low Dropout Voltage: 20 mV (Typical) at 1mA
  • Supply Current: 230 µA (Typical), ≤ 1 µA Disable Mode
  • Enable Pin
  • Output Voltage Options: 1.024 V, 1.25 V, 2.048 V, 2.5 V, and 4.096 V
  • Custom Voltages From 0.5 V to 4.5 V
  • Temperature Range: 0°C to 70°C
  • High Initial Accuracy: 0.1%
  • Ultra-Low Noise
  • Low Temperature Coefficient: 3 ppm/°C (A Grade)
  • Low Voltage Operation: 1.8V
  • Low Dropout Voltage: 20 mV (Typical) at 1mA
  • Supply Current: 230 µA (Typical), ≤ 1 µA Disable Mode
  • Enable Pin
  • Output Voltage Options: 1.024 V, 1.25 V, 2.048 V, 2.5 V, and 4.096 V
  • Custom Voltages From 0.5 V to 4.5 V
  • Temperature Range: 0°C to 70°C

The LM4140 series of precision references are designed to combine high accuracy, low drift, and noise with low power dissipation in a small package.

The LM4140 is the industry’s first reference with output voltage options lower than the bandgap voltage.

The key to the advance performance of the LM4140 is the use of EEPROM registers and CMOS DACs for temperature coefficient curvature correction and trimming of the output voltage accuracy of the device during the final production testing.

The major advantage of this method is the much higher resolution available with DACs than is available economically with most methods used by other bandgap references.

The low input and dropout voltage, low supply current, and output drive capability of the LM4140 makes this product an ideal choice for battery powered and portable applications.

The LM4140 is available in three grades (A, B, C) with 0.1% initial accuracy and 3, 6, and 10 ppm/°C temperature coefficients. For even lower temperature coefficients, contact Texas Instruments.

The device performance is specified over the temperature range 0°C to 70°C, and is available in compact 8-pin package.

For other output voltage options from 0.5 V to 4.5 V, contact Texas Instruments.

The LM4140 series of precision references are designed to combine high accuracy, low drift, and noise with low power dissipation in a small package.

The LM4140 is the industry’s first reference with output voltage options lower than the bandgap voltage.

The key to the advance performance of the LM4140 is the use of EEPROM registers and CMOS DACs for temperature coefficient curvature correction and trimming of the output voltage accuracy of the device during the final production testing.

The major advantage of this method is the much higher resolution available with DACs than is available economically with most methods used by other bandgap references.

The low input and dropout voltage, low supply current, and output drive capability of the LM4140 makes this product an ideal choice for battery powered and portable applications.

The LM4140 is available in three grades (A, B, C) with 0.1% initial accuracy and 3, 6, and 10 ppm/°C temperature coefficients. For even lower temperature coefficients, contact Texas Instruments.

The device performance is specified over the temperature range 0°C to 70°C, and is available in compact 8-pin package.

For other output voltage options from 0.5 V to 4.5 V, contact Texas Instruments.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同且具有相同引脚
REF5020 正在供货 2.048V、3µVpp/V 噪声、3ppm/°C 温漂、精密串联电压基准 Improved long-term drift
REF5025 正在供货 2.5V、3µVpp/V 噪声、3ppm/°C 温漂、精密串联电压基准 Enhanced initial accuracy (0.05%) and wider temperature range
REF5040 正在供货 4.096V、3µVpp/V 噪声、3ppm/°C 温漂、精密串联电压基准 Improved long-term drift
功能与比较器件相同但引脚有所不同
REF35 正在供货 650nA 静态电流、12ppm/°C 温漂、超低功耗精密电压基准 Improved quiescent current, noise and other parameters
REF70 正在供货 具有低噪声和低温漂的超高精度电压基准 Improved noise, temperature drift, and long term drift.
功能与比较器件相似
REF3425 正在供货 2.5V 低温漂、低功耗小型串联电压基准 Enhanced initial accuracy (0.05%) and lower quiescent current (95 µA)

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 8
类型 标题 下载最新的英语版本 日期
* 数据表 LM4140 High Precision Low Noise Low Dropout Voltage Reference 数据表 (Rev. F) PDF | HTML 2016年 9月 16日
白皮书 Voltage reference selection basics white paper (Rev. A) 2018年 10月 23日
更多文献资料 How to Select the Right Voltage Reference (Rev. A) 2015年 6月 30日
应用手册 AN-1559 Practical RTD Interface Solutions (Rev. B) 2013年 5月 1日
应用手册 AN-1852 Designing With pH Electrodes (Rev. A) 2013年 5月 1日
应用手册 Application Note 1559 Practical RTD Interface Solutions (cn) 2007年 10月 10日
应用手册 Improving Machinery Vibration Analysis 2006年 7月 7日
白皮书 A precision interface for a Resistance Temperature Detector (RTD) 2004年 12月 1日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

DDC2256AEVM — DDC2256A 256 通道电流输入模数转换器评估模块

DDC2256AEVM 评估模块 (EVM) 是一款评估套件,适用于 256 通道的电流输入 24 位模数 (A/D) 转换器 DDC2256A。该 EVM 套件由 DUT 板和采集板组成,包括 2 个 DDC2256A 器件、1 个用于器件通信/配置的 FPGA、用于存储临时数据的 36MB 内存,以及 1 个用于连接 PC 的 USB 接口。该 EVM 包括所有必要的控制信号和板载电力生成,极大地降低了对外部设备的需求。最后,该评估系统还包括适用于 Microsoft® Windows® 的易于使用的软件。

用户指南: PDF
评估板

DIP-ADAPTER-EVM — DIP 适配器评估模块

借助 DIP-Adapter-EVM 加快运算放大器的原型设计和测试,该 EVM 有助于快速轻松地连接小型表面贴装 IC 并且价格低廉。您可以使用随附的 Samtec 端子板连接任何受支持的运算放大器,或者将这些端子板直接连接至现有电路。

DIP-Adapter-EVM 套件支持六种常用的业界通用封装,包括:

  • D 和 U (SOIC-8)
  • PW (TSSOP-8)
  • DGK(MSOP-8、VSSOP-8)
  • DBV(SOT23-6、SOT23-5 和 SOT23-3)
  • DCK(SC70-6 和 SC70-5)
  • DRL (SOT563-6)
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
TIDA-00499 — 采用差分放大器和 HS ADC 的瞬态数字故障记录器 AFE 参考设计

数字故障录波器 (DFR) 能够在 60/50Hz 下检测 17/20μs 的瞬态,而瞬态记录仪能够捕捉可在一微秒内达到峰值和衰减的干扰。该参考设计展示了对瞬态输入的捕捉,其中 DFR 最高可支持 1MHz 的频率,瞬变录波器最高可支持 25MHz 的频率。无论是正瞬态还是负瞬态(<=2kV 峰值),都可使用差分放大器驱动高速转换器,根据应用需求以不同的分辨率(12 位到 14 位分辨率)进行捕捉,并且精度在 10% 以内。
设计指南: PDF
原理图: PDF
封装 引脚 下载
SOIC (D) 8 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频