LM4041-N

正在供货

固定和可调节、45µA、精密微功耗并联电压基准

产品详情

VO (V) 1.225 Initial accuracy (max) (%) 0.1, 0.2, 0.5, 1, 2 VO adj (min) (V) 1.24 VO adj (max) (V) 10 Iz for regulation (min) (µA) 60 Reference voltage (V) Fixed, adjustable Rating Catalog Temp coeff (max) (ppm/°C) 100, 150 Operating temperature range (°C) -40 to 125 Iout/Iz (max) (mA) 12
VO (V) 1.225 Initial accuracy (max) (%) 0.1, 0.2, 0.5, 1, 2 VO adj (min) (V) 1.24 VO adj (max) (V) 10 Iz for regulation (min) (µA) 60 Reference voltage (V) Fixed, adjustable Rating Catalog Temp coeff (max) (ppm/°C) 100, 150 Operating temperature range (°C) -40 to 125 Iout/Iz (max) (mA) 12
SOT-23 (DBZ) 3 6.9204 mm² 2.92 x 2.37 SOT-SC70 (DCK) 5 4.2 mm² 2 x 2.1 TO-92 (LP) 3 19.136 mm² 5.2 x 3.68
  • Qualified for Automotive Applications
  • SEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to
      +125°C Ambient Temperature Range
    • Device Temperature Grade 3: –40°C to +85°C
      Ambient Temperature Range (For SOT-23
      Only)
  • Available in Standard, AEC Q-100 Grade 1
    (Extended Temperature Range), and Grade 3
    (Industrial Temperature Range) Qualified Versions
    (SOT-23 Only)
  • Small Packages: SOT-23, TO-92, and SC70
  • No Output Capacitor Required
  • Tolerates Capacitive Loads
  • Reverse Breakdown Voltage Options of 1.225 V
    and Adjustable
  • Output Voltage Tolerance (A grade, 25°C) =
    ±0.1%(Maximum)
  • Low Output Noise (10 Hz to 10kHz) = 20 µVrms
  • Wide Operating Current Range of 60 µA to 12 mA
  • Industrial Temperature Range (LM4041A/B-N,
    LM4041-N-Q1A/Q1B) of –40°C to +85°C
  • Extended Temperature Range (LM4041C/D/E-N,
    LM4041-N-Q1C/Q1D/Q1E) of –40°C to +125°C
  • Low Temperature Coefficient of 100 ppm/°C

    (Maximum)
  • Qualified for Automotive Applications
  • SEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to
      +125°C Ambient Temperature Range
    • Device Temperature Grade 3: –40°C to +85°C
      Ambient Temperature Range (For SOT-23
      Only)
  • Available in Standard, AEC Q-100 Grade 1
    (Extended Temperature Range), and Grade 3
    (Industrial Temperature Range) Qualified Versions
    (SOT-23 Only)
  • Small Packages: SOT-23, TO-92, and SC70
  • No Output Capacitor Required
  • Tolerates Capacitive Loads
  • Reverse Breakdown Voltage Options of 1.225 V
    and Adjustable
  • Output Voltage Tolerance (A grade, 25°C) =
    ±0.1%(Maximum)
  • Low Output Noise (10 Hz to 10kHz) = 20 µVrms
  • Wide Operating Current Range of 60 µA to 12 mA
  • Industrial Temperature Range (LM4041A/B-N,
    LM4041-N-Q1A/Q1B) of –40°C to +85°C
  • Extended Temperature Range (LM4041C/D/E-N,
    LM4041-N-Q1C/Q1D/Q1E) of –40°C to +125°C
  • Low Temperature Coefficient of 100 ppm/°C

    (Maximum)

Ideal for space-critical applications, the LM4041-N precision voltage reference is available in the sub-miniature SC70 and SOT-23 surface-mount packages. The advanced design of the LM4041-N eliminates the need for an external stabilizing capacitor while ensuring stability with any capacitive load, thus making the LM4041-N easy to use. Further reducing design effort is the availability of a fixed (1.225 V) and adjustable reverse breakdown voltage. The minimum operating current is 60 µA for the LM4041-N 1.2 and the LM4041-N ADJ. Both versions have a maximum operating current of 12 mA.

The LM4041-N uses fuse and Zener-zap reverse breakdown or reference voltage trim during wafer sort to ensure that the prime parts have an accuracy of better than ±0.1% (A grade) at 25°C. Bandgap reference temperature drift curvature correction and low dynamic impedance ensure stable reverse breakdown voltage accuracy over a wide range of operating temperatures and currents.

Ideal for space-critical applications, the LM4041-N precision voltage reference is available in the sub-miniature SC70 and SOT-23 surface-mount packages. The advanced design of the LM4041-N eliminates the need for an external stabilizing capacitor while ensuring stability with any capacitive load, thus making the LM4041-N easy to use. Further reducing design effort is the availability of a fixed (1.225 V) and adjustable reverse breakdown voltage. The minimum operating current is 60 µA for the LM4041-N 1.2 and the LM4041-N ADJ. Both versions have a maximum operating current of 12 mA.

The LM4041-N uses fuse and Zener-zap reverse breakdown or reference voltage trim during wafer sort to ensure that the prime parts have an accuracy of better than ±0.1% (A grade) at 25°C. Bandgap reference temperature drift curvature correction and low dynamic impedance ensure stable reverse breakdown voltage accuracy over a wide range of operating temperatures and currents.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同且具有相同引脚
LM4051-N 正在供货 固定和可调节、精密微功耗并联电压基准 Lower temperature drift (50 ppm/°C)

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 8
类型 标题 下载最新的英语版本 日期
* 数据表 LM4041/LM4041-N-Q1 Precision Micropower Shunt Voltage Reference 数据表 (Rev. G) 2015年 10月 8日
应用手册 Precision Current Sources and Sinks Using Voltage References 2020年 6月 30日
技术文章 Power Tips: Where to connect frequency analyzer reference leads for Bode plot meas PDF | HTML 2016年 10月 6日
技术文章 Digitally select your reference voltage PDF | HTML 2016年 4月 27日
应用手册 TO-92 Packing Options / Ordering Instructions (Rev. A) 2010年 6月 23日
应用手册 AN-2027 Inverting Application for the LMZ14203 SIMPLE SWITCHER Power Module (cn) 最新英语版本 (Rev.A) 2010年 3月 24日
应用手册 Adaptive Speed Control for Automotive Systems 2007年 11月 20日
白皮书 Precision Method for Laser Diode Emission Control 2004年 8月 1日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

仿真模型

LM4041-NA1P2 PSpice Transient Model (Rev. A)

SNOM371A.ZIP (96 KB) - PSpice Model
仿真模型

LM4041-NA1P2 Unencrypted PSpice Transient Model (Rev. A)

SNOM529A.ZIP (1 KB) - PSpice Model
仿真模型

LM4041-NADJC PSpice Transient Model

SNOM390.ZIP (26 KB) - PSpice Model
仿真模型

LM4041-NADJC Unencrypted PSpice Transient Model

SNOM528.ZIP (1 KB) - PSpice Model
仿真模型

LM4041-NADJD PSpice Transient Model

SNOM391.ZIP (26 KB) - PSpice Model
仿真模型

LM4041-NADJD Unencrypted PSpice Transient Model

SNOM527.ZIP (1 KB) - PSpice Model
仿真模型

LM4041-NB1P2 PSpice Transient Model

SNOM370.ZIP (25 KB) - PSpice Model
仿真模型

LM4041-NB1P2 Unencrypted PSpice Transient Model

SNOM530.ZIP (1 KB) - PSpice Model
仿真模型

LM4041-NC1P2 PSpice Transient Model

SNOM368.ZIP (25 KB) - PSpice Model
仿真模型

LM4041-NC1P2 Unencrypted PSpice Transient Model

SNOM532.ZIP (1 KB) - PSpice Model
仿真模型

LM4041-ND1P2 PSpice Transient Model

SNOM369.ZIP (25 KB) - PSpice Model
仿真模型

LM4041-ND1P2 Unencrypted PSpice Transient Model

SNOM531.ZIP (1 KB) - PSpice Model
仿真模型

LM4041-NE1P2 PSpice Transient Model

SNOM367.ZIP (25 KB) - PSpice Model
仿真模型

LM4041-NE1P2 Unencrypted PSpice Transient Model

SNOM533.ZIP (1 KB) - PSpice Model
仿真模型

LM4041_NA1P2 TINA-TI Reference Design

SNOM428.TSC (72 KB) - TINA-TI Reference Design
仿真模型

LM4041_NA1P2 TINA-TI Transient Spice Model

SNOM429.ZIP (8 KB) - TINA-TI Spice Model
仿真模型

LM4041_NADJC1P2 TINA-TI Reference Design

SNOM431.TSC (96 KB) - TINA-TI Reference Design
仿真模型

LM4041_NADJC1P2 TINA-TI Transient Spice Model

SNOM430.ZIP (9 KB) - TINA-TI Spice Model
仿真模型

LM4041_NADJD1P2 TINA-TI Reference Design

SNOM424.TSC (96 KB) - TINA-TI Reference Design
仿真模型

LM4041_NADJD1P2 TINA-TI Transient Spice Model

SNOM425.ZIP (9 KB) - TINA-TI Spice Model
仿真模型

LM4041_NB1P2 TINA-TI Reference Design

SNOM426.TSC (72 KB) - TINA-TI Reference Design
仿真模型

LM4041_NB1P2 TINA-TI Transient Spice Model

SNOM427.ZIP (9 KB) - TINA-TI Spice Model
计算工具

SHUNT_VOLTAGE_REFERENCE_RESISTOR_CALCULATOR Shunt Voltage Reference External Resistor Quick Start Calculator

This external resistor quick-start calculator tool lets you easily calculate valid external resistor values relative to voltage reference, supply and load-current bounds. With these inputs, you can instantly view the resulting calculations and use the color-coded indications to understand (...)

支持的产品和硬件

支持的产品和硬件

产品
芯片与晶圆服务
LM336-2.5-MIL 并联电压基准
并联电压基准
ATL431 2.5V 低 IQ 可调节精密并联稳压器 LM136-2.5-N 电压基准二极管 LM136-5.0 5.0V 基准二极管 LM136-5.0QML 5.0V 基准二极管 LM136A-2.5QML 2.5V 基准二极管 LM136A-2.5QML-SP 耐辐射 QMLV、2.5V 并联电压基准 LM136A-5.0QML 5.0V 基准二极管 LM185-1.2-N 微功耗电压基准二极管 LM185-1.2QML 微功耗电压基准二极管 LM185-1.2QML-SP 耐辐射 QMLV、1.2V 并联电压基准 LM185-2.5-N 微功耗电压基准二极管 LM185-2.5QML 微功耗电压基准二极管 LM185-2.5QML-SP 航天级 QMLV 2.5V 并联电压基准 LM185-ADJ 可调节微功耗电压基准 LM185QML 可调节微功耗电压基准 LM285-1.2 具有 -40°C 至 +85°C 工作温度范围的 1.235V 微功耗基准电压 LM285-1.2-N 温度范围为 -40°C 至 +85°C 的 1.235V 微功耗基准电压二极管 LM285-2.5 具有 -40°C 至 +85°C 工作温度范围的 2.5V 微功耗基准电压 LM285-2.5-N 温度范围为 -40°C 至 +85°C 的 2.5V 微功耗基准电压二极管 LM285-ADJ 可调节、85°C、微功耗电压基准 LM336-2.5 具有 0°C 至 70°C 工作温度范围的 2.5V 集成参考电路 LM336-2.5-N 电压基准二极管 LM336-5.0 5V 基准电压二极管 LM385-1.2 具有 0°C 至 70°C 工作温度范围的 1.235V、2%、微功耗基准电压 LM385-1.2-MIL 微功耗电压基准源 LM385-1.2-N 温度范围为 0°C 至 70°C 的 1.235V 微功耗基准电压二极管 LM385-2.5 2.5V、2%、70°C、微功耗基准电压 LM385-2.5-N 温度范围为 0°C 至 70°C 的 2.5V 微功耗基准电压二极管 LM385-ADJ 可调节、70°C、微功耗电压基准 LM4030 超高精度并联电压基准 LM4040 固定和电压、45µA、精密微功耗并联电压基准 LM4040-N 100ppm/°C 精密微功耗并联电压基准 LM4040-N-Q1 汽车类 100ppm/°C 精密微功耗并联电压基准 LM4041-N 固定和可调节、45µA、精密微功耗并联电压基准 LM4041-N-Q1 汽车类精密微功耗并联电压基准 LM4050-N 50ppm/°C 精密微功耗并联电压基准 LM4050-N-Q1 汽车类 50ppm/°C 精密微功耗并联电压基准 LM4050QML-SP 耐辐射 QMLV、2.5V 或 5V 并联电压基准 LM4051-N 固定和可调节、精密微功耗并联电压基准 LM431 精度为 2%、1% 或 0.5% 的可调精密齐纳并联稳压器 LM4431 微功耗并联电压基准 LMV431 1.5%、低电压 (1.24V) 可调节精密并联稳压器 LMV431A 1%、低电压 (1.24V) 可调节精密并联稳压器 LMV431B 0.5%、低电压 (1.24V) 可调节精密并联稳压器
电流基准
LM134 3 端子可调节电流源 LM234 100°C 3 引脚可调节电流源 LM334 具有 0°C 至 70°C 工作温度范围的 3 引脚可调节电流源
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
TIDA-00807 — 适用于开销故障指示器的超低功耗故障监视参考设计

为了实现最佳效果,故障指示器必须能够在故障电流通过其安装处的电缆时提供可靠指示。此参考设计采用了超低功耗 MCU 和分立式模拟前端,可监控并测量其安装处的电流和电压参数。为减少服务中断,它可以确定并使用亮起的 LED 表示出错的故障位置。

此外,还可以配置包含 DAC 和霍尔开关的自检机制,
以执行可允许系统自检的诊断程序。
设计指南: PDF
原理图: PDF
参考设计

TIDM-BIOSIGNMONITOR — 用于个人健康监视的多参数、生物信号监视器参考设计

多参数生物信号监控器 (MPBSM) 是一种概念验证评估模块 (EVM),能够测量四个主要生命体征中的三个生命体征。MPBSM 概念验证可直接测量心电图 (ECG)、皮肤电反应 (GSR) 和皮肤温度。MPBSM 概念验证也可间接测量心率、呼吸频率、节奏、步数以及汗水流失率。
设计指南: PDF
原理图: PDF
封装 引脚 下载
SOT-23 (DBZ) 3 查看选项
SOT-SC70 (DCK) 5 查看选项
TO-92 (LP) 3 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频