LM4041-N-Q1

正在供货

汽车类精密微功耗并联电压基准

产品详情

VO (V) 1.225 Initial accuracy (max) (%) 0.1, 0.2, 0.5, 1, 2 VO adj (min) (V) 1.24 VO adj (max) (V) 10 Iz for regulation (min) (µA) 60 Reference voltage (V) Fixed Rating Automotive Temp coeff (max) (ppm/°C) 100, 150 Operating temperature range (°C) -40 to 125 Iout/Iz (max) (mA) 12
VO (V) 1.225 Initial accuracy (max) (%) 0.1, 0.2, 0.5, 1, 2 VO adj (min) (V) 1.24 VO adj (max) (V) 10 Iz for regulation (min) (µA) 60 Reference voltage (V) Fixed Rating Automotive Temp coeff (max) (ppm/°C) 100, 150 Operating temperature range (°C) -40 to 125 Iout/Iz (max) (mA) 12
SOT-23 (DBZ) 3 6.9204 mm² 2.92 x 2.37
  • Qualified for Automotive Applications
  • SEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to
      +125°C Ambient Temperature Range
    • Device Temperature Grade 3: –40°C to +85°C
      Ambient Temperature Range (For SOT-23
      Only)
  • Available in Standard, AEC Q-100 Grade 1
    (Extended Temperature Range), and Grade 3
    (Industrial Temperature Range) Qualified Versions
    (SOT-23 Only)
  • Small Packages: SOT-23, TO-92, and SC70
  • No Output Capacitor Required
  • Tolerates Capacitive Loads
  • Reverse Breakdown Voltage Options of 1.225 V
    and Adjustable
  • Output Voltage Tolerance (A grade, 25°C) =
    ±0.1%(Maximum)
  • Low Output Noise (10 Hz to 10kHz) = 20 µVrms
  • Wide Operating Current Range of 60 µA to 12 mA
  • Industrial Temperature Range (LM4041A/B-N,
    LM4041-N-Q1A/Q1B) of –40°C to +85°C
  • Extended Temperature Range (LM4041C/D/E-N,
    LM4041-N-Q1C/Q1D/Q1E) of –40°C to +125°C
  • Low Temperature Coefficient of 100 ppm/°C

    (Maximum)
  • Qualified for Automotive Applications
  • SEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to
      +125°C Ambient Temperature Range
    • Device Temperature Grade 3: –40°C to +85°C
      Ambient Temperature Range (For SOT-23
      Only)
  • Available in Standard, AEC Q-100 Grade 1
    (Extended Temperature Range), and Grade 3
    (Industrial Temperature Range) Qualified Versions
    (SOT-23 Only)
  • Small Packages: SOT-23, TO-92, and SC70
  • No Output Capacitor Required
  • Tolerates Capacitive Loads
  • Reverse Breakdown Voltage Options of 1.225 V
    and Adjustable
  • Output Voltage Tolerance (A grade, 25°C) =
    ±0.1%(Maximum)
  • Low Output Noise (10 Hz to 10kHz) = 20 µVrms
  • Wide Operating Current Range of 60 µA to 12 mA
  • Industrial Temperature Range (LM4041A/B-N,
    LM4041-N-Q1A/Q1B) of –40°C to +85°C
  • Extended Temperature Range (LM4041C/D/E-N,
    LM4041-N-Q1C/Q1D/Q1E) of –40°C to +125°C
  • Low Temperature Coefficient of 100 ppm/°C

    (Maximum)

Ideal for space-critical applications, the LM4041-N precision voltage reference is available in the sub-miniature SC70 and SOT-23 surface-mount packages. The advanced design of the LM4041-N eliminates the need for an external stabilizing capacitor while ensuring stability with any capacitive load, thus making the LM4041-N easy to use. Further reducing design effort is the availability of a fixed (1.225 V) and adjustable reverse breakdown voltage. The minimum operating current is 60 µA for the LM4041-N 1.2 and the LM4041-N ADJ. Both versions have a maximum operating current of 12 mA.

The LM4041-N uses fuse and Zener-zap reverse breakdown or reference voltage trim during wafer sort to ensure that the prime parts have an accuracy of better than ±0.1% (A grade) at 25°C. Bandgap reference temperature drift curvature correction and low dynamic impedance ensure stable reverse breakdown voltage accuracy over a wide range of operating temperatures and currents.

Ideal for space-critical applications, the LM4041-N precision voltage reference is available in the sub-miniature SC70 and SOT-23 surface-mount packages. The advanced design of the LM4041-N eliminates the need for an external stabilizing capacitor while ensuring stability with any capacitive load, thus making the LM4041-N easy to use. Further reducing design effort is the availability of a fixed (1.225 V) and adjustable reverse breakdown voltage. The minimum operating current is 60 µA for the LM4041-N 1.2 and the LM4041-N ADJ. Both versions have a maximum operating current of 12 mA.

The LM4041-N uses fuse and Zener-zap reverse breakdown or reference voltage trim during wafer sort to ensure that the prime parts have an accuracy of better than ±0.1% (A grade) at 25°C. Bandgap reference temperature drift curvature correction and low dynamic impedance ensure stable reverse breakdown voltage accuracy over a wide range of operating temperatures and currents.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 3
类型 标题 下载最新的英语版本 日期
* 数据表 LM4041/LM4041-N-Q1 Precision Micropower Shunt Voltage Reference 数据表 (Rev. G) 2015年 10月 8日
应用简报 Automotive LED Lighting with Adjustable Shunt References 2018年 7月 17日
技术文章 Speeding through the ADAS market 0-60 PDF | HTML 2015年 12月 7日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

仿真模型

LM4041-NA1P2 PSpice Transient Model (Rev. A)

SNOM371A.ZIP (96 KB) - PSpice Model
仿真模型

LM4041-NA1P2 Unencrypted PSpice Transient Model (Rev. A)

SNOM529A.ZIP (1 KB) - PSpice Model
仿真模型

LM4041-NADJC PSpice Transient Model

SNOM390.ZIP (26 KB) - PSpice Model
仿真模型

LM4041-NADJC Unencrypted PSpice Transient Model

SNOM528.ZIP (1 KB) - PSpice Model
仿真模型

LM4041-NADJD PSpice Transient Model

SNOM391.ZIP (26 KB) - PSpice Model
仿真模型

LM4041-NADJD Unencrypted PSpice Transient Model

SNOM527.ZIP (1 KB) - PSpice Model
仿真模型

LM4041-NB1P2 PSpice Transient Model

SNOM370.ZIP (25 KB) - PSpice Model
仿真模型

LM4041-NB1P2 Unencrypted PSpice Transient Model

SNOM530.ZIP (1 KB) - PSpice Model
仿真模型

LM4041-NC1P2 PSpice Transient Model

SNOM368.ZIP (25 KB) - PSpice Model
仿真模型

LM4041-NC1P2 Unencrypted PSpice Transient Model

SNOM532.ZIP (1 KB) - PSpice Model
仿真模型

LM4041-ND1P2 PSpice Transient Model

SNOM369.ZIP (25 KB) - PSpice Model
仿真模型

LM4041-ND1P2 Unencrypted PSpice Transient Model

SNOM531.ZIP (1 KB) - PSpice Model
仿真模型

LM4041-NE1P2 PSpice Transient Model

SNOM367.ZIP (25 KB) - PSpice Model
仿真模型

LM4041-NE1P2 Unencrypted PSpice Transient Model

SNOM533.ZIP (1 KB) - PSpice Model
仿真模型

LM4041_NA1P2 TINA-TI Reference Design

SNOM428.TSC (72 KB) - TINA-TI Reference Design
仿真模型

LM4041_NA1P2 TINA-TI Transient Spice Model

SNOM429.ZIP (8 KB) - TINA-TI Spice Model
仿真模型

LM4041_NADJC1P2 TINA-TI Reference Design

SNOM431.TSC (96 KB) - TINA-TI Reference Design
仿真模型

LM4041_NADJC1P2 TINA-TI Transient Spice Model

SNOM430.ZIP (9 KB) - TINA-TI Spice Model
仿真模型

LM4041_NADJD1P2 TINA-TI Reference Design

SNOM424.TSC (96 KB) - TINA-TI Reference Design
仿真模型

LM4041_NADJD1P2 TINA-TI Transient Spice Model

SNOM425.ZIP (9 KB) - TINA-TI Spice Model
仿真模型

LM4041_NB1P2 TINA-TI Reference Design

SNOM426.TSC (72 KB) - TINA-TI Reference Design
仿真模型

LM4041_NB1P2 TINA-TI Transient Spice Model

SNOM427.ZIP (9 KB) - TINA-TI Spice Model
计算工具

SHUNT_VOLTAGE_REFERENCE_RESISTOR_CALCULATOR Shunt Voltage Reference External Resistor Quick Start Calculator

This external resistor quick-start calculator tool lets you easily calculate valid external resistor values relative to voltage reference, supply and load-current bounds. With these inputs, you can instantly view the resulting calculations and use the color-coded indications to understand (...)

支持的产品和硬件

支持的产品和硬件

产品
芯片与晶圆服务
LM336-2.5-MIL 并联电压基准
并联电压基准
ATL431 2.5V 低 IQ 可调节精密并联稳压器 LM136-2.5-N 电压基准二极管 LM136-5.0 5.0V 基准二极管 LM136-5.0QML 5.0V 基准二极管 LM136A-2.5QML 2.5V 基准二极管 LM136A-2.5QML-SP 耐辐射 QMLV、2.5V 并联电压基准 LM136A-5.0QML 5.0V 基准二极管 LM185-1.2-N 微功耗电压基准二极管 LM185-1.2QML 微功耗电压基准二极管 LM185-1.2QML-SP 耐辐射 QMLV、1.2V 并联电压基准 LM185-2.5-N 微功耗电压基准二极管 LM185-2.5QML 微功耗电压基准二极管 LM185-2.5QML-SP 航天级 QMLV 2.5V 并联电压基准 LM185-ADJ 可调节微功耗电压基准 LM185QML 可调节微功耗电压基准 LM285-1.2 具有 -40°C 至 +85°C 工作温度范围的 1.235V 微功耗基准电压 LM285-1.2-N 温度范围为 -40°C 至 +85°C 的 1.235V 微功耗基准电压二极管 LM285-2.5 具有 -40°C 至 +85°C 工作温度范围的 2.5V 微功耗基准电压 LM285-2.5-N 温度范围为 -40°C 至 +85°C 的 2.5V 微功耗基准电压二极管 LM285-ADJ 可调节、85°C、微功耗电压基准 LM336-2.5 具有 0°C 至 70°C 工作温度范围的 2.5V 集成参考电路 LM336-2.5-N 电压基准二极管 LM336-5.0 5V 基准电压二极管 LM385-1.2 具有 0°C 至 70°C 工作温度范围的 1.235V、2%、微功耗基准电压 LM385-1.2-MIL 微功耗电压基准源 LM385-1.2-N 温度范围为 0°C 至 70°C 的 1.235V 微功耗基准电压二极管 LM385-2.5 2.5V、2%、70°C、微功耗基准电压 LM385-2.5-N 温度范围为 0°C 至 70°C 的 2.5V 微功耗基准电压二极管 LM385-ADJ 可调节、70°C、微功耗电压基准 LM4030 超高精度并联电压基准 LM4040 固定和电压、45µA、精密微功耗并联电压基准 LM4040-N 100ppm/°C 精密微功耗并联电压基准 LM4040-N-Q1 汽车类 100ppm/°C 精密微功耗并联电压基准 LM4041-N 固定和可调节、45µA、精密微功耗并联电压基准 LM4041-N-Q1 汽车类精密微功耗并联电压基准 LM4050-N 50ppm/°C 精密微功耗并联电压基准 LM4050-N-Q1 汽车类 50ppm/°C 精密微功耗并联电压基准 LM4050QML-SP 耐辐射 QMLV、2.5V 或 5V 并联电压基准 LM4051-N 固定和可调节、精密微功耗并联电压基准 LM431 精度为 2%、1% 或 0.5% 的可调精密齐纳并联稳压器 LM4431 微功耗并联电压基准 LMV431 1.5%、低电压 (1.24V) 可调节精密并联稳压器 LMV431A 1%、低电压 (1.24V) 可调节精密并联稳压器 LMV431B 0.5%、低电压 (1.24V) 可调节精密并联稳压器
电流基准
LM134 3 端子可调节电流源 LM234 100°C 3 引脚可调节电流源 LM334 具有 0°C 至 70°C 工作温度范围的 3 引脚可调节电流源
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
SOT-23 (DBZ) 3 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频