LM4040

正在供货

固定和电压、45µA、精密微功耗并联电压基准

产品详情

VO (V) 2.048, 2.5, 3, 4.096, 5, 8.192, 10 Initial accuracy (max) (%) 0.1, 0.2, 0.5, 1 VO adj (min) (V) 2.048 VO adj (max) (V) 10 Iz for regulation (min) (µA) 45 Reference voltage (V) Fixed Rating Catalog Temp coeff (max) (ppm/°C) 150 Operating temperature range (°C) -40 to 125 Iout/Iz (max) (mA) 15
VO (V) 2.048, 2.5, 3, 4.096, 5, 8.192, 10 Initial accuracy (max) (%) 0.1, 0.2, 0.5, 1 VO adj (min) (V) 2.048 VO adj (max) (V) 10 Iz for regulation (min) (µA) 45 Reference voltage (V) Fixed Rating Catalog Temp coeff (max) (ppm/°C) 150 Operating temperature range (°C) -40 to 125 Iout/Iz (max) (mA) 15
SOT-23 (DBZ) 3 6.9204 mm² 2.92 x 2.37 SOT-SC70 (DCK) 5 4.2 mm² 2 x 2.1 TO-92 (LP) 3 19.136 mm² 5.2 x 3.68
  • Fixed Output Voltages of 2.048 V, 2.5 V, 3 V, 4.096 V, 5 V, 8.192 V, and 10 V
  • Tight Output Tolerances and Low Temperature Coefficient
    • Max 0.1%, 100 ppm/°C – A Grade
    • Max 0.2%, 100 ppm/°C – B Grade
    • Max 0.5%, 100 ppm/°C – C Grade
    • Max 1.0%, 150 ppm/°C – D Grade
  • Low Output Noise: 35 µVRMS Typ
  • Wide Operating Current Range: 45 µA Typ to 15 mA
  • Stable With All Capacitive Loads; No Output Capacitor Required
  • Available in Extended Temperature Range: –40°C to 125°C
  • Fixed Output Voltages of 2.048 V, 2.5 V, 3 V, 4.096 V, 5 V, 8.192 V, and 10 V
  • Tight Output Tolerances and Low Temperature Coefficient
    • Max 0.1%, 100 ppm/°C – A Grade
    • Max 0.2%, 100 ppm/°C – B Grade
    • Max 0.5%, 100 ppm/°C – C Grade
    • Max 1.0%, 150 ppm/°C – D Grade
  • Low Output Noise: 35 µVRMS Typ
  • Wide Operating Current Range: 45 µA Typ to 15 mA
  • Stable With All Capacitive Loads; No Output Capacitor Required
  • Available in Extended Temperature Range: –40°C to 125°C

The LM4040 series of shunt voltage references are versatile, easy-to-use references that cater to a vast array of applications. The 2-pin fixed-output device requires no external capacitors for operation and is stable with all capacitive loads. Additionally, the reference offers low dynamic impedance, low noise, and low temperature coefficient to ensure a stable output voltage over a wide range of operating currents and temperatures. The LM4040 uses fuse and Zener-zap reverse breakdown voltage trim during wafer sort to offer four output voltage tolerances, ranging from 0.1% (max) for the A grade to 1% (max) for the D grade. Thus, a great deal of flexibility is offered to designers in choosing the best cost-to-performance ratio for their applications.

Packaged in space-saving SC-70 and SOT-23-3 packages and requiring a minimum current of 45 µA (typ), the LM4040 also is ideal for portable applications. The LM4040xI is characterized for operation over an ambient temperature range of –40°C to 85°C. The LM4040xQ is characterized for operation over an ambient temperature range of –40°C to 125°C.

The LM4040 series of shunt voltage references are versatile, easy-to-use references that cater to a vast array of applications. The 2-pin fixed-output device requires no external capacitors for operation and is stable with all capacitive loads. Additionally, the reference offers low dynamic impedance, low noise, and low temperature coefficient to ensure a stable output voltage over a wide range of operating currents and temperatures. The LM4040 uses fuse and Zener-zap reverse breakdown voltage trim during wafer sort to offer four output voltage tolerances, ranging from 0.1% (max) for the A grade to 1% (max) for the D grade. Thus, a great deal of flexibility is offered to designers in choosing the best cost-to-performance ratio for their applications.

Packaged in space-saving SC-70 and SOT-23-3 packages and requiring a minimum current of 45 µA (typ), the LM4040 also is ideal for portable applications. The LM4040xI is characterized for operation over an ambient temperature range of –40°C to 85°C. The LM4040xQ is characterized for operation over an ambient temperature range of –40°C to 125°C.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 9
类型 标题 下载最新的英语版本 日期
* 数据表 LM4040 Precision Micropower Shunt Voltage Reference 数据表 (Rev. N) PDF | HTML 2017年 10月 9日
应用简报 在高压应用中使用电压监控器 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2024年 2月 28日
电子书 Tips and tricks for designing with voltage references (Rev. A) 2021年 5月 7日
更多文献资料 使用电压基准进行设计的提示和技巧 (Rev. A) 2021年 5月 7日
白皮书 简化信号链设计,在小型系统中实现高性能 英语版 2020年 10月 22日
电子书 电压监测仪和电压检测器:提示、技巧和基础知识 英语版 2019年 8月 28日
技术文章 How to use a voltage reference as a voltage regulator PDF | HTML 2018年 12月 4日
白皮书 Voltage reference selection basics white paper (Rev. A) 2018年 10月 23日
技术文章 Can I get that shunt reference to go, please? PDF | HTML 2016年 2月 29日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

AWR1243BOOST — AWR1243 76GHz 至 81GHz 高性能汽车类 MMIC 评估模块

AWR1243 BoosterPack™ 插件模块是一款面向单芯片 AWR1243 毫米波传感器件的易用型评估板。

AWR1243BOOST 包含使用 MMWAVE-STUDIO 环境和 DCA1000 实时数据捕获适配器开始开发所需的一切资源。

通过标配 20 引脚 BoosterPack 接头,该评估板可与多种 MCU LaunchPad 开发套件兼容并简化原型设计工作。

用户指南: PDF
TI.com 上无现货
评估板

AWR1443BOOST — AWR1443 单芯片 76GHz 至 81GHz 汽车雷达传感器评估模块

AWR1443 BoosterPack™ 插件模块是一款面向单芯片 AWR1443 毫米波传感器件的易用型 77GHz 毫米波传感器评估板,可直接连接至 TI MCU LaunchPad™ 开发套件生态系统。

AWR1443BOOST 包含开发低功耗 Arm® Cortex® R4F 处理器所需的一切资源。该评估板包括用于编程和调试的板载仿真,以及用于快速集成简单用户界面的板载按钮和 LED。

此套件配备有毫米波工具和软件,其中包括 mmWave Studio (MMWAVE-STUDIO) 和毫米波软件开发套件 (MMWAVE-SDK)。

通过标配 20 引脚 BoosterPack (...)

用户指南: PDF
TI.com 上无现货
评估板

AWR1642BOOST — AWR1642 单芯片 76GHz 至 81GHz 汽车雷达传感器评估模块

AWR1642BOOST 是一款适用于 AWR1642 器件的易用型 77GHz 毫米波传感器评估板,可直接连接到微控制器单元 (MCU) LaunchPad™ 开发套件生态系统。

BoosterPack™ 插件模块包含开始为片上 C67x DSP 内核和低功耗 Arm® Cortex® R4F 控制器开发软件所需的一切资源,包括用于编程和调试的板载仿真,以及用于快速集成简单用户界面的板载按钮和 LED。

此套件配备有毫米波工具和软件,其中包括 mmWave Studio (MMWAVE-STUDIO) 和毫米波软件开发套件 (MMWAVE-SDK)。

通过标配 20 引脚 BoosterPack (...)

用户指南: PDF
TI.com 上无现货
评估板

AWR1642BOOST-ODS — 带有宽视野 (FOV) 天线的 AWR1642 障碍检测传感器评估模块

AWR1642BOOST-ODS 是一款适用于 AWR1642 器件的易用型 77GHz 毫米波传感器评估板,并带有集成 DSP 和 MCU。该评估板具有贴片天线结构,可在方位角和仰角平面上提供宽视场 (FOV),适用于需要在近距离 3D 空间中检测物体的汽车应用。

AWR1642BOOST-ODS 包含开发用于 C67x DSP 内核和低功耗 Arm® Cortex® R4F 处理器以及片上存储器的软件所需的一切资源。该评估板包括用于编程和调试的板载仿真,以及用于快速集成简单用户界面的板载按钮和 LED。

此套件配备有毫米波工具和软件,其中包括 mmWave Studio (...)

用户指南: PDF
TI.com 上无现货
评估板

AWR2243BOOST — AWR2243 第二代 76GHz 至 81GHz 高性能汽车 MMIC 评估模块

AWR2243 BoosterPack™ 插件模块是一个面向单芯片 AWR2243 毫米波传感器件的易用评估板,可直接连接至 TI MCU LaunchPad™ 开发套件生态系统。

AWR2243BOOST 包含开发低功耗 Arm® Cortex® R4F 处理器所需的一切。该评估板具备用于编程和调试的板载仿真功能,配有板载按钮和 LED,便于快速集成简单的用户界面。

通过标配 20 引脚 BoosterPack 接头,该评估板可与多种 MCU LaunchPad 开发套件兼容并简化原型设计工作。

用户指南: PDF
英语版 (Rev.D): PDF
TI.com 上无现货
评估板

EVMX777G-01-20-00 — J6Entry/RSP 信息娱乐(CPU + 显示屏 + JAMR3)评估模块

J6Entry/RSP EVM 是一种评估平台,用于加快信息娱乐系统、可重新配置的数字群集或集成数字化驾驶舱等应用的开发速度,并缩短其上市时间。

主 CPU 板集成了以太网或 HDMI 等主要外设,而信息娱乐应用子板 (JAMR3) 和 LCD/TS 子板将补充 CPU 板,从而提供完整的系统以快速开始评估和应用开发。

评估板

IWR1443BOOST — IWR1443 BoosterPack™ 单芯片 77GHz 毫米波传感器评估模块

IWR1443 BoosterPack™ 插件模块是一款面向单芯片 IWR1443 毫米波传感器件的易用型 77GHz 毫米波传感器评估板,可直接连接至 TI MCU LaunchPad™ 开发套件生态系统。

IWR1443BOOST 包含开发低功耗 Arm® Cortex® R4F 处理器所需的一切资源。该评估板包括用于编程和调试的板载仿真,以及用于快速集成简单用户界面的板载按钮和 LED。

此套件配备有毫米波工具和软件,其中包括 mmWave Studio (MMWAVE-STUDIO) 和毫米波软件开发套件 (MMWAVE-SDK)。

通过标配 20 引脚 BoosterPack (...)

用户指南: PDF
TI.com 上无现货
评估板

IWR1642BOOST — IWR1642 BoosterPack™ 单芯片 77GHz 毫米波传感器评估模块

IWR1642BOOST 是一款适用于 IWR1642 器件的易用型 77GHz 毫米波传感器评估板,可直接连接到微控制器 (MCU) LaunchPad™ 开发套件。

BoosterPack™ 包含开始为片上 C67x DSP 核心和低功耗 ARM® R4F 控制器开发软件所需的一切资源,包括用于编程和调试的板载仿真,以及用于快速集成简单用户界面的板载按钮和 LED。

此套件配备有毫米波工具和软件,其中包括 mmWave Studio (MMWAVE-STUDIO) 和毫米波软件开发套件 (MMWAVE-SDK)。

通过标配 20 引脚 BoosterPack 接头,该评估板可与多种 MCU (...)

用户指南: PDF
TI.com 上无现货
评估板

LAUNCHXL-F280049C — F280049C LaunchPad™ development kit C2000™ Piccolo™ MCU

LAUNCHXL-F280049C 是一款适用于 TI C2000™ 实时控制器系列 F28004x 器件的低成本开发板。该器件不仅适用于初始评估和原型设计,还提供易于使用的标准化平台,用于开发下一个应用。该扩展版本 LaunchPad 可提供额外引脚用于开发,并支持连接两个 BoosterPack。作为庞大的 TI MCU LaunchPad 生态系统的一部分,该器件还与各种插件交叉兼容,包含 InstaSPIN-FOC 功能。

开始使用
步骤 1:购买 C2000 实时控制器 F280049C LaunchPad
步骤 2:下载并安装 Code Composer Studio IDE (...)
用户指南: PDF
TI.com 上无现货
评估板

MMWAVEICBOOST — 毫米波传感器承载卡平台

MMWAVEICBOOST 承载卡扩展了某些 60GHz 毫米波评估模块的功能。该板通过 TI 的 Code Composers 兼容调试器提供高级软件开发、调试功能(例如跟踪和单步执行)。板载 Launchpad 接口可与 TI BoosterPack™ 兼容的硬件配对,以提供更多的传感器和无线连接。TI 的 LaunchPad 生态系统可使 MMWAVEICBOOST 访问更多外设并建立更多连接。

MMWAVEICBOOST 具有可实现扩展连接的 LaunchPad™ 开发套件接口,例如以太网供电 (PoE)、Wi-Fi®、Sub-1 GHz 等。

用户指南: PDF | HTML
英语版 (Rev.E): PDF | HTML
TI.com 上无现货
评估板

MMWAVEPOEEVM — 毫米波传感器以太网供电 (PoE) 评估模块

MMWAVEPOEEVM 支持对 TI 毫米波传感器承载卡平台(MMWAVEICBOOST 和兼容的硬件模块单独出售)进行以太网供电 (PoE)。MMWAVEPOEEVM 通过单根以太网电缆提供电源和数据传输,从而简化了开发、测试和生产的部署,并且可以直接用于现有的基础设施。提供了原理图和布局,以在定制设计中将 PoE 功能与毫米波传感器集成在一起。

用户指南: PDF | HTML
TI.com 上无现货
开发套件

MSP-EXP432E401Y — MSP432E401Y LaunchPad™ development kit for Ethernet SimpleLink™ MCU

开始使用 LaunchPad 来进行开发:
第 1 步:购买 MSP-EXP432E401Y LaunchPad
第 2 步:下载 MSP432 SDK
第 3 步:完成开箱即用体验接受 SimpleLink Academy 培训

SimpleLink™ 以太网 MSP432E401Y 微控制器 LaunchPad™ 开发套件是针对基于 SimpleLink™ Arm® Cortex®-M4F 的以太网 MCU 的直观评估平台。以太网 LaunchPad 开发套件通过集成以太网 MAC 和一系列有线通信接口(包括 (...)

用户指南: PDF | HTML
仿真模型

LM4040C20 PSpice Transient Model

SLVM093.ZIP (31 KB) - PSpice Model
仿真模型

LM4040C20 TINA-TI Transient Reference Design

SLOM229.TSC (82 KB) - TINA-TI Reference Design
仿真模型

LM4040C20 TINA-TI Transient Spice Model

SLOM230.ZIP (5 KB) - TINA-TI Spice Model
仿真模型

LM4040C25 PSpice Transient Model

SLOM256.ZIP (31 KB) - PSpice Model
仿真模型

LM4040C25 TINA-TI Transient Reference Design

SLOM289.TSC (86 KB) - TINA-TI Reference Design
仿真模型

LM4040C25 TINA-TI Transient Spice Model

SLOM290.ZIP (6 KB) - TINA-TI Spice Model
仿真模型

LM4040D20 PSpice Transient Model

SLVM094.ZIP (31 KB) - PSpice Model
仿真模型

LM4040D20 TINA-TI Transient Reference Design

SLOM227.TSC (82 KB) - TINA-TI Reference Design
仿真模型

LM4040D20 TINA-TI Transient Spice Model

SLOM228.ZIP (6 KB) - TINA-TI Spice Model
仿真模型

LM4040D25 PSpice Transient Model

SLOM255.ZIP (31 KB) - PSpice Model
仿真模型

LM4040D25 TINA-TI Transient Reference Design

SLOM296.TSC (86 KB) - TINA-TI Reference Design
仿真模型

LM4040D25 TINA-TI Transient Spice Model

SLOM295.ZIP (6 KB) - TINA-TI Spice Model
计算工具

SHUNT_VOLTAGE_REFERENCE_RESISTOR_CALCULATOR Shunt Voltage Reference External Resistor Quick Start Calculator

This external resistor quick-start calculator tool lets you easily calculate valid external resistor values relative to voltage reference, supply and load-current bounds. With these inputs, you can instantly view the resulting calculations and use the color-coded indications to understand (...)

支持的产品和硬件

支持的产品和硬件

产品
芯片与晶圆服务
LM336-2.5-MIL 并联电压基准
并联电压基准
ATL431 2.5V 低 IQ 可调节精密并联稳压器 LM136-2.5-N 电压基准二极管 LM136-5.0 5.0V 基准二极管 LM136-5.0QML 5.0V 基准二极管 LM136A-2.5QML 2.5V 基准二极管 LM136A-2.5QML-SP 耐辐射 QMLV、2.5V 并联电压基准 LM136A-5.0QML 5.0V 基准二极管 LM185-1.2-N 微功耗电压基准二极管 LM185-1.2QML 微功耗电压基准二极管 LM185-1.2QML-SP 耐辐射 QMLV、1.2V 并联电压基准 LM185-2.5-N 微功耗电压基准二极管 LM185-2.5QML 微功耗电压基准二极管 LM185-2.5QML-SP 航天级 QMLV 2.5V 并联电压基准 LM185-ADJ 可调节微功耗电压基准 LM185QML 可调节微功耗电压基准 LM285-1.2 具有 -40°C 至 +85°C 工作温度范围的 1.235V 微功耗基准电压 LM285-1.2-N 温度范围为 -40°C 至 +85°C 的 1.235V 微功耗基准电压二极管 LM285-2.5 具有 -40°C 至 +85°C 工作温度范围的 2.5V 微功耗基准电压 LM285-2.5-N 温度范围为 -40°C 至 +85°C 的 2.5V 微功耗基准电压二极管 LM285-ADJ 可调节、85°C、微功耗电压基准 LM336-2.5 具有 0°C 至 70°C 工作温度范围的 2.5V 集成参考电路 LM336-2.5-N 电压基准二极管 LM336-5.0 5V 基准电压二极管 LM385-1.2 具有 0°C 至 70°C 工作温度范围的 1.235V、2%、微功耗基准电压 LM385-1.2-MIL 微功耗电压基准源 LM385-1.2-N 温度范围为 0°C 至 70°C 的 1.235V 微功耗基准电压二极管 LM385-2.5 2.5V、2%、70°C、微功耗基准电压 LM385-2.5-N 温度范围为 0°C 至 70°C 的 2.5V 微功耗基准电压二极管 LM385-ADJ 可调节、70°C、微功耗电压基准 LM4030 超高精度并联电压基准 LM4040 固定和电压、45µA、精密微功耗并联电压基准 LM4040-N 100ppm/°C 精密微功耗并联电压基准 LM4040-N-Q1 汽车类 100ppm/°C 精密微功耗并联电压基准 LM4041-N 固定和可调节、45µA、精密微功耗并联电压基准 LM4041-N-Q1 汽车类精密微功耗并联电压基准 LM4050-N 50ppm/°C 精密微功耗并联电压基准 LM4050-N-Q1 汽车类 50ppm/°C 精密微功耗并联电压基准 LM4050QML-SP 耐辐射 QMLV、2.5V 或 5V 并联电压基准 LM4051-N 固定和可调节、精密微功耗并联电压基准 LM431 精度为 2%、1% 或 0.5% 的可调精密齐纳并联稳压器 LM4431 微功耗并联电压基准 LMV431 1.5%、低电压 (1.24V) 可调节精密并联稳压器 LMV431A 1%、低电压 (1.24V) 可调节精密并联稳压器 LMV431B 0.5%、低电压 (1.24V) 可调节精密并联稳压器
电流基准
LM134 3 端子可调节电流源 LM234 100°C 3 引脚可调节电流源 LM334 具有 0°C 至 70°C 工作温度范围的 3 引脚可调节电流源
模拟工具

PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)

许多 TI 参考设计都包括 LM4040

通过我们的参考设计选择工具来审查并确定最适用于您应用和参数的设计。

封装 引脚 下载
SOT-23 (DBZ) 3 查看选项
SOT-SC70 (DCK) 5 查看选项
TO-92 (LP) 3 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频