LM4030

正在供货

超高精度并联电压基准

产品详情

VO (V) 2.5, 4.096 Initial accuracy (max) (%) 0.05, 0.1, 0.15 VO adj (min) (V) 2.5 VO adj (max) (V) 4.096 Iz for regulation (min) (µA) 120 Reference voltage (V) Fixed Rating Catalog Temp coeff (max) (ppm/°C) 10, 20, 30 Operating temperature range (°C) -40 to 125 Iout/Iz (max) (mA) 30
VO (V) 2.5, 4.096 Initial accuracy (max) (%) 0.05, 0.1, 0.15 VO adj (min) (V) 2.5 VO adj (max) (V) 4.096 Iz for regulation (min) (µA) 120 Reference voltage (V) Fixed Rating Catalog Temp coeff (max) (ppm/°C) 10, 20, 30 Operating temperature range (°C) -40 to 125 Iout/Iz (max) (mA) 30
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • High Output Voltage Accuracy 0.05%
  • Low Temperature Coefficient 10 ppm/°C
  • Extended Temperature Operation -40-125°C
  • Excellent Thermal Hysteresis, 75ppm
  • Excellent Long-Term Stability, 40ppm
  • High Immunity to Board Stress Effects
  • Capable of Handling 50 mA Transients
  • Voltage Options 2.5V, 4.096V
  • SOT-23 Package

All trademarks are the property of their respective owners.

  • High Output Voltage Accuracy 0.05%
  • Low Temperature Coefficient 10 ppm/°C
  • Extended Temperature Operation -40-125°C
  • Excellent Thermal Hysteresis, 75ppm
  • Excellent Long-Term Stability, 40ppm
  • High Immunity to Board Stress Effects
  • Capable of Handling 50 mA Transients
  • Voltage Options 2.5V, 4.096V
  • SOT-23 Package

All trademarks are the property of their respective owners.

The LM4030 is an ultra-high precision shunt voltage reference, having exceptionally high initial accuracy (0.05%) and temperature stability (10ppm/°C). The LM4030 is available with fixed voltage options of 2.5V and 4.096V. Despite the tiny SOT-23 package, the LM4030 exhibits excellent thermal hysteresis (75ppm) and long-term stability (40ppm) as well as immunity to board stress effects.

The LM4030 is designed to operate without an external capacitor, but any capacitor up to 10µF may be used. The LM4030 can be powered off as little as 120µA (max) but is capable of shunting up to 30mA continuously. As with any shunt reference, the LM4030 can be powered off of virtually any supply and is a simple way to generate a highly accurate system reference.

The LM4030 is available in three grades (A, B, and C). The best grade devices (A) have an initial accuracy of 0.05% with ensured temperature coefficient of 10 ppm/°C or less, while the lowest grade parts (C) have an initial accuracy of 0.15% and a temperature coefficient of 30 ppm/°C.

The LM4030 is an ultra-high precision shunt voltage reference, having exceptionally high initial accuracy (0.05%) and temperature stability (10ppm/°C). The LM4030 is available with fixed voltage options of 2.5V and 4.096V. Despite the tiny SOT-23 package, the LM4030 exhibits excellent thermal hysteresis (75ppm) and long-term stability (40ppm) as well as immunity to board stress effects.

The LM4030 is designed to operate without an external capacitor, but any capacitor up to 10µF may be used. The LM4030 can be powered off as little as 120µA (max) but is capable of shunting up to 30mA continuously. As with any shunt reference, the LM4030 can be powered off of virtually any supply and is a simple way to generate a highly accurate system reference.

The LM4030 is available in three grades (A, B, and C). The best grade devices (A) have an initial accuracy of 0.05% with ensured temperature coefficient of 10 ppm/°C or less, while the lowest grade parts (C) have an initial accuracy of 0.15% and a temperature coefficient of 30 ppm/°C.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 4
类型 标题 下载最新的英语版本 日期
* 数据表 LM4030 SOT-23 Ultra-High Precision Shunt Voltage Reference 数据表 (Rev. B) 2013年 3月 29日
白皮书 Voltage reference selection basics white paper (Rev. A) 2018年 10月 23日
技术文章 Find the 'Goldilocks' voltage reference for your application PDF | HTML 2016年 9月 2日
应用手册 电压参考的选择基础 英语版 2008年 8月 13日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

仿真模型

LM4030_NA2P5 PSpice Transient Model

SNVM441.ZIP (23 KB) - PSpice Model
仿真模型

LM4030_NA2P5 TINA-TI Reference Design

SNVM442.TSC (86 KB) - TINA-TI Reference Design
仿真模型

LM4030_NA2P5 TINA-TI Transient Spice Model

SNVM443.ZIP (4 KB) - TINA-TI Spice Model
仿真模型

LM4030_NA2P5 Unencrypted PSpice Transient Model

SNVM988.ZIP (1 KB) - PSpice Model
仿真模型

LM4030_NA4P096 PSpice Transient Model

SNVM439.ZIP (23 KB) - PSpice Model
仿真模型

LM4030_NA4P096 TINA-TI Reference Design

SNVM445.TSC (86 KB) - TINA-TI Reference Design
仿真模型

LM4030_NA4P096 TINA-TI Transient Spice Model

SNVM444.ZIP (4 KB) - TINA-TI Spice Model
仿真模型

LM4030_NA4P096 Unencrypted PSpice Transient Model

SNVM986.ZIP (1 KB) - PSpice Model
仿真模型

LM4030_NB2P5 PSpice Transient Model

SNVM436.ZIP (22 KB) - PSpice Model
仿真模型

LM4030_NB2P5 Unencrypted PSpice Transient Model

SNVM983.ZIP (1 KB) - PSpice Model
仿真模型

LM4030_NB4P096 PSpice Transient Model

SNVM440.ZIP (23 KB) - PSpice Model
仿真模型

LM4030_NB4P096 Unencrypted PSpice Transient Model

SNVM987.ZIP (1 KB) - PSpice Model
仿真模型

LM4030_NC2P5 PSpice Transient Model

SNVM438.ZIP (22 KB) - PSpice Model
仿真模型

LM4030_NC2P5 Unencrypted PSpice Transient Model

SNVM985.ZIP (1 KB) - PSpice Model
仿真模型

LM4030_NC4P096 PSpice Transient Model

SNVM437.ZIP (23 KB) - PSpice Model
仿真模型

LM4030_NC4P096 Unencrypted PSpice Transient Model

SNVM984.ZIP (1 KB) - PSpice Model
计算工具

SHUNT_VOLTAGE_REFERENCE_RESISTOR_CALCULATOR Shunt Voltage Reference External Resistor Quick Start Calculator

This external resistor quick-start calculator tool lets you easily calculate valid external resistor values relative to voltage reference, supply and load-current bounds. With these inputs, you can instantly view the resulting calculations and use the color-coded indications to understand (...)

支持的产品和硬件

支持的产品和硬件

产品
芯片与晶圆服务
LM336-2.5-MIL 并联电压基准
并联电压基准
ATL431 2.5V 低 IQ 可调节精密并联稳压器 LM136-2.5-N 电压基准二极管 LM136-5.0 5.0V 基准二极管 LM136-5.0QML 5.0V 基准二极管 LM136A-2.5QML 2.5V 基准二极管 LM136A-2.5QML-SP 耐辐射 QMLV、2.5V 并联电压基准 LM136A-5.0QML 5.0V 基准二极管 LM185-1.2-N 微功耗电压基准二极管 LM185-1.2QML 微功耗电压基准二极管 LM185-1.2QML-SP 耐辐射 QMLV、1.2V 并联电压基准 LM185-2.5-N 微功耗电压基准二极管 LM185-2.5QML 微功耗电压基准二极管 LM185-2.5QML-SP 航天级 QMLV 2.5V 并联电压基准 LM185-ADJ 可调节微功耗电压基准 LM185QML 可调节微功耗电压基准 LM285-1.2 具有 -40°C 至 +85°C 工作温度范围的 1.235V 微功耗基准电压 LM285-1.2-N 温度范围为 -40°C 至 +85°C 的 1.235V 微功耗基准电压二极管 LM285-2.5 具有 -40°C 至 +85°C 工作温度范围的 2.5V 微功耗基准电压 LM285-2.5-N 温度范围为 -40°C 至 +85°C 的 2.5V 微功耗基准电压二极管 LM285-ADJ 可调节、85°C、微功耗电压基准 LM336-2.5 具有 0°C 至 70°C 工作温度范围的 2.5V 集成参考电路 LM336-2.5-N 电压基准二极管 LM336-5.0 5V 基准电压二极管 LM385-1.2 具有 0°C 至 70°C 工作温度范围的 1.235V、2%、微功耗基准电压 LM385-1.2-MIL 微功耗电压基准源 LM385-1.2-N 温度范围为 0°C 至 70°C 的 1.235V 微功耗基准电压二极管 LM385-2.5 2.5V、2%、70°C、微功耗基准电压 LM385-2.5-N 温度范围为 0°C 至 70°C 的 2.5V 微功耗基准电压二极管 LM385-ADJ 可调节、70°C、微功耗电压基准 LM4030 超高精度并联电压基准 LM4040 固定和电压、45µA、精密微功耗并联电压基准 LM4040-N 100ppm/°C 精密微功耗并联电压基准 LM4040-N-Q1 汽车类 100ppm/°C 精密微功耗并联电压基准 LM4041-N 固定和可调节、45µA、精密微功耗并联电压基准 LM4041-N-Q1 汽车类精密微功耗并联电压基准 LM4050-N 50ppm/°C 精密微功耗并联电压基准 LM4050-N-Q1 汽车类 50ppm/°C 精密微功耗并联电压基准 LM4050QML-SP 耐辐射 QMLV、2.5V 或 5V 并联电压基准 LM4051-N 固定和可调节、精密微功耗并联电压基准 LM431 精度为 2%、1% 或 0.5% 的可调精密齐纳并联稳压器 LM4431 微功耗并联电压基准 LMV431 1.5%、低电压 (1.24V) 可调节精密并联稳压器 LMV431A 1%、低电压 (1.24V) 可调节精密并联稳压器 LMV431B 0.5%、低电压 (1.24V) 可调节精密并联稳压器
电流基准
LM134 3 端子可调节电流源 LM234 100°C 3 引脚可调节电流源 LM334 具有 0°C 至 70°C 工作温度范围的 3 引脚可调节电流源
模拟工具

PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
封装 引脚 下载
SOT-23 (DBV) 5 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频