产品详情

Number of channels 1 Output type Open-collector, Open-drain Propagation delay time (µs) 0.44 Vs (max) (V) 30 Vs (min) (V) 5 Vos (offset voltage at 25°C) (max) (mV) 7 Iq per channel (typ) (mA) 0.25 Input bias current (±) (max) (nA) 250 Rail-to-rail In to V- Rating Catalog Operating temperature range (°C) -40 to 85 Features Standard comparator VICR (max) (V) 28.5 VICR (min) (V) 0
Number of channels 1 Output type Open-collector, Open-drain Propagation delay time (µs) 0.44 Vs (max) (V) 30 Vs (min) (V) 5 Vos (offset voltage at 25°C) (max) (mV) 7 Iq per channel (typ) (mA) 0.25 Input bias current (±) (max) (nA) 250 Rail-to-rail In to V- Rating Catalog Operating temperature range (°C) -40 to 85 Features Standard comparator VICR (max) (V) 28.5 VICR (min) (V) 0
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • TA = 25°C. Typical Values Unless Otherwise
    Specified.
  • 5-Pin SOT-23 Package
  • Industrial Operating Range −40°C to +85°C
  • Single or Dual Power Supplies
  • Wide Supply Voltage Range 5 V to 30 V
  • Low Supply Current 300 µA
  • Low Input Bias Current 7 nA
  • Low Input Offset Current ±1 nA
  • Low Input Offset Voltage ±2 mV
  • Response Time 440 ns (50-mV Overdrive)
  • Input Common-Mode Voltage 0 to VS – 1.5 V
  • TA = 25°C. Typical Values Unless Otherwise
    Specified.
  • 5-Pin SOT-23 Package
  • Industrial Operating Range −40°C to +85°C
  • Single or Dual Power Supplies
  • Wide Supply Voltage Range 5 V to 30 V
  • Low Supply Current 300 µA
  • Low Input Bias Current 7 nA
  • Low Input Offset Current ±1 nA
  • Low Input Offset Voltage ±2 mV
  • Response Time 440 ns (50-mV Overdrive)
  • Input Common-Mode Voltage 0 to VS – 1.5 V

The LM397 device is a single voltage comparator with an input common mode that includes ground. The LM397 is designed to operate from a single 5-V to 30-V power supply or a split power supply. Its low supply current is virtually independent of the magnitude of the supply voltage.

The LM397 features an open-collector output stage. This allows the connection of an external resistor at the output. The output can directly interface with TTL, CMOS and other logic levels, by tying the resistor to different voltage levels (level translator).

The LM397 is available in the space-saving 5-Pin SOT-23 package and is pin-compatible to TI’s TL331, a single differential comparator.

The LM397 device is a single voltage comparator with an input common mode that includes ground. The LM397 is designed to operate from a single 5-V to 30-V power supply or a split power supply. Its low supply current is virtually independent of the magnitude of the supply voltage.

The LM397 features an open-collector output stage. This allows the connection of an external resistor at the output. The output can directly interface with TTL, CMOS and other logic levels, by tying the resistor to different voltage levels (level translator).

The LM397 is available in the space-saving 5-Pin SOT-23 package and is pin-compatible to TI’s TL331, a single differential comparator.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 4
类型 标题 下载最新的英语版本 日期
* 数据表 LM397 Single General-Purpose Voltage Comparator 数据表 (Rev. F) PDF | HTML 2016年 5月 24日
应用手册 LM339、LM393、TL331 系列比较器(包括全新 B 版本)应用 设计指南 (Rev. D) PDF | HTML 英语版 (Rev.D) PDF | HTML 2024年 1月 9日
电子书 The Signal e-book: 有关运算放大器设计主题的博客文章汇编 英语版 2018年 1月 31日
更多文献资料 Die D/S LM397 MDC Single Gen Purpose Voltage Comparator 2012年 9月 27日
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
TIPD144 — 如何使用 4 个电阻在比较器上设置滞后

比较器用于区分两种不同的信号电平。  例如,比较器可以区分过温和常温情况。  在比较阈值中,噪声或信号差异将引发多次变换。  磁滞设置了上下阈值以消除由噪声引起的多次变换。
用户指南: PDF
原理图: PDF
封装 引脚 下载
SOT-23 (DBV) 5 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频