产品详情

Number of channels 2 Output type Open-collector, Open-drain Propagation delay time (µs) 1.5 Vs (max) (V) 32 Vs (min) (V) 3 Vos (offset voltage at 25°C) (max) (mV) 5 Iq per channel (typ) (mA) 0.5 Input bias current (±) (max) (nA) 250 Rail-to-rail In to V- Rating Catalog Operating temperature range (°C) 0 to 70 VICR (max) (V) 32 VICR (min) (V) 3
Number of channels 2 Output type Open-collector, Open-drain Propagation delay time (µs) 1.5 Vs (max) (V) 32 Vs (min) (V) 3 Vos (offset voltage at 25°C) (max) (mV) 5 Iq per channel (typ) (mA) 0.5 Input bias current (±) (max) (nA) 250 Rail-to-rail In to V- Rating Catalog Operating temperature range (°C) 0 to 70 VICR (max) (V) 32 VICR (min) (V) 3
PDIP (P) 8 92.5083 mm² 9.81 x 9.43 SOIC (D) 8 29.4 mm² 4.9 x 6 VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • Wide Power-Supply Voltage Range
    • Single Supply: 3 V to 32 V
    • Dual Supply: ±1.5 V to ±16 V
  • Low Supply-Current Drain Essentially Independent of Supply Voltage: 600 µA
  • Low Input Biasing Current: 50 nA
  • Low Input Offset Voltage: 2 mV
  • Low Input Offset Current: 5 nA
  • Input Common-Mode Voltage Range Includes Ground
  • Differential Input Voltage Range Equals Power-Supply Voltage
  • Additional Operational Amplifier Features
    • Internally Frequency Compensated for Unity Gain
    • Large DC Voltage Gain: 100 dB
    • Wide Bandwidth (Unity Gain): 1 MHz
    • Large Output Voltage Swing: 0 V to V+ - 1.5 V
  • Additional Comparator Features
    • Low Output Saturation Voltage: 250 mV at 4 mA
    • Output Voltage Compatible With All Types of Logic Systems
  • ADVANTAGES
    • Eliminates Need for Dual Power Supplies
    • An Internally Compensated Operational Amplifier and a Precision Comparator in the Same Package
    • Allows Sensing at or Near Ground

  • Wide Power-Supply Voltage Range
    • Single Supply: 3 V to 32 V
    • Dual Supply: ±1.5 V to ±16 V
  • Low Supply-Current Drain Essentially Independent of Supply Voltage: 600 µA
  • Low Input Biasing Current: 50 nA
  • Low Input Offset Voltage: 2 mV
  • Low Input Offset Current: 5 nA
  • Input Common-Mode Voltage Range Includes Ground
  • Differential Input Voltage Range Equals Power-Supply Voltage
  • Additional Operational Amplifier Features
    • Internally Frequency Compensated for Unity Gain
    • Large DC Voltage Gain: 100 dB
    • Wide Bandwidth (Unity Gain): 1 MHz
    • Large Output Voltage Swing: 0 V to V+ - 1.5 V
  • Additional Comparator Features
    • Low Output Saturation Voltage: 250 mV at 4 mA
    • Output Voltage Compatible With All Types of Logic Systems
  • ADVANTAGES
    • Eliminates Need for Dual Power Supplies
    • An Internally Compensated Operational Amplifier and a Precision Comparator in the Same Package
    • Allows Sensing at or Near Ground

The LM392 consists of two independent building-block circuits. One is a high-gain internally-frequency-compensated operational amplifier, and the other is a precision voltage comparator. Both the operational amplifier and the voltage comparator are designed to operate from a single power supply over a wide range of voltages. Both circuits have input stages that force the common-mode input down to ground when operating from a single power supply. Operation from split power supplies also is possible, and the low power-supply current is independent of the magnitude of the supply voltage.

Applications include transducer amplifiers with pulse shapers, DC gain blocks with level detectors, and VCOs, as well as all conventional operational amplifier or voltage-comparator circuits. The LM392 can be operated directly from the standard 5-V power-supply voltage used in digital systems, and the output of the comparator interfaces directly with either TTL or CMOS logic. In addition, the low-power drain makes the LM392 extremely useful in the design of portable equipment.

The LM392 consists of two independent building-block circuits. One is a high-gain internally-frequency-compensated operational amplifier, and the other is a precision voltage comparator. Both the operational amplifier and the voltage comparator are designed to operate from a single power supply over a wide range of voltages. Both circuits have input stages that force the common-mode input down to ground when operating from a single power supply. Operation from split power supplies also is possible, and the low power-supply current is independent of the magnitude of the supply voltage.

Applications include transducer amplifiers with pulse shapers, DC gain blocks with level detectors, and VCOs, as well as all conventional operational amplifier or voltage-comparator circuits. The LM392 can be operated directly from the standard 5-V power-supply voltage used in digital systems, and the output of the comparator interfaces directly with either TTL or CMOS logic. In addition, the low-power drain makes the LM392 extremely useful in the design of portable equipment.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 30
类型 标题 下载最新的英语版本 日期
* 数据表 LM392 数据表 2006年 1月 3日
应用手册 AN-31 放大器电路集合 (Rev. D) PDF | HTML 英语版 (Rev.D) 2021年 6月 30日
电子书 The Signal e-book: 有关运算放大器设计主题的博客文章汇编 英语版 2018年 1月 31日
应用手册 Building an Op Amp With Bipolar Transistors, A Historical Application Note (Rev. A) 2016年 9月 19日
应用手册 AN-256 Circuitry for Inexpensive Relative Humidity Measurement (Rev. B) 2013年 5月 6日
应用手册 AN-260 A 20-Bit (1 ppm) Linear Slope-Integrating A/D Converter (Rev. B) 2013年 5月 5日
应用手册 Super Matched Bipolar Transistor Pair Sets New Standards for Drift and Noise (Rev. B) 2013年 5月 5日
应用手册 AN-20 An Applications Guide for Op Amps (Rev. C) 2013年 5月 1日
应用手册 AN-29 IC Op Amp Beats FETs on Input Current (Rev. B) 2013年 5月 1日
应用手册 AN-30 Log Converters (Rev. B) 2013年 5月 1日
应用手册 AN-4 Monolithic Op Amp—The Universal Linear Component (Rev. B) 2013年 5月 1日
应用手册 AN-79 IC Preamplifier Challenges Choppers on Drift (Rev. B) 2013年 5月 1日
应用手册 AN-286 Applications of the LM392 Comparator Op Amp IC (Rev. B) 2013年 4月 26日
应用手册 AN-278 Designing with a New Super Fast Dual Norton Amplifier (Rev. B) 2013年 4月 23日
应用手册 AN-263 Sine Wave Generation Techniques (Rev. C) 2013年 4月 22日
应用手册 Applying a New Precision Op Amp 2004年 10月 4日
应用手册 AN-46 The Phase Locked Loop IC as a Communication System Building Block 2004年 5月 14日
应用手册 AN-480 A 40 MHz Programmable Video Op Amp 2004年 5月 11日
应用手册 AN-446 A 150W IC Op Amp Simplifies Design of Power Circuits 2004年 5月 10日
应用手册 AN-24 A Simplified Test Set for Op Amp Characterization 2004年 5月 10日
应用手册 AN-32 FET Circuit Applications 2004年 5月 10日
应用手册 AN-241 Working with High Impedance Op Amps 2004年 5月 3日
应用手册 Audio Applications of Linear Integrated Circuits 2004年 5月 2日
应用手册 Predicting Op Amp Slew Rate Limited Response 2002年 10月 7日
应用手册 General Purpose Power Supply 2002年 10月 3日
应用手册 Get Fast Stable Response From Improved Unity-Gain Followers 2002年 10月 2日
应用手册 Get More Power Out of Dual or Quad Op-Amps 2002年 10月 2日
应用手册 Low Drift Amplifiers 2002年 10月 2日
应用手册 Precise Tri-Wave Generation 2002年 10月 2日
应用手册 True RMS Detector 2002年 10月 1日
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
PDIP (P) 8 查看选项
SOIC (D) 8 查看选项
VSSOP (DGK) 8 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频