LM361 高速差动比较器 | 德州仪器 TI.com.cn

LM361 (正在供货)

高速差动比较器

高速差动比较器 - LM361
数据表
 

描述

The LM161/LM361 is a very high speed differential input, complementary TTL output voltage comparator with improved characteristics over the SE529/NE529 for which it is a pin-for-pin replacement. The device has been optimized for greater speed performance and lower input offset voltage. Typically delay varies only 3 ns for over-drive variations of 5 mV to 500 mV. It may be operated from op amp supplies (±15V).

Complementary outputs having maximum skew are provided. Applications involve high speed analog to digital converters and zero-crossing detectors in disk file systems.

特性

  • Independent strobes
  • Ensured high speed: 20 ns max
  • Tight delay matching on both outputs
  • Complementary TTL outputs
  • Operates from op amp supplies: ±15V
  • Low speed variation with overdrive variation
  • Low input offset voltage
  • Versatile supply voltage range

All trademarks are the property of their respective owners.

查看更多内容

参数 与其它产品相比 比较器

 
Number of Channels (#)
Output Type
Vs (Min) (V)
Vs (Max) (V)
Propagation Delay Time (uS)
Vos (Offset Voltage @ 25C) (Max) (mV)
Iq per channel (Max) (mA)
Input Bias Current (+/-) (Max) (nA)
Rail-to-Rail
Features
Rating
Operating Temperature Range (C)
Package Group
Package Size: mm2:W x L (PKG)
VICR (Max) (V)
VICR (Min) (V)
LM361 LMH7220 LMH7322 LMV7219
1     1     2     1    
Differential     LVDS     RSPECL     Push-Pull    
11     2.7     2.7     2.5    
32     12     12     5.5    
0.14     0.0029     0.0007     0.007    
1     9.5     8     6    
20     10     15     1.8    
30000     5000     5000     950    
No     No     No     Out    
Strobe     N/A     Strobe     Hysteresis
Small Size    
Catalog     Catalog     Catalog     Catalog    
0 to 70     -40 to 125     -40 to 125     -40 to 85    
PDIP | 14
SOIC | 14
TO-100 | 10    
SOT-23-THIN | 6     WQFN | 24     SC70 | 5
SOT-23 | 5    
See datasheet (PDIP)
14SOIC: 52 mm2: 6 x 8.65 (SOIC | 14)
10TO-100: 80 mm2: 8.96 x 8.96 (TO-100 | 10)    
6SOT-23-THIN: 8 mm2: 2.8 x 2.9 (SOT-23-THIN | 6)     24WQFN: 16 mm2: 4 x 4 (WQFN | 24)     5SC70: 4 mm2: 2.1 x 2 (SC70 | 5)
5SOT-23: 8 mm2: 2.8 x 2.9 (SOT-23 | 5)    
23     9.8     10.5     4.3    
9     0.2     0.2     -0.2