产品详情

Number of channels 1 Output type Differential Propagation delay time (µs) 0.14 Vs (max) (V) 32 Vs (min) (V) 11 Vos (offset voltage at 25°C) (max) (mV) 1 Iq per channel (typ) (mA) 13 Input bias current (±) (max) (nA) 30000 Rail-to-rail No Rating Catalog Operating temperature range (°C) 0 to 70 Features Strobe VICR (max) (V) 23 VICR (min) (V) 9
Number of channels 1 Output type Differential Propagation delay time (µs) 0.14 Vs (max) (V) 32 Vs (min) (V) 11 Vos (offset voltage at 25°C) (max) (mV) 1 Iq per channel (typ) (mA) 13 Input bias current (±) (max) (nA) 30000 Rail-to-rail No Rating Catalog Operating temperature range (°C) 0 to 70 Features Strobe VICR (max) (V) 23 VICR (min) (V) 9
PDIP (N) 14 181.42 mm² 19.3 x 9.4 SOIC (D) 14 51.9 mm² 8.65 x 6 TO-CAN (LME) 10 80.2816 mm² 8.96 x 8.96
  • Independent strobes
  • Ensured high speed: 20 ns max
  • Tight delay matching on both outputs
  • Complementary TTL outputs
  • Operates from op amp supplies: ±15V
  • Low speed variation with overdrive variation
  • Low input offset voltage
  • Versatile supply voltage range

All trademarks are the property of their respective owners.

  • Independent strobes
  • Ensured high speed: 20 ns max
  • Tight delay matching on both outputs
  • Complementary TTL outputs
  • Operates from op amp supplies: ±15V
  • Low speed variation with overdrive variation
  • Low input offset voltage
  • Versatile supply voltage range

All trademarks are the property of their respective owners.

The LM161/LM361 is a very high speed differential input, complementary TTL output voltage comparator with improved characteristics over the SE529/NE529 for which it is a pin-for-pin replacement. The device has been optimized for greater speed performance and lower input offset voltage. Typically delay varies only 3 ns for over-drive variations of 5 mV to 500 mV. It may be operated from op amp supplies (±15V).

Complementary outputs having maximum skew are provided. Applications involve high speed analog to digital converters and zero-crossing detectors in disk file systems.

The LM161/LM361 is a very high speed differential input, complementary TTL output voltage comparator with improved characteristics over the SE529/NE529 for which it is a pin-for-pin replacement. The device has been optimized for greater speed performance and lower input offset voltage. Typically delay varies only 3 ns for over-drive variations of 5 mV to 500 mV. It may be operated from op amp supplies (±15V).

Complementary outputs having maximum skew are provided. Applications involve high speed analog to digital converters and zero-crossing detectors in disk file systems.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 4
类型 标题 下载最新的英语版本 日期
* 数据表 LM161/LM361 High Speed Differential Comparators 数据表 (Rev. C) 2013年 3月 26日
电子书 The Signal e-book: 有关运算放大器设计主题的博客文章汇编 英语版 2018年 1月 31日
应用手册 AN-87 Comparing the High Speed Comparators (Rev. B) 2013年 4月 23日
更多文献资料 Die D/S LM361 MWC High Speed Differential Comparator 2012年 9月 25日
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
PDIP (N) 14 查看选项
SOIC (D) 14 查看选项
TO-CAN (LME) 10 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频