ZHCSGJ7A July   2017  – October 2017 LM36011

PRODUCTION DATA.  

  1. 特性
  2. 应用
  3. 说明
  4. 修订历史记录
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Timing Requirements
    7. 6.7 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Flash Mode
      2. 7.3.2 Torch Mode
      3. 7.3.3 IR Mode
    4. 7.4 Device Functioning Modes
      1. 7.4.1 Start-Up (Enabling The Device)
      2. 7.4.2 Input Voltage Flash Monitor (IVFM)
      3. 7.4.3 Fault/Protections
        1. 7.4.3.1 Input Voltage Flash Monitor (IVFM)
        2. 7.4.3.2 LED Short Fault
        3. 7.4.3.3 Thermal Scale-Back (TSB)
        4. 7.4.3.4 Thermal Shutdown (TSD)
        5. 7.4.3.5 Undervoltage Lockout (UVLO)
        6. 7.4.3.6 Flash Time-out (FTO)
    5. 7.5 Programming
      1. 7.5.1 Control Truth Table
      2. 7.5.2 I2C-Compatible Interface
        1. 7.5.2.1 Data Validity
        2. 7.5.2.2 Start and Stop Conditions
        3. 7.5.2.3 Transferring Data
        4. 7.5.2.4 I2C-Compatible Chip Address
    6. 7.6 Register Descriptions
      1. 7.6.1 Enable Register (0x01)
      2. 7.6.2 Configuration Register (0x02)
      3. 7.6.3 LED Flash Brightness Register (0x03)
      4. 7.6.4 LED Torch Brightness Register (0x04)
      5. 7.6.5 Flags Register (0x05)
      6. 7.6.6 Device ID and RESET Register (0x06)
  8. Applications and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Thermal Performance
        2. 8.2.2.2 Input Capacitor Selection
      3. 8.2.3 Application Curves
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11器件和文档支持
    1. 11.1 器件支持
      1. 11.1.1 Third-Party Products Disclaimer
    2. 11.2 文档支持
      1. 11.2.1 相关文档
    3. 11.3 商标
    4. 11.4 静电放电警告
    5. 11.5 Glossary
  12. 12机械、封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Detailed Description

Overview

The LM36011 is a high-power white LED flash driver capable of delivering up to 1.5 A to the LED over the 2.5-V to 5.5-V input voltage range.

The device has one logic input for a hardware flash enable (STROBE). This logic input has an internal 300-kΩ (typical) pulldown resistor to GND.

Additional features of the device include an input voltage monitor that can reduce the flash current during low VIN conditions and a temperature based current scale-back feature that forces the flash current to the set torch level if the on-chip junction temperature reaches 125°C.

Control is done via an I2C-compatible interface. This includes adjustment of the flash and torch current levels, and changing the flash time-out duration. Additionally, there are flag and status bits that indicate flash current time-out, LED over-temperature condition, LED failure (open/short), device thermal shutdown, thermal current scale-back, and VIN undervoltage conditions.

Functional Block Diagram

LM36011 BLOCKDIAGSOURCE.gif

Feature Description

Flash Mode

In flash mode, the LED current source provides 128 target current levels from 11 mA to 1.5 A, set by the LED Flash Brightness Register (0x03 bits [6:0]). Flash mode is activated by the Enable Register (0x01), setting mode M1, M0 (bits [1:0]) to 11. Once the flash sequence is activated, the LED current source ramps up to the programmed flash current by stepping through all current steps until the programmed current is reached.

When flash mode is enabled using the mode M1, M0 (bits [1:0]) of the Enable Register (0x01), the mode bits in the Enable Register are cleared after a flash time-out event.

Torch Mode

In torch mode, the LED current source provides 128 target current levels from 2.4 mA to 376 mA, set by the LED Torch Brightness Register (0x04 bits [6:0]). Torch mode is activated by the Enable Register (0x01), setting mode M1, M0 (bits [1:0]) to 10. Once the TORCH sequence is activated, the LED current source ramps up to the programmed torch current by stepping through all current steps until the programmed current is reached. The rate at which the current ramps is determined by the value chosen in the Torch Ramp bit [0] in Timing Register (0x02).

IR Mode

In IR mode, the target LED current is equal to the value stored in the LED Flash Brightness Register (0x03 bits [7:0]). IR mode is enabled by the Enable Register (0x01) setting mode M1, M0 (bits [1:0]) to 01. In IR mode, toggling the STROBE pin enables and disables the LED current source. The STROBE pin can only be set to be Level sensitive, as all timing of the IR pulse is externally controlled. In IR mode, the current source does not control the ramp rate of the LED output. The current transitions immediately from off to on and then on to off.

LM36011 IRPASS_011.gif Figure 17. IR Mode
LM36011 TIMEOUTIR_011.gif
When the flash timer elapses, the device goes into stand-by regardless of strobe state
Figure 18. IR Mode Time-out

Device Functioning Modes

Start-Up (Enabling The Device)

At turnon the LED current source steps through each FLASH or TORCH level until the target LED current is reached. This gives the device a controlled turnon and limits inrush current from the VIN supply. The target LED flash and the target LED torch currents are set by the LED Flash Brightness Register (0x03 bits [6:0]) and LED Torch Brightness Register (0x04 bits [6:0]) respectively.

Input Voltage Flash Monitor (IVFM)

The LM36011 has the ability to adjust the flash current based upon the voltage level present at the IN pin utilizing the input voltage flash monitor (IVFM). The adjustable threshold IVFM-D ranges from 2.9 V to 3.6 V in 100-mV steps and is set by Configuration Register (0x02) bits [7:5]. Additionally, the IVFM-D threshold sets the input voltage boundary that forces the LM36011 to stop ramping the flash current during start-up.

LM36011 IVFM.gif Figure 19. IVFM Mode

Fault/Protections

Upon a fault condition, the LM36011 sets the appropriate flag(s) in the Flags Register (0x05) and switches into stand-by mode obtained by clearing the mode M1, M0 (bits [1:0]) of the Enable Register (0x01). The LM36011 remains in standby until an I2C read of the Flags Register. I2C read of the Flags Register clears the flags and the fault status can be re-checked. If the fault(s) is still present, the LM36011 re-sets the appropriate flag bits and enters stand-by again.

Input Voltage Flash Monitor (IVFM)

When the input voltage crosses the IVFM-D value, programmed by Configuration Register (0x02) bits [7:5], the LM36011 sets the IVFM flag (bit [6]) of Flags Register (0x05).

LED Short Fault

LM36011 enters stand-by mode from flash or torch mode and VLED Short Fault flag (bit [5]) of Flags Register (0x05) is set, if the LED output experiences a short condition. An LED short condition occurs if the voltage at the LED pin goes below 500 mV (typical). There is a deglitch time of 256 µs before the LED short flag is valid The LED short fault can be reset to 0 by removing power to the LM36011, or setting the software reset field (Register 0x06 bit [7]) to a 1, or by reading back the Flags Register.

Thermal Scale-Back (TSB)

When the LM36011 die temperature reaches 125°C, the thermal scale-back (TSB) circuit trips and TSB flag (bit [2]) of Flags Register (0x05) is set. The LED current then shifts to torch current level, set by the LED Torch Brightness Register (0x04 bits [6:0]) for the duration of the flash pulse, set by the flash time-out in the Configuration Register (0x02 bits [4:1]) After I2C read of the Flags Register and upon re-flash, if the die temperature is still above 125°C, the LM36011 re-enters into torch current level and sets the TSB flag bit again.

Thermal Shutdown (TSD)

When the LM36011 die temperature reaches 150°C, the thermal shutdown (TSD) circuit trips, forcing the LM36011 into standby and writing a 1 to the TSD flag (bit [2]) of the Flags Register (0x05). The LM36011 restarts only after the Flags Register is read, which clears the fault flag. Upon restart, if the die temperature is still above 150°C, the LM36011 resets the TSD flag and re-enters standby.

Undervoltage Lockout (UVLO)

The LM36011 has an internal comparator that monitors the voltage at IN pin. If the input voltage drops to 2.5 V, the UVLO flag (bit [1]) of Flags Register (0x05) is set and the LM36011 switches to stand-by mode. After the UVLO flag is set, even if the input voltage rises above 2.5 V, the LM36011 is not available for operation until there is an I2C read of the Flags Register. Upon an I2C read of the Flags Register, the UVLO fault is cleared and normal operation can resume.

Flash Time-out (FTO)

The LM36011 sources the flash current for the time period set by Flash Time-out (0x02 bits [4:1]). The LED current source has 16 time-out levels ranging from 40 ms to 1600 ms.

Programming

Control Truth Table

M1 (Register 0x01 bit[1]) M0 (Register 0x01 bit[0]) STROBE EN (Register 0x01 bit[2]) STROBE PIN ACTION
0 0 0 X Standby
0 0 1 pos edge Ext flash
1 0 X X Int torch
1 1 X X Int flash
0 1 0 X IR LED standby
0 1 1 0 IR LED standby
0 1 1 pos edge IR LED enabled

I2C-Compatible Interface

Data Validity

The data on SDA must be stable during the HIGH period of the clock signal (SCL). In other words, the state of the data line can only be changed when SCL is LOW.

LM36011 DataValid.gif Figure 20. Data Validity Data

A pullup resistor between the VIO line of the controller and SDA must be greater than [(VIO – VOL) / 3 mA] to meet the VOL requirement on SDA. Using a larger pullup resistor results in lower switching current with slower edges, while using a smaller pullup resistor results in higher switching currents with faster edges.

Start and Stop Conditions

START and STOP conditions classify the beginning and the end of the I2C session. A START condition is defined as the SDA signal transitioning from HIGH to LOW while SCL line is HIGH. A STOP condition is defined as the SDA transitioning from LOW to HIGH while SCL is HIGH. The I2C master always generates START and STOP conditions. The I2C bus is considered busy after a START condition and free after a STOP condition. During data transmission, the I2C master can generate repeated START conditions. First START and repeated START conditions are equivalent, function-wise.

LM36011 startandstopconditions.gif Figure 21. Start and Stop Conditions

Transferring Data

Every byte put on the SDA line must be eight bits long, with the most significant bit (MSB) transferred first. Each byte of data has to be followed by an acknowledge bit. The acknowledge related clock pulse is generated by the master. The master releases the SDA line (HIGH) during the acknowledge clock pulse. The LM36011 pulls down the SDA line during the 9th clock pulse, signifying an acknowledge. The LM36011 generates an acknowledge after each byte is received. There is no acknowledge created after data is read from the device.

After the START condition, the I2C master sends a chip address. This address is seven bits long followed by an eighth bit which is a data direction bit (R/W). The LM36011 7-bit address is 0x64. For the eighth bit, a 0 indicates a WRITE, and a 1 indicates a READ. The second byte selects the register to which the data is written. The third byte contains data to write to the selected register.

LM36011 I2CwriteEX.gif Figure 22. Write Cycle W = Write (SDA = 0) R = Read (SDA = 1) Ack = Acknowledge
(SDA Pulled Down by Either Master or Slave) ID = Chip Address, 64h for LM36011

I2C-Compatible Chip Address

The device address for the LM36011 is 1100100 (0x64). After the START condition, the I2C-compatible master sends the 7-bit address followed by an eighth read or write bit (R/W). R/W = 0 indicates a WRITE and R/W = 1 indicates a READ. The second byte following the device address selects the register address to which the data is written. The third byte contains the data for the selected register.

LM36011 slaveID.gif Figure 23. I2C-Compatible Chip Address

Register Descriptions

REGISTER NAME INTERNAL HEX ADDRESS POWER ON/RESET VALUE
LM36011
Enable Register 0x01 0x20
Configuration Register 0x02 0x15
LED Flash Brightness Register 0x03 0x00
LED Torch Brightness Register 0x04 0x00
Flags Register 0x05 0x00
Device ID Register 0x06 0x01

Enable Register (0x01)

Bit 7 Bit 6 Bit 5 Bit 4 Bit 3 Bit 2 Bit 1 Bit 0
RFU RFU RFU IVFM Enable
0 = Disabled (Default)
1 = Enabled
Strobe Type
0 = Level Triggered (Default)
1 = Edge Triggered
Strobe Enable
0 = Disabled (Default )
1 = Enabled
Mode Bits: M1, M0
00 = Standby (Default)
01 = IR Drive
10 = Torch
11 = Flash

NOTE

Edge strobe mode is not valid in IR MODE. Switching between level and edge strobe types while the device is enabled is not recommended.

In edge or level strobe mode, TI recommends that the trigger pulse width be set greater than 1 ms to ensure proper turn-on of the device.

Configuration Register (0x02)

Bit 7 Bit 6 Bit 5 Bit 4 Bit 3 Bit 2 Bit 1 Bit 0
IVFM Levels (IVFM-D)
000 = 2.9 V (Default)
001 = 3 V
010 = 3.1 V
011 = 3.2 V
100 = 3.3 V
101 = 3.4 V
110 = 3.5 V
111 = 3.6 V
Flash Time-out Duration
0000 = 40 ms
0001 = 80 ms
0010 = 120 ms
0011 = 160 ms
0100 = 200 ms
0101 = 240 ms
0110 = 280 ms
0111 = 320 ms
1000 = 360 ms
1001 = 400 ms
1010 = 600 ms (Default)
1011 = 800 ms
1100 = 1000 ms
1101 = 1200 ms
1110 = 1400 ms
1111 = 1600 ms
Torch Ramp
0 = No Ramp
1 = 1 ms (default)

NOTE

On the LM36011, special care must be taken with regards to thermal management when using time-out values greater than 500 ms. Depending on the PCB layout, input voltage, and output current, it is possible to have the internal thermal shutdown circuit trip prior to reaching the desired flash time-out value.

LED Flash Brightness Register (0x03)

Bit 7 Bit 6 Bit 5 Bit 4 Bit 3 Bit 2 Bit 1 Bit 0
Thermal Current Scale-Back
0 = Disabled
1 = Enabled (default)
If enabled, the LED current shifts to torch current level if TJ reaches 125 °C
LED Flash Brightness Level
0000000 = 11 mA (Default)
.......................
00010101 (0x15) = 0.257 A
.......................
0111111 (0x3F) = 0.75 A
.......................
0101111 (0x5F) = 1.03 A
.......................
01100110 (0x66) = 1.2 A
.......................
1111111 (0x7F) = 1.5 A

LED Torch Brightness Register (0x04)

Bit 7 Bit 6 Bit 5 Bit 4 Bit 3 Bit 2 Bit 1 Bit 0
RFU LED Torch Brightness Levels
0000000 = 2.4 mA (Default)
.......................
00010101 (0x15) = 64 mA
.......................
0111111 (0x3F) = 188 mA
.......................
0101111 (0x5F) = 258 mA
.......................
01100110 (0x66) = 302 mA
.......................
1111111 (0x7F) = 376 mA

Flags Register (0x05)

Bit 7 Bit 6 Bit 5 Bit 4 Bit 3 Bit 2 Bit 1 Bit 0
RFU IVFM Trip Flag VLED Short Fault RFU Thermal Current Scale-back (TSB) Flag Thermal Shutdown (TSD) Fault UVLO Fault Flash Time-Out Flag

Device ID and RESET Register (0x06)

Bit 7 Bit 6 Bit 5 Bit 4 Bit 3 Bit 2 Bit 1 Bit 0
Software RESET
0 = Normal (default)
1 = Force device RESET
RFU Device ID
000
Silicon Revision Bits
001