ZHCSGJ8B April 2017 – October 2017 LM36010
PRODUCTION DATA.
M1 (Register 0x01 bit[1]) | M0 (Register 0x01 bit[0]) | STROBE EN (Register 0x01 bit[2]) | STROBE PIN | ACTION |
---|---|---|---|---|
0 | 0 | 0 | X | Standby |
0 | 0 | 1 | pos edge | Ext flash |
1 | 0 | X | X | Int torch |
1 | 1 | X | X | Int flash |
0 | 1 | 0 | X | IR LED standby |
0 | 1 | 1 | 0 | IR LED standby |
0 | 1 | 1 | pos edge | IR LED enabled |