LM3480
- Input Voltage Range: up to 30 V
- 3.3-V, 5-V, 12-V, and 15-V Versions Available
- Packaged in the Tiny 3-Lead SOT-23 Package
- 30-V Maximum Input for Operation
- 1.2-V Ensured Maximum Dropout Over Full Load
and Temperature Ranges - 100-mA Ensured Minimum Load Current
- ±5% Ensured Output Voltage Tolerance Over Full
Load and Temperature Ranges - −40 to +125°C Junction Temperature Range for
Operation
The LM3480 is an integrated linear voltage regulator. It features operation from an input as high as 30 V and an ensured maximum dropout of 1.2 V at the full 100-mA load. Standard packaging for the LM3480 is the 3-lead SOT-23 package.
The 5-V, 12-V, and 15-V members of the LM3480 series are intended as tiny alternatives to industry standard LM78Lxx series and similar devices. The 1.2-V quasi-low dropout of LM3480 series devices makes them a nice fit in many applications where the 2-V to 2.5-V dropout of LM78Lxx series devices precludes their (LM78Lxx series devices) use.
The LM3480 series also features a 3.3-V member. The SOT-23 packaging and quasi-low dropout features of the LM3480 series converge in this device to provide a very nice, very tiny, 3.3-V, 100-mA bias supply that regulates directly off the system 5-V ±5% power supply.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | LM3480 100-mA, SOT-23, Quasi Low-Dropout Linear Voltage Regulator 数据表 (Rev. H) | PDF | HTML | 2015年 9月 14日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
BQ25720EVM — BQ25720 SMBus、1 至 4 节、8A、NVDC 降压/升压电池充电器控制器评估模块
BQ25723EVM — BQ25723 I²C、1 至 4 节电池、8A、NVDC 降压/升压电池充电控制器评估模块
BQ25730EVM — I2C NVDC 1 至 5 节电池 16A 降压/升压电池充电控制器评估模块
TIDA-00914 — 具有小型 Δ-Σ 调制器的增强型隔离式相位电流检测参考设计
TIDA-01420 — 适用于工业驱动器的基本隔离式三相紧凑型功率级参考设计
封装 | 引脚 | 下载 |
---|---|---|
SOT-23 (DBZ) | 3 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。