可提供此产品的更新版本

open-in-new 比较替代产品
功能优于比较器件,可直接替换
LM324B 正在供货 四通道、36V、1.2MHz、3mV 失调电压运算放大器 Wider supply range (3 V to 36 V), higher GBW (1.2 MHz), lower offset voltage (3 mV), lower power (0.175 mA), higher output current (40 mA)

产品详情

Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 8 Rail-to-rail No GBW (typ) (MHz) 1 Slew rate (typ) (V/µs) 0.5 Vos (offset voltage at 25°C) (max) (mV) 6 Iq per channel (typ) (mA) 0.6 Vn at 1 kHz (typ) (nV√Hz) 60 Rating Catalog Operating temperature range (°C) 0 to 70 Offset drift (typ) (µV/°C) 15 Input bias current (max) (pA) 200000 CMRR (typ) (dB) 90 Iout (typ) (A) 0.025 Architecture Bipolar Input common mode headroom (to negative supply) (typ) (V) 3 Input common mode headroom (to positive supply) (typ) (V) -3 Output swing headroom (to negative supply) (typ) (V) 2 Output swing headroom (to positive supply) (typ) (V) -2
Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 8 Rail-to-rail No GBW (typ) (MHz) 1 Slew rate (typ) (V/µs) 0.5 Vos (offset voltage at 25°C) (max) (mV) 6 Iq per channel (typ) (mA) 0.6 Vn at 1 kHz (typ) (nV√Hz) 60 Rating Catalog Operating temperature range (°C) 0 to 70 Offset drift (typ) (µV/°C) 15 Input bias current (max) (pA) 200000 CMRR (typ) (dB) 90 Iout (typ) (A) 0.025 Architecture Bipolar Input common mode headroom (to negative supply) (typ) (V) 3 Input common mode headroom (to positive supply) (typ) (V) -3 Output swing headroom (to negative supply) (typ) (V) 2 Output swing headroom (to positive supply) (typ) (V) -2
PDIP (N) 14 181.42 mm² 19.3 x 9.4 SOIC (D) 14 51.9 mm² 8.65 x 6 SOP (NS) 14 79.56 mm² 10.2 x 7.8
  • µA741 Operating Characteristics
  • Low Supply-Current Drain . . . 0.6 mA Typ (per amplifier)
  • Low Input Offset Voltage
  • Low Input Offset Current
  • Class AB Output Stage
  • Input/Output Overload Protection
  • Designed to Be Interchangeable With Industry Standard LM148, LM248, and LM348

  • µA741 Operating Characteristics
  • Low Supply-Current Drain . . . 0.6 mA Typ (per amplifier)
  • Low Input Offset Voltage
  • Low Input Offset Current
  • Class AB Output Stage
  • Input/Output Overload Protection
  • Designed to Be Interchangeable With Industry Standard LM148, LM248, and LM348

The LM148, LM248, and LM348 are quadruple, independent, high-gain, internally compensated operational amplifiers designed to have operating characteristics similar to the µA741. These amplifiers exhibit low supply-current drain and input bias and offset currents that are much less than those of the µA741.

The LM148, LM248, and LM348 are quadruple, independent, high-gain, internally compensated operational amplifiers designed to have operating characteristics similar to the µA741. These amplifiers exhibit low supply-current drain and input bias and offset currents that are much less than those of the µA741.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 32
类型 标题 下载最新的英语版本 日期
* 数据表 Quadruple Operational Amplifiers 数据表 (Rev. C) 2002年 2月 11日
应用手册 Understanding Operational Amplifier Specifications. (Rev. B) PDF | HTML 2023年 5月 2日
应用手册 了解运算放大器规格 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2021年 8月 27日
应用手册 AN-31 放大器电路集合 (Rev. D) PDF | HTML 英语版 (Rev.D) 2021年 6月 30日
电子书 The Signal e-book: 有关运算放大器设计主题的博客文章汇编 英语版 2018年 1月 31日
应用手册 Building an Op Amp With Bipolar Transistors, A Historical Application Note (Rev. A) 2016年 9月 19日
应用手册 Handbook of Operational Amplifier Applications (Rev. B) 2016年 9月 19日
应用手册 AN-256 Circuitry for Inexpensive Relative Humidity Measurement (Rev. B) 2013年 5月 6日
应用手册 AN-260 A 20-Bit (1 ppm) Linear Slope-Integrating A/D Converter (Rev. B) 2013年 5月 5日
应用手册 Super Matched Bipolar Transistor Pair Sets New Standards for Drift and Noise (Rev. B) 2013年 5月 5日
应用手册 AN-20 An Applications Guide for Op Amps (Rev. C) 2013年 5月 1日
应用手册 AN-29 IC Op Amp Beats FETs on Input Current (Rev. B) 2013年 5月 1日
应用手册 AN-30 Log Converters (Rev. B) 2013年 5月 1日
应用手册 AN-4 Monolithic Op Amp—The Universal Linear Component (Rev. B) 2013年 5月 1日
应用手册 AN-79 IC Preamplifier Challenges Choppers on Drift (Rev. B) 2013年 5月 1日
应用手册 AN-278 Designing with a New Super Fast Dual Norton Amplifier (Rev. B) 2013年 4月 23日
应用手册 AN-263 Sine Wave Generation Techniques (Rev. C) 2013年 4月 22日
应用手册 Applying a New Precision Op Amp 2004年 10月 4日
应用手册 AN-46 The Phase Locked Loop IC as a Communication System Building Block 2004年 5月 14日
应用手册 AN-480 A 40 MHz Programmable Video Op Amp 2004年 5月 11日
应用手册 AN-446 A 150W IC Op Amp Simplifies Design of Power Circuits 2004年 5月 10日
应用手册 AN-24 A Simplified Test Set for Op Amp Characterization 2004年 5月 10日
应用手册 AN-32 FET Circuit Applications 2004年 5月 10日
应用手册 AN-241 Working with High Impedance Op Amps 2004年 5月 3日
应用手册 Audio Applications of Linear Integrated Circuits 2004年 5月 2日
应用手册 Predicting Op Amp Slew Rate Limited Response 2002年 10月 7日
应用手册 General Purpose Power Supply 2002年 10月 3日
应用手册 Get Fast Stable Response From Improved Unity-Gain Followers 2002年 10月 2日
应用手册 Get More Power Out of Dual or Quad Op-Amps 2002年 10月 2日
应用手册 Low Drift Amplifiers 2002年 10月 2日
应用手册 Precise Tri-Wave Generation 2002年 10月 2日
应用手册 True RMS Detector 2002年 10月 1日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

仿真模型

LM348 PSpice Model

SLOJ044.ZIP (0 KB) - PSpice Model
计算工具

ANALOG-ENGINEER-CALC — 模拟工程师计算器

模拟工程师计算器旨在加快模拟电路设计工程师经常使用的许多重复性计算。该基于 PC 的工具提供图形界面,其中显示各种常见计算的列表(从使用反馈电阻器设置运算放大器增益到为稳定模数转换器 (ADC) 驱动器缓冲器电路选择合适的电路设计元件)。除了可用作单独的工具之外,该计算器还能够很好地与模拟工程师口袋参考书中所述的概念配合使用。
设计工具

CIRCUIT060013 — 采用 T 网络反馈电路的反相放大器

该设计将输入信号 VIN 反相并应用 1000V/V 或 60dB 的信号增益。具有 T 反馈网络的反相放大器可用于获得高增益,而无需 R4 具有很小的值或反馈电阻器具有很大的值。
设计工具

CIRCUIT060015 — 可调节基准电压电路

该电路结合了一个反相和同相放大器,可使基准电压在正负输入电压范围内进行调节。可通过增加增益来提高最大负基准电压电平。
设计工具

CIRCUIT060074 — 采用比较器的高侧电流检测电路

该高侧电流检测解决方案使用一个具有轨到轨输入共模范围的比较器,如果负载电流上升至超过 1A,则在比较器输出端 (COMP OUT) 产生过流警报 (OC-Alert) 信号。该实现中的 OC-Alert 信号低电平有效。因此,当超过 1A 阈值后,比较器输出变为低电平。实现了迟滞,使得当负载电流减小至 0.5 A(减少 50%)时,OC-Alert 将返回到逻辑高电平状态。该电路使用漏极开路输出比较器,从而对输出高逻辑电平进行电平转换,以控制数字逻辑输入引脚。对于需要驱动 MOSFET 开关栅极的应用,最好使用具有推挽输出的比较器。
模拟工具

PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
模拟工具

TINA-TI — 基于 SPICE 的模拟仿真程序

TINA-TI 提供了 SPICE 所有的传统直流、瞬态和频域分析以及更多。TINA 具有广泛的后处理功能,允许您按照希望的方式设置结果的格式。虚拟仪器允许您选择输入波形、探针电路节点电压和波形。TINA 的原理图捕获非常直观 - 真正的“快速入门”。

TINA-TI 安装需要大约 500MB。直接安装,如果想卸载也很容易。我们相信您肯定会爱不释手。

TINA 是德州仪器 (TI) 专有的 DesignSoft 产品。该免费版本具有完整的功能,但不支持完整版 TINA 所提供的某些其他功能。

如需获取可用 TINA-TI 模型的完整列表,请参阅:SpiceRack - 完整列表 

需要 HSpice (...)

用户指南: PDF
英语版 (Rev.A): PDF
封装 引脚 下载
PDIP (N) 14 查看选项
SOIC (D) 14 查看选项
SOP (NS) 14 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频