主页 电源管理 直流/直流开关稳压器 升压稳压器 升压控制器(外部开关)

LM3478

正在供货

2.97V~40V 宽输入范围升压/SEPIC/反激式直流/直流控制器

可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同
LM5155 正在供货 2.2MHz 宽输入电压、1.5A MOSFET 驱动器、非同步升压控制器 A newer device with up to 2.2-MHz fSW, higher efficiency and up to 45-V input operating voltage.
LM5156H 正在供货 采用双随机展频技术的 2.2MHz 宽输入电压非同步升压、反激式和 SEPIC 控制器 A newer device with up to 2.2-MHz Fsw, higher efficiency, spread spectrum, up to 60-V input operating voltage, and an HTSSOP package.

产品详情

Topology Boost, Flyback, Forward, SEPIC Vin (min) (V) 2.97 Vin (max) (V) 40 Vout (min) (V) 1.26 Vout (max) (V) 500 Regulated outputs (#) 1 Switching frequency (min) (kHz) 100 Switching frequency (max) (kHz) 1000 Iq (typ) (mA) 2.7 Features Adjustable current limit, Enable, Frequency synchronization, Light Load Efficiency, Nonsynchronous rectification, Pre-Bias Start-Up Duty cycle (max) (%) 100 Rating Catalog Operating temperature range (°C) -40 to 125 Type Controller Thermal resistance θJA (°C/W) 105.3, 157.2
Topology Boost, Flyback, Forward, SEPIC Vin (min) (V) 2.97 Vin (max) (V) 40 Vout (min) (V) 1.26 Vout (max) (V) 500 Regulated outputs (#) 1 Switching frequency (min) (kHz) 100 Switching frequency (max) (kHz) 1000 Iq (typ) (mA) 2.7 Features Adjustable current limit, Enable, Frequency synchronization, Light Load Efficiency, Nonsynchronous rectification, Pre-Bias Start-Up Duty cycle (max) (%) 100 Rating Catalog Operating temperature range (°C) -40 to 125 Type Controller Thermal resistance θJA (°C/W) 105.3, 157.2
SOIC (D) 8 29.4 mm² 4.9 x 6 VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • 8-lead VSSOP-8 and SOIC-8 packages
  • Internal Push-Pull Driver With 1-A Peak Current Capability
  • Current Limit and Thermal Shutdown
  • Frequency Compensation Optimized With a Capacitor and a Resistor
  • Internal Soft Start
  • Current Mode Operation
  • Undervoltage Lockout With Hysteresis
  • Create a Custom Design Using the LM3478 with the WEBENCH Power Designer
  • 8-lead VSSOP-8 and SOIC-8 packages
  • Internal Push-Pull Driver With 1-A Peak Current Capability
  • Current Limit and Thermal Shutdown
  • Frequency Compensation Optimized With a Capacitor and a Resistor
  • Internal Soft Start
  • Current Mode Operation
  • Undervoltage Lockout With Hysteresis
  • Create a Custom Design Using the LM3478 with the WEBENCH Power Designer

The LM3478 is a versatile Low-Side N-Channel MOSFET controller for switching regulators. It is suitable for use in topologies requiring a low side MOSFET, such as boost, flyback, SEPIC, etc. Moreover, the LM3478 can be operated at extremely high switching frequency in order to reduce the overall solution size. The switching frequency of the LM3478 can be adjusted to any value between 100 kHz and 1 MHz by using a single external resistor. Current mode control provides superior bandwidth and transient response, besides cycle-by-cycle current limiting. Output current can be programmed with a single external resistor.

The LM3478 has built-in features such as thermal shutdown, short-circuit protection, over voltage protection, etc. Power saving shutdown mode reduces the total supply current to 5 µA and allows power supply sequencing. Internal soft-start limits the inrush current at start-up.

The LM3478 is a versatile Low-Side N-Channel MOSFET controller for switching regulators. It is suitable for use in topologies requiring a low side MOSFET, such as boost, flyback, SEPIC, etc. Moreover, the LM3478 can be operated at extremely high switching frequency in order to reduce the overall solution size. The switching frequency of the LM3478 can be adjusted to any value between 100 kHz and 1 MHz by using a single external resistor. Current mode control provides superior bandwidth and transient response, besides cycle-by-cycle current limiting. Output current can be programmed with a single external resistor.

The LM3478 has built-in features such as thermal shutdown, short-circuit protection, over voltage protection, etc. Power saving shutdown mode reduces the total supply current to 5 µA and allows power supply sequencing. Internal soft-start limits the inrush current at start-up.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 16
类型 标题 下载最新的英语版本 日期
* 数据表 LM3478 High-Efficiency Low-Side N-Channel Controller for Switching Regulator 数据表 (Rev. X) PDF | HTML 2017年 2月 28日
应用手册 AN-1286 Compensation for the LM3478 Boost Controller (Rev. D) PDF | HTML 2022年 8月 9日
应用手册 LM34xx How to Design Flyback Converter with LM3481 Boost Controller (Rev. A) 2019年 4月 8日
选择指南 电源管理指南 2018 (Rev. K) 2018年 7月 31日
选择指南 电源管理指南 2018 (Rev. R) 2018年 6月 25日
应用手册 Softstart Using Constant Current Constant Voltage Approach 2015年 7月 24日
技术文章 Portable speaker power: Making the bass possible PDF | HTML 2015年 5月 12日
应用手册 Demystifying Type II and Type III Compensators Using Op-Amp and OTA for DC/DC Co 2014年 7月 11日
应用手册 小功率便携式音频产品(含Charger 和DC-DC)的辐射发射超标对策 2014年 1月 7日
用户指南 AN-1204 LM3478/LM3488 Evaluation Board (Rev. A) 2013年 10月 30日
应用手册 AN-1484 Designing A SEPIC Converter (Rev. E) 2013年 4月 23日
应用手册 AN-1990 Compensation for Current Mode Control SEPIC Converters (Rev. A) 2013年 4月 23日
应用手册 Modeling & Design of Current Mode Control Boost Converters (Rev. B) 2013年 4月 23日
更多文献资料 Die D/S LM3478 MDC Hi Efficiency Low-Side N-Chan Controller For Switching Reg 2012年 9月 25日
应用手册 Application Note 1286 Compensation For The LM3478 Boost Controller (cn) 2009年 5月 19日
应用手册 Application Note 1484 Designing A SEPIC Converter (cn) 2008年 4月 30日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

LM3478EVAL — 用于开关稳压器的高效低侧 N 通道控制器

High Efficiency Low-Side N-Channel Controller for Switching Regulator

用户指南: PDF
TI.com 上无现货
仿真模型

LM3478 PSpice Average Model

SNVMBH8.ZIP (170 KB) - PSpice Model
仿真模型

LM3478 PSpice Transient Model (Rev. C)

SNVMAW8C.ZIP (124 KB) - PSpice Model
仿真模型

LM3478 TINA-TI Average SEPIC Reference Design (Rev. A)

SNVMB83A.TSC (98 KB) - TINA-TI Reference Design
仿真模型

LM3478 TINA-TI Boost and SEPIC Average Spice Model (Rev. A)

SNVMB84A.ZIP (9 KB) - TINA-TI Spice Model
仿真模型

LM3478 Unencrypted PSpice Average Model

SNVMBL8.ZIP (2 KB) - PSpice Model
仿真模型

LM3478 Unencrypted PSpice Transient Model (Rev. B)

SNVMAW9B.ZIP (5 KB) - PSpice Model
计算工具

FLYBUCK-FLYBACK-DESIGN-CALC Flybuck / Flyback Calculator

This tool helps a power supply engineer to select the right isolated DC-DC topology based on the specifications. Depending on the topology chosen, the calculator also recommends the right IC for the design.

支持的产品和硬件

支持的产品和硬件

产品
升压转换器(集成开关)
LM2577 3.5V 至 40V、3A 低元件数升压稳压器 LM2585 4V 至 40V、3A 升压宽输入电压反激式稳压器 LM2586 具有频率同步功能的 4V 至 40V、3A 升压宽输入电压反激式稳压器 LM2587 4V 至 40V 宽输入电压、5A 降压反激稳压器 LM2588 具有频率同步功能的 4V 至 40V、5A 升压宽输入电压反激式稳压器 LM2621 1.2V 至 14V 输入电压、1A 负载电流、升压直流/直流 LM2623 0.8V 至 14V 输入电压、2A 负载电流、升压直流/直流 LM2623-Q1 符合 AEC-Q100 标准的 0.8V 至 14V 输入电压、2A 负载电流、升压直流/直流 LM2735 520kHz/1.6MHz 高空间利用率的升压和 SEPIC 直流/直流稳压器 LM2735-Q1 符合 AEC-Q100 标准、高空间利用率的 520kHz、1.6MHz 升压和 SEPIC 直流/直流稳压器 LM3578A 用于降压、升压、终端(具体取决于应用)的 2V 至 40V 开关稳压器 LM5000 3.1-40V 宽输入电压、2A 电流模式非同步升压稳压器 LM5001 3.1V 至 75V 宽输入电压、1A 电流模式非同步开关模式稳压器 LM5001-Q1 3.1V 至 75V 宽输入电压、1A 电流模式非同步开关模式稳压器 LM5002 3.1V 至 75V 宽输入电压、0.5A 电流模式升压、反激式、Sepic 转换器 LM78S40 1.5A 可调节升压、降压或反向稳压器 TPS55340 5A、40V 宽输入电压升压、反激式和 SEPIC 转换器 TPS55340-EP 增强型集成式 5A、40V 宽输入范围升压/SEPIC/反激式直流/直流稳压器 TPS55340-Q1 符合 AEC-Q100 标准的集成式 5A 40V 宽输入范围升压/SEPIC/反激式直流/直流稳压器 TPS61175 具有软启动功能和可编程开关频率的 3A、40V 高压升压转换器 TPS61175-Q1 具有软启动功能和可编程开关频率的 3A、40V 高压升压转换器
降压转换器(集成开关)
LM5015 4.25-75V、单片双开关正向 DC-DC 稳压器
隔离式 DC/DC 转换器
LM25017 7.5-48V 宽输入电压,650mA 恒定导通时间同步降压稳压器 LM25018 7.5-48V 宽输入电压,300mA 恒定导通时间同步降压稳压器 LM25019 7.5-48V 宽输入电压,100mA 恒定导通时间同步降压稳压器 LM34925 适用于隔离式直流/直流转换器的 7.5V 至 100V 宽输入电压、100mA 集成二次侧偏置稳压器 LM34926 适用于隔离式直流/直流转换器的 7.5V 至 100V 宽输入电压、300mA 集成二次侧偏置稳压器 LM34927 适用于隔离式直流/直流转换器的 7.5V 至 100V 宽输入电压、600mA 集成二次侧偏置稳压器 LM5017 7.5V-100V 宽输入电压、600mA 恒定导通时间同步降压稳压器 LM5018 7.5V-100V 宽输入电压,300mA 恒定导通时间同步降压稳压器 LM5019 7.5-100V 宽输入电压,100mA 恒定导通时间同步降压稳压器 LM5160 LM5160 宽输入 65V、2A 同步降压/Fly-Buck™ 转换器 LM5160-Q1 65V 宽输入、2A 同步降压/Fly-Buck™ 转换器 LM5160A LM5160A 宽输入 65V、2A 同步降压/Fly-Buck™ 转换器 LM5161 4.5V 至 100V 宽输入电压、1A 同步降压/Fly-Buck 转换器 TPS55010 具有集成 FET 的 2.95V 至 6V 输入、2W、隔离式直流/直流转换器
升压控制器(外部开关)
LM3017 具有真正关断 (True Shutdown) 功能的高效低侧控制器 LM3478 2.97V~40V 宽输入范围升压/SEPIC/反激式直流/直流控制器 LM3478Q-Q1 适用于开关稳压器且具有 10µA 关断电流的 40V 宽输入电压、低侧 N 沟道控制器 LM3481 2.97V 至 48V 高效升压、SEPIC 和反激式控制器 LM3481-Q1 符合 AEC-Q100 标准的 2.97V 至 48V 高效升压、SEPIC 和反激式控制器 LM3488 适用于开关稳压器的 2.97V 至 40V 宽输入电压低侧 N 沟道控制器 LM3488Q-Q1 适用于开关稳压器且具有 5µA 关断电流的 40V 宽输入电压、低侧 N 沟道控制器 LM5020 13V 至 100V 宽输入电压、电流模式 PWM 升压、反激式、Sepic 控制器 LM5022 6V 至 60V 宽输入电压、电流模式升压、SEPIC 和反激式控制器 TL1451 双脉宽调制控制电路 TL1451A 具有宽输入电压范围的 3.6V 至 50V 双通道控制器 TL1451A-EP 增强型产品双路脉宽调制控制电路 TL1451A-Q1 符合 AEC-Q100 标准的 3.6V 至 50V 双通道 PWM 控制器 TL5001 具有宽输入范围、基准容差为 ±5%、工作温度范围为 –20°C 至 85°C 的 PWM 控制器 TL5001A 具有宽输入范围、基准容差为 ±3%、工作温度范围为 –20°C 至 85°C 的 PWM 控制器 TL5001A-Q1 具有宽输入范围、基准容差为 ±3%、工作温度范围为 –20°C 至 85°C 的 PWM 控制器 TL5001M 具有宽输入范围、基准容差为 ±5%、工作温度范围为 -55°C 至 125°C 的 PWM 控制器 TPS40210-Q1 具有 700mV 基准电压的 4.5V 至 52V 宽输入范围电流模式升压控制器 TPS40211-Q1 具有 260mV 基准电压的 4.5V 至 52V 宽输入范围电流模式升压控制器 TPS43000 多拓扑(降压、升压、sepic)高频直流/直流控制器 UC2572 负输出反激脉宽调制器
PWM 控制器
LM3524D 40V、0.2A 350KHz PWM 控制器
模拟工具

PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
参考设计

TIDA-010046 — 采用 IEEE 802.3at 1 类 (≤ 12.95W) PoE-PD、符合 EMC 标准的 10/100Mbps 以太网 PHY 参考设计

此参考设计经过优化,适用于 10Mbps 至 100Mbps 带宽,使用低功耗以太网物理层 (PHY) DP83825,支持 150m CAT5e 电缆长度,该长度超出了标准以太网距离限制 100m(328 英尺)。此设计使用 IEEE802.3at 1 类 (13W) PoE-PD TPS23755 器件和采用集成式初级侧调节的反激式直流/直流控制器,通过以太网电缆进行电力输送和数据通信。此参考设计针对辐射发射、ESD 和 EFT 进行了预合规性测试。
设计指南: PDF
原理图: PDF
参考设计

TIDA-01373 — EEPROM 编程工具参考设计

TIDA-01373 是一款可扩展编程工具的参考硬件和软件示例,适用于 DRV10983、DRV10975、DRV10983-Q1 和 DRV10987 集成型 BLDC 电机驱动器。这些器件采用需要设置为特定于电机参数的可配置 EEPROM 寄存器。此参考设计提供了有关如何同时将多达 8 个电机驱动器器件编程为特定于用户的 EEPROM 电机参数值的详细信息。
设计指南: PDF
原理图: PDF
参考设计

PMP10077 — 高电压比 Vout/Vin、2W 升压转换器参考设计

当输出与输入之间需要高电压比时,通常很难选择合适的拓扑结构。鉴于成本原因,本设计采用了最简单的升压转换器。此转换器在 DCM 模式下运行,因此可避免二极管 Trr(反向恢复时间);此转换器还表现出了良好的效率。
测试报告: PDF
原理图: PDF
封装 引脚 下载
SOIC (D) 8 查看选项
VSSOP (DGK) 8 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频