Voltage Reference Diode - LM336-2.5-N

LM336-2.5-N (正在供货)

Voltage Reference Diode

 

描述

The LM136-2.5/LM236-2.5 and LM336-2.5 integrated circuits are precision 2.5V shunt regulator diodes. These monolithic IC voltage references operate as a low-temperature-coefficient 2.5V zener with 0.2Ω dynamic impedance. A third terminal on the LM136-2.5 allows the reference voltage and temperature coefficient to be trimmed easily.

The LM136-2.5 series is useful as a precision 2.5V low voltage reference for digital voltmeters, power supplies or op amp circuitry. The 2.5V make it convenient to obtain a stable reference from 5V logic supplies. Further, since the LM136-2.5 operates as a shunt regulator, it can be used as either a positive or negative voltage reference.

The LM136-2.5 is rated for operation over –55°C to +125°C while the LM236-2.5 is rated over a –25°C to +85°C temperature range.

The LM336-2.5 is rated for operation over a 0°C to +70°C temperature range. See the connection diagrams for available packages.

特性

  • Low temperature coefficient
  • Wide operating current of 400 µA to 10 mA
  • 0.2Ω dynamic impedance
  • ±1% initial tolerance available
  • Guaranteed temperature stability
  • Easily trimmed for minimum temperature drift
  • Fast turn-on

查看更多内容

参数 与其它产品相比 并联电压基准

 
Reference Voltage
VO (V)
VO Adj (Min) (V)
VO Adj (Max) (V)
Initial Accuracy (Max) (%)
Temp Coeff (Max) (ppm/ degree C)
Rating
Operating Temperature Range (C)
Min Iz for Regulation (uA)
Iout/Iz (Max) (mA)
Package Group
LM336-2.5-N LM136-2.5-N
Fixed    Fixed   
2.5    2.5   
2.5    2.5   
2.5    2.5   
4
2   
1   
20    20   
Catalog    Catalog   
0 to 70    -25 to 85
-40 to 125
-55 to 125   
400    400   
10    10   
SOIC
TO-92   
TO