SLOS066W September 1975  – March 2015 LM124 , LM124A , LM224 , LM224A , LM224K , LM224KA , LM2902 , LM2902K , LM2902KAV , LM2902KV , LM324 , LM324A , LM324K , LM324KA

PRODUCTION DATA. 

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1Absolute Maximum Ratings
    2. 6.2ESD Ratings
    3. 6.3Recommended Operating Conditions
    4. 6.4Thermal Information
    5. 6.5Electrical Characteristics for LMx24 and LM324K
    6. 6.6Electrical Characteristics for LM2902 and LM2902V
    7. 6.7Electrical Characteristics for LMx24A and LM324KA
    8. 6.8Operating Conditions
    9. 6.9Typical Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 8.1Overview
    2. 8.2Functional Block Diagram
    3. 8.3Feature Description
      1. 8.3.1Unity-Gain Bandwidth
      2. 8.3.2Slew Rate
      3. 8.3.3Input Common Mode Range
    4. 8.4Device Functional Modes
  9. Application and Implementation
    1. 9.1Application Information
    2. 9.2Typical Application
      1. 9.2.1Design Requirements
      2. 9.2.2Detailed Design Procedure
      3. 9.2.3Application Curve
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1Layout Guidelines
    2. 11.2Layout Examples
  12. 12Device and Documentation Support
    1. 12.1Documentation Support
      1. 12.1.1Related Documentation
    2. 12.2Related Links
    3. 12.3Trademarks
    4. 12.4Electrostatic Discharge Caution
    5. 12.5Glossary
  13. 13Mechanical, Packaging, and Orderable Information

1 Features

  • 2-kV ESD Protection for:
    • LM224K, LM224KA
    • LM324K, LM324KA
    • LM2902K, LM2902KV, LM2902KAV
  • Wide Supply Ranges
    • Single Supply: 3 V to 32 V
      (26 V for LM2902)
    • Dual Supplies: ±1.5 V to ±16 V
      (±13 V for LM2902)
  • Low Supply-Current Drain Independent of
    Supply Voltage: 0.8 mA Typical
  • Common-Mode Input Voltage Range Includes Ground, Allowing Direct Sensing Near Ground
  • Low Input Bias and Offset Parameters
    • Input Offset Voltage: 3 mV Typical
      A Versions: 2 mV Typical
    • Input Offset Current: 2 nA Typical
    • Input Bias Current: 20 nA Typical
      A Versions: 15 nA Typical
  • Differential Input Voltage Range Equal to Maximum-Rated Supply Voltage:
    32 V (26 V for LM2902)
  • Open-Loop Differential Voltage Amplification:
    100 V/mV Typical
  • Internal Frequency Compensation
  • On Products Compliant to MIL-PRF-38535,
    All Parameters are Tested Unless Otherwise Noted. On All Other Products, Production Processing Does Not Necessarily Include Testing of All Parameters.

2 Applications

  • Blu-ray Players and Home Theaters
  • Chemical and Gas Sensors
  • DVD Recorders and Players
  • Digital Multimeter: Bench and Systems
  • Digital Multimeter: Handhelds
  • Field Transmitter: Temperature Sensors
  • Motor Control: AC Induction, Brushed DC, Brushless DC, High-Voltage, Low-Voltage, Permanent Magnet, and Stepper Motor
  • Oscilloscopes
  • TV: LCD and Digital
  • Temperature Sensors or Controllers Using Modbus
  • Weigh Scales

3 Description

These devices consist of four independent high-gain frequency-compensated operational amplifiers that are designed specifically to operate from a single supply or split supply over a wide range of voltages.

Device Information(1)

PART NUMBERPACKAGEBODY SIZE (NOM)
LMx24, LMx24x, LMx24xx, LM2902, LM2902x, LM2902xx, LM2902xxxSOIC (14) 8.65 mm × 3.91 mm
CDIP (14)19.56 mm × 6.67 mm
PDIP (14)19.30 mm × 6.35 mm
CFP (14)9.21 mm × 5.97 mm
TSSOP (14) 5.00 mm × 4.40 mm
SO (14) 9.20 mm × 5.30 mm
SSOP (14)6.20 mm × 5.30 mm
LM124, LM124ALCCC (20)8.90 mm × 8.90 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Symbol (Each Amplifier)

LM124 LM124A LM224 LM224A LM224K LM224KA LM324 LM324A LM324K LM324KA LM2902 LM2902V LM2902K LM2902KV LM2902KAV amp_los066.gif