SNOSBJ2B August   2000  – January 2016 LM119

PRODUCTION DATA.  

  1. 1Features
  2. 2Description
  3. 3Revision History
  4. 4Pin Configuration and Functions
  5. 5Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Thermal Information
    4. 5.4 Electrical Characteristics LM119, LM219
    5. 5.5 Electrical Characteristics LM319, LM319A
    6. 5.6 Typical Characteristics
      1. 5.6.1 Typical Characteristics - LM319, LM319A
  6. 6Detailed Description
    1. 6.1 Functional Block Diagram
  7. 7Application and Implementation
    1. 7.1 Typical Applications
      1. 7.1.1 Relay Driver
      2. 7.1.2 Window Detector
  8. 8Device and Documentation Support
    1. 8.1 Related Links
    2. 8.2 Community Resources
    3. 8.3 Trademarks
    4. 8.4 Electrostatic Discharge Caution
    5. 8.5 Glossary
  9. 9Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

1 Features

  • Two Independent Comparators
  • Operates from a Single 5-V Supply
  • Typically 80-ns Response Time at ±15 V
  • Minimum Fan-out of 2 Each Side
  • Maximum Input Current of 1 μA Over Temperature
  • Inputs and Outputs can be Isolated from System Ground
  • High Common-Mode Slew Rate
  • Connection Diagram

    LM119 LM219 LM319 snosbj2_cd.gif

    Typical Application - Relay Driver

    LM119 LM219 LM319 snosbj2_typapp1.gif

2 Description

The LM119 series are precision high-speed dual comparators fabricated on a single monolithic chip. They are designed to operate over a wide range of supply voltages down to a single 5-V logic supply and ground. They have higher gain and lower input currents than devices such as the LM710. The uncommitted collector of the output stage makes the LM119 compatible with RTL, DTL, and TTL, as well as capable of driving lamps and relays at currents of up to 25 mA.

The LM319A offers improved precision over the standard LM319, with tighter tolerances on offset voltage, offset current, and voltage gain.

Although designed primarily for applications requiring operation from digital logic supplies, the LM119 series are fully specified for power supplies up to ±15 V. The series features faster response than the LM111, at the expense of higher power dissipation. However, the high-speed, wide operating voltage range and low package count make the LM119 more versatile than older devices such as the LM711.

The LM119 is specified from −55°C to +125°C, the LM219 is specified from −25°C to +85°C, and the LM319A and LM319 are specified from 0°C to +70°C.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
LM119, LM219, LM319 TO-100 (10) 8.96 mm × 8.96 mm
CDIP (14) 6.67 mm × 19.56 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

3 Revision History

Changes from A Revision (May 2004) to B Revision

  • Changed datasheet to new TI format from National.Go
  • Added Pin Functions and Thermal Information tables, the Device and Documentation Support section, and Mechanical, Packaging, and Orderable Information sectionGo

4 Pin Configuration and Functions

D, J, or NFF Package
14-Pins CDIP and PDIP
Top View
LM119 LM219 LM319 snosbj2_cd.gif
LME Package
10-Pins TO-100 (Metal Can Package)
Top View
LM119 LM219 LM319 snosbj2_cd2.gif
NAD Package
10-Pins CFP
Top View
LM119 LM219 LM319 snosbj2_cd3.gif

Pin Functions

PIN I/O DESCRIPTION
NAME NO.
(D, J, NFF 14)
NO.
(LME 10)
NO.
(NAD 10)
OUTPUT 1 1 12 1 O Comparator 1 output
GND 1 2 3 2 G Comparator 1 ground connection
INPUT 1+ 3 4 3 I Comparator 1 input
INPUT 1- 4 5 4 I Comparator 1 input
V- 5 6 5 P Negative supply voltage
OUTPUT 2 6 7 6 O Comparator 2 output
GND 2 7 8 7 G Comparator 2 ground connection
INPUT 2+ 8 9 8 I Comparator 2 input
INPUT 2- 9 10 9 I Comparator 2 input
V+ 10 11 10 P Positive supply voltage
NC 1,2,13,14 No connect. Do not connect to ground.