LM317-N

正在供货

1.5A、40V、可调节线性稳压器

产品详情

Output options Adjustable Output Iout (max) (A) 1.5 Vin (max) (V) 40 Vin (min) (V) 3 Vout (max) (V) 37 Vout (min) (V) 1.2 Noise (µVrms) 35 Iq (typ) (mA) 5 Thermal resistance θJA (°C/W) 39 Rating Catalog, Military Load capacitance (min) (µF) 0 Regulated outputs (#) 1 Accuracy (%) 5 PSRR at 100 KHz (dB) 40 Dropout voltage (Vdo) (typ) (mV) 2250 Operating temperature range (°C) 0 to 125
Output options Adjustable Output Iout (max) (A) 1.5 Vin (max) (V) 40 Vin (min) (V) 3 Vout (max) (V) 37 Vout (min) (V) 1.2 Noise (µVrms) 35 Iq (typ) (mA) 5 Thermal resistance θJA (°C/W) 39 Rating Catalog, Military Load capacitance (min) (µF) 0 Regulated outputs (#) 1 Accuracy (%) 5 PSRR at 100 KHz (dB) 40 Dropout voltage (Vdo) (typ) (mV) 2250 Operating temperature range (°C) 0 to 125
SOT-223 (DCY) 4 45.5 mm² 6.5 x 7 TO-220 (NDE) 3 46.5328 mm² 10.16 x 4.58 TO-220 (NDG) 3 193.548 mm² 10.16 x 19.05 TO-252 (NDP) 3 65.2078 mm² 6.58 x 9.91 TO-263 (KTT) 3 154.8384 mm² 10.16 x 15.24 TO-CAN (NDT) 3 91.6742 mm² 10.03 x 9.14
  • For a newer drop-in alternative, see the LM317
  • Typ. 0.1% load regulation
  • Typ. 0.01%/V line regulation
  • 1.5-A output current
  • Adjustable output down to 1.25 V
  • Current limit constant with temperature
  • 80-dB ripple rejection
  • Short-circuit protected output
  • −55°C to 150°C operating temperature range (LM117)
  • For a newer drop-in alternative, see the LM317
  • Typ. 0.1% load regulation
  • Typ. 0.01%/V line regulation
  • 1.5-A output current
  • Adjustable output down to 1.25 V
  • Current limit constant with temperature
  • 80-dB ripple rejection
  • Short-circuit protected output
  • −55°C to 150°C operating temperature range (LM117)

The LM117 and LM317-N series of adjustable 3-pin positive voltage regulators are capable of supplying in excess of 1.5 A over a 1.25-V to 37-V output range and a wide temperature range. They are exceptionally easy to use and require only two external resistors to set the output voltage. Further, both line and load regulation are better than standard fixed regulators.

The LM117 and LM317-N offer full overload protection such as current limit, thermal overload protection and safe area protection. All overload protection circuitry remains fully functional even if the adjustment terminal is disconnected.

Typically, no capacitors are needed unless the device is situated more than 6 inches from the input filter capacitors, in which case an input bypass is needed. An optional output capacitor can be added to improve transient response. The adjustment terminal can be bypassed to achieve very high ripple rejection ratios that are difficult to achieve with standard 3-terminal regulators.

Because the regulator is floating and detects only the input-to-output differential voltage, supplies of several hundred volts can be regulated as long as the maximum input-to-output differential is not exceeded. That is, avoid short-circuiting the output.

By connecting a fixed resistor between the adjustment pin and output, the LM117 and LM317-N can be also used as a precision current regulator. Supplies with electronic shutdown can be achieved by clamping the adjustment terminal to ground, which programs the output to 1.25 V where most loads draw little current.

For applications requiring greater output current, see the LM150 series (3 A) and LM138 series (5 A) data sheets. For the negative complement, see the LM137 series data sheet.

The LM117 and LM317-N series of adjustable 3-pin positive voltage regulators are capable of supplying in excess of 1.5 A over a 1.25-V to 37-V output range and a wide temperature range. They are exceptionally easy to use and require only two external resistors to set the output voltage. Further, both line and load regulation are better than standard fixed regulators.

The LM117 and LM317-N offer full overload protection such as current limit, thermal overload protection and safe area protection. All overload protection circuitry remains fully functional even if the adjustment terminal is disconnected.

Typically, no capacitors are needed unless the device is situated more than 6 inches from the input filter capacitors, in which case an input bypass is needed. An optional output capacitor can be added to improve transient response. The adjustment terminal can be bypassed to achieve very high ripple rejection ratios that are difficult to achieve with standard 3-terminal regulators.

Because the regulator is floating and detects only the input-to-output differential voltage, supplies of several hundred volts can be regulated as long as the maximum input-to-output differential is not exceeded. That is, avoid short-circuiting the output.

By connecting a fixed resistor between the adjustment pin and output, the LM117 and LM317-N can be also used as a precision current regulator. Supplies with electronic shutdown can be achieved by clamping the adjustment terminal to ground, which programs the output to 1.25 V where most loads draw little current.

For applications requiring greater output current, see the LM150 series (3 A) and LM138 series (5 A) data sheets. For the negative complement, see the LM137 series data sheet.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能优于比较器件,可直接替换
LM317 正在供货 1.5A、40V、可调节线性稳压器 Pin-to-pin equivalent for cost-sensitive applications
功能与比较器件相同且具有相同引脚
LM317A 正在供货 1.5A、40V、高精度、可调节线性稳压器 Pin-to-pin equivalent with improved performance
LM317HV 正在供货 1.5A、60V、可调节线性稳压器 Pin-to-pin equivalent which supports 60-V VIN

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 21
类型 标题 下载最新的英语版本 日期
* 数据表 LM117, LM317-N Wide Temperature Three-Pin Adjustable Regulator 数据表 (Rev. Q) PDF | HTML 2020年 6月 10日
应用手册 A Topical Index of TI LDO Application Notes (Rev. F) 2019年 6月 27日
选择指南 Low Dropout Regulators Quick Reference Guide (Rev. P) 2018年 3月 21日
技术文章 Create a simple LED driver PDF | HTML 2015年 10月 20日
技术文章 Overview of voltage regulator packaging PDF | HTML 2015年 8月 27日
应用手册 AN-1028 Maximum Power Enhancement Techniques for Power Packages (Rev. B) 2013年 5月 6日
应用手册 AN-103 LM340 Series Three Terminal Positive Regulators (Rev. A) 2013年 5月 6日
应用手册 AN-1148 Linear Regulators: Theory of Operation and Compensation (Rev. B) 2013年 5月 6日
用户指南 AN-1164 LM3647 Reference Design User's Manual (Rev. B) 2013年 5月 6日
应用手册 Method For Cal Output Voltage Tolerances in Adj Regs (Rev. A) 2013年 5月 5日
应用手册 Packaging Limits Range of Linear Regulators 2010年 5月 8日
应用手册 Digital Designer's Guide to Linear Voltage Regulators & Thermal Mgmt (LDO) (Rev. A) 2008年 6月 4日
用户指南 A User's Guide to Compensating Low-Dropout Regulators 2007年 3月 21日
应用手册 Linear and Switching Voltage Regulator Fundamental Part 1 2007年 3月 21日
应用手册 Method For Cal Output Voltage Tolerances in Adj Regs (cn) 下载最新的英文版本 (Rev.A) 2005年 7月 14日
应用手册 LB-46 A New Production Technique for Trimming Voltage Regulators 2004年 5月 15日
应用手册 App Note 1148 Linear Regulators: Theory of Op & Comp 2004年 5月 10日
应用手册 A New Production Technique for Trimming Voltage Regulators 2002年 10月 3日
应用手册 Adjustable 3-Terminal Regulator for Low-Cost Battery Charging Systems 2002年 10月 3日
应用手册 High Voltage Adjustable Power Supplies 2002年 10月 3日
应用手册 Understanding the Terms and Definitions of LDO Voltage Regulators 1999年 10月 21日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

LM317A-337N-EVM — 3 引脚可调节稳压器评估模块

LM317A-337N-EVM 演示了 LM317A 可调稳压器及其负向互补稳压器 LM337-N 的典型应用。此评估模块为每个器件采用 SOT-223 封装选项,提供高达 1.0A 的负载电流。此 EVM 可轻松修改以填充 TO-220 版器件,从而适应 1.5A 工作电流。此模块提供了足量的占用空间供客户选择电容,还具有 4 个铜层和散热空间以实现出色的功耗。

用户指南: PDF
TI.com 上无现货
评估板

MLTLDO2EVM-037 — 用于 DCY、DDA 和 KVU 封装的通用 LDO 线性稳压器评估模块

借助采用多种封装选项的 MLTLDO2EVM-037 低压降 (LDO) 评估模块 (EVM),设计工程师能评估可能用于其自身电路应用的线性稳压器采用多种常见封装时的运行情况和性能。这种 EVM 配置包含一个 DDA、3 引脚和 5 引脚 KVU 以及 DCY 封装,便于工程师焊接和评估部件。

用户指南: PDF
TI.com 上无现货
仿真模型

LM317-N PSpice Transient Model

SNVMAP3.ZIP (52 KB) - PSpice Model
仿真模型

LM317-N Unencrypted PSpice Transient Model

SNVMAP2.ZIP (2 KB) - PSpice Model
封装 引脚 下载
SOT-223 (DCY) 4 查看选项
TO-220 (NDE) 3 查看选项
TO-220 (NDG) 3 查看选项
TO-252 (NDP) 3 查看选项
TO-263 (KTT) 3 查看选项
TO-CAN (NDT) 3 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频