LM3150
- PowerWise® 降压控制器
- 6V至42V宽输入电压范围
- 输出电压可调节,低至0.6V
- 开关频率可调节至达1 MHz
- 无需外置环路补偿
- 完全可以利用WEBENCH®
- 最少外置元件数
- 固定导通时间控制
- 超快瞬态响应
- 使用低ESR电容器
- 输出电压预偏压启动
- 谷值电流限制
- 可编程软启动
LM3150 SIMPLE SWITCHER® 控制器是一款简单易用,且可在典型应用中提供达12A输出电流的简易降压电源控制器。工作输 入电压范围为6V-42V的LM3150的输出电压可按需要而调整,最低可达0.6V。开关频率可调节至达1 MHz,且同步架构提供了更 高效的设计。具有已注册专利的仿纹波模式(ERM)控制技术的LM3150控制器采用固定导通时间(COT)结构,可使用低等效串联 电阻(ESR)输出电容器,从而降低了整体设计方案尺寸和输出电压纹波。固定导通时间(COT)调节结构具有特快的瞬态响应,且无需 外置环路补偿,有助于减少外置元件数和降低设计复杂性。故障保护特性,比如热关断、欠压锁定、过压保护、短路保护、 电流限制以及输出电压预偏压启动使一种可靠且稳定的解决方案得以实现。
LM3150 SIMPLE SWITCHER® 方案使用最少外置元件数和美国国家半导体的WEBENCH®网上设计工具来完成整套易用设计。 WEBENCH® 为每步设计过程提供设计支持,包括使用新的MOSFET选择器进行外置元件计算、电气模拟、热模拟和建模板 等特性。
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | LM3150 SIMPLE SWITCHER ® 42V同步降压控制器 数据表 (Rev. D) | 最新英语版本 (Rev.G) | PDF | HTML | 2011年 3月 4日 | |
模拟设计期刊 | 控制模式快速参考指南 (Rev. B) | PDF | HTML | 英语版 (Rev.B) | PDF | HTML | 2023年 9月 5日 | |
选择指南 | 电源管理指南 2018 (Rev. K) | 2018年 7月 31日 | ||||
选择指南 | 电源管理指南 2018 (Rev. R) | 2018年 6月 25日 | ||||
EVM 用户指南 | AN-1900 LM3150 Evaluation Boards (Rev. D) | 2013年 5月 1日 | ||||
应用手册 | AN-1229 SIMPLE SWITCHER PCB Layout Guidelines (Rev. C) | 2013年 4月 23日 | ||||
应用手册 | Controlling Output Ripple & Achiev ESR Indep Constant On-Time Reg Designs (Rev. A) | 2013年 4月 23日 | ||||
设计指南 | SIMPLE SWITCHER® 易电源 > 设计指南 | 英语版 | 2012年 12月 14日 | |||
应用手册 | Controlling Output Ripple & Achiev ESR Indep Constant On-Time Reg Designs (cn) | 最新英语版本 (Rev.A) | 2006年 9月 27日 | |||
应用手册 | AN-1229 SIMPLE SWITCHER PCB Layout Guidelines (cn) | 2004年 5月 1日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
LM3150-250EVAL — 用于 LM3150-250 kHz 的评估板 - SIMPLE SWITCHER® CONTROLLER、42V 同步降压
The LM3150 evaluation boards are designed to provide the design engineer with a fully functional power converter based on Constant On-Time with Emulated Ripple mode control to evaluate the LM3150 and the entire LM315x family of parts. The evaluation board is preconfigured to use the LM3150 with the (...)
LM3150-500EVAL — 用于 LM3150-500 kHz 的评估板 - SIMPLE SWITCHER® CONTROLLER、42V 同步降压
The LM3150 evaluation boards are designed to provide the design engineer with a fully functional power converter based on Constant On-Time with Emulated Ripple mode control to evaluate the LM3150 and the entire LM315x family of parts. The evaluation board is preconfigured to use the LM3150 with the (...)
LM3150-750EVAL — 用于 LM3150-750 kHz 的评估板 - SIMPLE SWITCHER® CONTROLLER、42V 同步降压
The LM3150 evaluation boards are designed to provide the design engineer with a fully functional power converter based on Constant On-Time with Emulated Ripple mode control to evaluate the LM3150 and the entire LM315x family of parts. The evaluation board is preconfigured to use the LM3150 with the (...)
LM3152-3.3DEMO — LM3152 - RD-164 - 演示板
The LM3152-3.3 demonstration board is a part of the PowerWise® family of SIMPLE SWITCHER® Controllers. It has been designed to balance solution size and performance. The Constant-On-Time (COT) Emulated Ripple Mode (ERM) Control allows for the use of low ESR output capacitors and therefore (...)
LM3150 TINA-TI Startup Reference Design (Rev. A)
PMP10650 — 适用于无人机中主辅助电源和备用辅助电源的高密度高效解决方案
PMP10668 — 采用 LM3150 的 13.2V 至 36V 宽输入、10V/4A 输出同步降压参考设计
PMP10668 is synchronous buck solution which accepts an input voltage of 13.2V to 36Vin and provides a 10V output capable of supplying continuous 4A and transient 10A of current to the load. With COT control, no loop compensation circuit needed and could get good load transient performance. (...) |
封装 | 引脚 | 下载 |
---|---|---|
HTSSOP (PWP) | 14 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点