LM311-N 电压比较器 | 德州仪器 TI.com.cn

LM311-N (正在供货)

电压比较器

电压比较器 - LM311-N
数据表
 

Other devices and data sheet

Other device variants can also be found in the  LM311-N-MIL product page

This data sheet applies to both  LM311-N and  LM311-N-MIL

描述

The LM111-N, LM211-N and LM311-N are voltage comparators that have input currents nearly a thousand times lower than devices like the LM106 or LM710. They are also designed to operate over a wider range of supply voltages: from standard ±15V op amp supplies down to the single 5V supply used for IC logic. Their output is compatible with RTL, DTL and TTL as well as MOS circuits. Further, they can drive lamps or relays, switching voltages up to 50V at currents as high as 50 mA.

Both the inputs and the outputs of the LM111-N, LM211-N or the LM311-N can be isolated from system ground, and the output can drive loads referred to ground, the positive supply or the negative supply. Offset balancing and strobe capability are provided and outputs can be wire OR'ed. Although slower than the LM106 and LM710 (200 ns response time vs 40 ns) the devices are also much less prone to spurious oscillations. The LM111-N has the same pin configuration as the LM106 and LM710.

The LM211-N is identical to the LM111-N, except that its performance is specified over a −25°C to +85°C temperature range instead of −55°C to +125°C. The LM311-N has a temperature range of 0°C to +70°C.

特性

  • Operates From Single 5V Supply
  • Input Current: 150 nA Max. Over Temperature
  • Offset Current: 20 nA Max. Over Temperature
  • Differential Input Voltage Range: ±30V
  • Power Consumption: 135 mW at ±15V

All trademarks are the property of their respective owners.

查看更多内容

参数 与其它产品相比 比较器

 
Number of Channels (#)
Output Type
Vs (Min) (V)
Vs (Max) (V)
Propagation Delay Time (uS)
Vos (Offset Voltage @ 25C) (Max) (mV)
Iq per channel (Max) (mA)
Input Bias Current (+/-) (Max) (nA)
Rail-to-Rail
Features
Rating
Operating Temperature Range (C)
Package Group
Package Size: mm2:W x L (PKG)
VICR (Max) (V)
VICR (Min) (V)
LM311-N LM6511 LMH7220
1     1     1    
Open Collector
Open Drain    
Open Collector     LVDS    
5     2.7     2.7    
36     36     12    
0.2     0.18     0.0029    
7.5     5     9.5    
7.5     3.5     10    
250     130     5000    
No     No     No    
Strobe
Vos Adj Pin    
Strobe
Vos Adj Pin    
N/A    
Catalog     Catalog     Catalog    
0 to 70     -40 to 85     -40 to 125    
PDIP | 8
SOIC | 8    
SOIC | 8     SOT-23-THIN | 6    
See datasheet (PDIP)
8SOIC: 29 mm2: 6 x 4.9 (SOIC | 8)    
8SOIC: 29 mm2: 6 x 4.9 (SOIC | 8)     6SOT-23-THIN: 8 mm2: 2.8 x 2.9 (SOT-23-THIN | 6)    
34     34.75     9.8    
0.5     0.5     0.2