LM2991QML

正在供货

负低压降可调节稳压器

产品详情

Output options Adjustable Output Iout (max) (A) 1 Vin (max) (V) 0.3 Vin (min) (V) -26 Vout (max) (V) -3 Vout (min) (V) -24 Fixed output options (V) 0 Noise (µVrms) 200 Iq (typ) (mA) 0.7 Thermal resistance θJA (°C/W) 28 Rating Military Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Features Enable Accuracy (%) 5 PSRR at 100 KHz (dB) 22 Dropout voltage (Vdo) (typ) (mV) 600 Operating temperature range (°C) -55 to 125
Output options Adjustable Output Iout (max) (A) 1 Vin (max) (V) 0.3 Vin (min) (V) -26 Vout (max) (V) -3 Vout (min) (V) -24 Fixed output options (V) 0 Noise (µVrms) 200 Iq (typ) (mA) 0.7 Thermal resistance θJA (°C/W) 28 Rating Military Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Features Enable Accuracy (%) 5 PSRR at 100 KHz (dB) 22 Dropout voltage (Vdo) (typ) (mV) 600 Operating temperature range (°C) -55 to 125
CFP (NAC) 16 62.9285 mm² 9.91 x 6.35 DIESALE (Y) See data sheet WAFERSALE (YS) See data sheet

  • Output voltage adjustable from −2V to −25V
  • Output current in excess of 1A
  • Dropout voltage typically 0.6V at 1A load
  • Low quiescent current
  • Internal short circuit current limit
  • Internal thermal shutdown with hysteresis
  • TTL, CMOS compatible ^ON/OFF switch
  • Functional complement to the LM2941 series

  • Output voltage adjustable from −2V to −25V
  • Output current in excess of 1A
  • Dropout voltage typically 0.6V at 1A load
  • Low quiescent current
  • Internal short circuit current limit
  • Internal thermal shutdown with hysteresis
  • TTL, CMOS compatible ^ON/OFF switch
  • Functional complement to the LM2941 series

  • The LM2991 is a low dropout adjustable negative regulator with a output voltage range between −2V to −25V. The LM2991 provides up to 1A of load current and features a ^On /Off pin for remote shutdown capability.

    The LM2991 uses new circuit design techniques to provide a low dropout voltage, low quiescent current and low temperature coefficient precision reference. The dropout voltage at 1A load current is typically 0.6V and a guaranteed worst-case maximum of 1V over the entire operating temperature range. The quiescent current is typically 1 mA with a 1A load current and an input-output voltage differential greater than 3V. A unique circuit design of the internal bias supply limits the quiescent current to only 9 mA (typical) when the regulator is in the dropout mode (VO − VI  3V).

    The LM2991 is short-circuit proof, and thermal shutdown includes hysteresis to enhance the reliability of the device when inadvertently overloaded for extended periods.


    The LM2991 is a low dropout adjustable negative regulator with a output voltage range between −2V to −25V. The LM2991 provides up to 1A of load current and features a ^On /Off pin for remote shutdown capability.

    The LM2991 uses new circuit design techniques to provide a low dropout voltage, low quiescent current and low temperature coefficient precision reference. The dropout voltage at 1A load current is typically 0.6V and a guaranteed worst-case maximum of 1V over the entire operating temperature range. The quiescent current is typically 1 mA with a 1A load current and an input-output voltage differential greater than 3V. A unique circuit design of the internal bias supply limits the quiescent current to only 9 mA (typical) when the regulator is in the dropout mode (VO − VI  3V).

    The LM2991 is short-circuit proof, and thermal shutdown includes hysteresis to enhance the reliability of the device when inadvertently overloaded for extended periods.


    下载 观看带字幕的视频 视频

    技术文档

    star =有关此产品的 TI 精选热门文档
    未找到结果。请清除搜索并重试。
    查看全部 3
    类型 标题 下载最新的英语版本 日期
    * 数据表 LM2991QML Negative Low Dropout Adjustable Regulator 数据表 (Rev. A) 2011年 10月 5日
    * SMD LM2991QML SMD 5962-96505 2016年 6月 21日
    更多文献资料 Die D/S LM2991 MD8 Negative Low Dropout Adj Regulator 2012年 9月 20日

    设计和开发

    如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

    封装 引脚 下载
    CFP (NAC) 16 查看选项
    DIESALE (Y)
    WAFERSALE (YS)

    订购和质量

    包含信息:
    • RoHS
    • REACH
    • 器件标识
    • 引脚镀层/焊球材料
    • MSL 等级/回流焊峰值温度
    • MTBF/时基故障估算
    • 材料成分
    • 鉴定摘要
    • 持续可靠性监测
    包含信息:
    • 制造厂地点
    • 封装厂地点

    推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

    支持和培训

    视频